Search Results for 18-420
Ensambles moldeados para aplicaciones de soldadura y alimentación temporal
las series 18, E1018 o de punta de bola. La versión TPC incluye un giro completo de 180º para fijarlo en su lugar, en lugar de la vuelta de 3/4" del competidor cuando se ensambla. Totalmente adherido a la sobrecubierta SOLO E16 Y E18 CONECTOR DE BLOQUEO MOLDEADO DE TPC: se empalma con cualquier serie 22, E1022. (N.° de patente: US 9,425,574 B2)
100A Dual-Feed Breaker Panel - amphenol-ns.com
1 Amphenol Network Solutions All rights reserved. 12.17.19 v.3 509.926.6000 — amphenol-ns.com 100A Dual-Feed Breaker Panel . T009-5030XXXXXXX
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
HT7000 TROUBLESHOOTING AND AUDITS HAND TORQUE The RS Technologies ... - PCB
-18 to +93 °C Temperature Effect on Zero ±0.01% FS/°F ±0.018% FS/°C Temperature Effect on Output ±0.001% Reading/°F ±0.0018% Reading/°C Connector PT02H-8-4P Supplied Accessories Shunt Calibration Resistor, & A2LA Accredited Calibration Certificate Recommended Accessories 080920-01000 Model 920 Portable Digital Transducer Instrument ...
NUMBER GS-12-1142 PRODUCT SPECIFICATION - Amphenol CS
total 18 shock. EIA-364-27 test condition A 7 Vibration test (Random) ˜No electrical discontinuity greater than 1 microsecond ˜ ‧R=20mΩ Max.(Final) ˜No physical damage The electrical load condition 100mA maxium for all contacts. Acceleration 3.10G rms min. Power spectral density 0.02 g2/Hz. Duration 15minutes
KEY CAMERA SPECS - Protimeter
18 x 12 x 4.5 cm 7 x 4.75 x 1.75 inches Box Weight: 14.5 ounces 410 grams On-Device Analysis Capture, edit and analyze photos in the field – all from your device. SeekFusion™ Find problems faster with adjustable blend of visible and thermal images. More Pixels, More Precision WiFi Streaming Stream live video to any mobile device for ...
RT00147PNH03 Receptacle, Square Flange, 7 Position, Male, S
MP16M23G5 Size 16 Pin Contact, Machined, Gold 5µ", 13A, Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP20M23F Size 16 Pin Contact, Machined, Gold Flash, 13A, Wire Range .34-.50mm², 22-20 AWG
PRODUCT PORTFOLIO - svmicrowave.com
SV PN: 7032-7435-180 (18”) SMPM Male VITA 67.3 to SMA Male Cable Assembly for Ø.047” Cable SV PN: 7032-7841 (12”) 5 VITA 67.3 SMPM ELECTRICAL TEST DATA Mated pair testing of Backplane and Plug-In Connector Modules confirms specification data. Positioning
Features - Amphenol Antenna Solutions
5150-5925 O1 17-18 (2x) 4.3-10 Female 5150-5925 O2 19-20 (2x) 4.3-10 Female Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 6.58 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPM Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047-FSSMPM-180 DRAWN 2022-10-17 16:03:57
Conectores de E/S - Amphenol Socapex
Amphenol Socapex | Conectores de entrada/saída robustos, construídos para durar, incluindo a série 38999, conectores RJ, USB e de ecrã robustos
31-102 | Amphenol Global Search | Amphenol
Model 337M22 Ceramic shear ICP accel, 100 mV/g, 2 Hz. to 7500 Hz.(+/-5%). Operating temp to 176F. Stainless steel housing with integral 042 cable 30 meters long terminating in BNC
00190105100 - Amphenol Air LB
Cable clamp for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
T 3375 552 - M16 Female straight cable connector with intern
Wire Gauge: 0.09 - 1.0mm² (28-18 AWG) Housing: Zinc Die Cast, Nickel Plated; Protection: IP40; Insertion/Withdrawal Force: 35 N; Insulation Resistance: > 10(10) Ω; Rated Voltage IEC 60664-1: 300V; Rated Voltage per UL 1977: 250V; Rated Impulse Withstanding Voltage IEC 60664-1: 1500V; Contact Resistance: 5mΩ; Operating Temperature:-40²C to ...
C:UsersjheadDesktopAHD Customer drawings update 202001152D Customer ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters
Sensitivity μV/V/mmHg 18 10 8 Non-linearity mmHg <1 <1 <1 Offset mV/V within ±1 9 within ±2 TC Offset μV/V/ºC ±40 ±30 ±20 15-45ºC range TC Sensitivity %/ºC –0.12 –-0.2 –0.2 TC Resistance %/ºC 0.12 0.10 0.13 TCR of piezoresistors Operating temp ºC 15…45 Proof pressure mmHg 2700 3000 Drift mmHg < 1 < 1 < 1 Typ: 1 hour test at ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7015-1143 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
AHDP04-24-18PN-WTA Size 24 Receptacle, 18 positions, Pin, st
AHDP04-24-18PN-WTA Size 24 Receptacle, 18 positions, Pin, standard arrangement, normal seal. Comparable to PN# HDP24-24-18PN-L024-Size 24 Receptacle, Call Us 1-800-394-7732
Power Splitter 500 W
Power Splitter 500 W DESCRIPTION Amphenol Power Splitters covers the bands of 698 - 2700 MHz with a PIM value of -153 dBc. Average max. power of 500 W.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
JSD 05.18.15 DECIMALS XX ±.01 XXX ±.005 DECIMALS X ± 0.3 XX ± 0.13 6 1 6 6 2 PCB Load & Torque (A Division of PCB Piezotronics, Inc.) claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Load and Torque. REVISIONS