Search Results for 154 pos pin & tab header assy
SIZE TYPE B C- - Amphenol Sine
2 POS,RECEPTACLE,PIN,ATP SERIES,STRAIN RELIEF END CAP A1 - RELEASE NEW DRAWING 09/MAY/22 IAN TOMMY SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08
LCX Standard Density Panels | Amphenol Network Solutions
Amphenol Network Solutions LCX series features bulkhead-style, LGX-compatible fiber optic patch panels. The LCX can host up to 288 terminations in a standard configuration that fits frame layouts and new builds.
ATF13-08PA-BM13 Board Mount Header, Right Angle, AT, 8 Pin, - Amphenol Sine
ATF13-08PA-BM13 Board Mount Header, Right Angle, AT, 8 Pin, A-key, Self-Threading, Tin Plated Contacts. Comparable to PN# DTF13-08PA-Board Mount Heade Call Us 1-800-394-7732
TNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 122111 - Amphenol RF
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121AA-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S:
TNC Connectors - Amphenol RF
Assembly Instructions; Connectors By Size; QPL/UG Cross Reference; Frequency Range Chart; VSWR/RL Conversions; ... Flat Tab 1 item; PCB - End Launch 2 items; PCB - Surface Mount 1 item; PCB - Through Hole 17 items; Round Post 14 items; ... Phosphor Bronze 154 items; Phosphor Bronze and Brass 19 items; Contact Finish. Gold 389 items; Not ...
SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for ...
The SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for .085 Cable" 7093-0174. Access the design resources CAD Model and Datasheet now!
SERIAL-ATTACHED SCSI (SAS) CONNECTORS - Amphenol CS
card consists of one header and one receptacle and it comes with Vertical or Right angle options. FCI developed the portfolio of 12Gb/s SAS connectors addressing the needs of interposer cards as shown in the following diagrams. 12G VT Receptacle PN: 10120818 VT Demo Board 12G VT Header PN: 10129880 12G RA Receptacle PN: 10123371 RA Demo Board ...
ARINC 600 - Amphenol Canada
ARINC 600 Connectors are recognized standard rack and panel connectors for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionics designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system.
SC000146 1.0mm pin contact, 28-24AWG. Gold Plated - Amphenol Sine
SC000146 1.0mm pin contact, 28-24AWG. Gold Plated -1.0mm pin contact, 28-24AWG. Gold plated . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 ... Assembly Instructions; Test Reports; Technical Bulletins; Job Openings; Supplier Portal; Stay Connected.
Accessories Catalog for Temposonics Industrial Position Sensors
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
Amphenol Assembletech
Product Description: Z-Link 2C 84Pin Right Angle Cable Assembly Series: Gen-Z Signal Wire Size: 34-30AWG Lock to mating part: With latch Plating: connector Au 30u" or others Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0
Amphenol NAFI + UHD CONNECTORS - アンフェノールジャパン ...
fork contact design. Rugged, metal header bodies are machined and finished with chromate. Available in two, three, or four rows of contacts, NAFI Connectors offer a high degree of design flexibility in order to meet specific density and layout requirements. Tuning Fork and Blade Contact System: A proven technology for high reliability.
Power Cable Assemblies - Amphenol Interconnect Product Corp
From pin-and-socket to blade connections, overmolded cable assemblies to board-to-board solutions Amphenol has all your power interconnect needs. ... The connector is made of two rows of contacts and an insulator body. It includes solder tabs for mounting onto a PCB. 1 mm blind mate connector ... Assembly includes: 1U connector and frame; Red ...
20021444-00026T4LF | Minitek127® | Amphenol
Minitek127®, Shrouded Board to Board Header, Surface Mount, 26 positions, 1.27mm (0.500in) pitch. 20021611-00026T4LF. 1.27mm (0.05in.) pitch, Header with eject latch, 26 contacts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
EBY Electro - VC1381 Series - 3.81mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - EtherCAT® Output 5 Product Data Sheet, Document Part No.: 551074 Revision B (EN) 05/2014 Model RP Profile-Style Sensor Standard Magnet Selections Standard magnet selections (Model RP) SELECTION OF POSITION MAGNETS (ONE MAGNET INCLUDED WITH MODEL RP SENSOR)
2M Series - アンフェノールジャパン株式会社
Contacts Accessories & Tools Contacts Tools J 102 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 2M Series Contacts and Tools Micro Band Shield Termination Tool 1. Prepare cable braid for termination process (Figure 1). 2. Push braid forward over adapter
MASTER KEYWAY A B - Amphenol Sine
size 12,4 pos,pin, b rt06124p*hx a1 11 ronald oct-20-2022 orion oct-21-2022 tommy oct-22-2022 weight: 19.02g none tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. 2 ...
MILITARY POWER CONNECTORS 55181 - Amphenol PCD
Plug, Cable, 18 contacts, Pins, 7.5 AMPS, Size 20 contacts, Solder cup 5935011119956
Model 633A01 | PCB Piezotronics
Model 633A01:Digital, industrial, ceramic accelerometer, 0.9 to 15k Hz, top exit, integral cable terminating in USB connector