Search Results for 1112-4144-4148
SMP Spring Bullets - SV Microwave
SV Microwave’s SMP spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated.
SMP and SMPM Spring Bullets for Gang Mating | SV Microwave
SV Microwave’s SMP and SMPM spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated.
SMP Female to Female Bullet, Spring Loaded (OAL 0.650") - SV Microwave
Here, you can explore the SMP Female to Female Bullet, Spring Loaded (OAL 0.650") 1112-4144 offered by SV Microwave. Check out the full product info!
SMP Female to Female Bullet, Spring Loaded (OAL 0.875") - SV Microwave
Elevate your RF connections with SV Microwave's SMP Female to Female Bullet, Spring Loaded (OAL 0.875")" 1112-4147. Explore the specs here!
1112 | Amphenol Global Search | Amphenol
Uncover the SMP Male to Female Adapter, LD 1112-4011 offered by SV Microwave. Explore the product's specifications and contact us for more details.
1215158@18p2p | Amphenol Global Search | Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
remove all sql | Amphenol Global Search | Amphenol
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1112-4144-4148 www.svmicrowave.com title ...
SMP Female to Female Bullet, Spring Loaded (OAL 0.950") - SV Microwave
Discover the SMP Female to Female Bullet, Spring Loaded (OAL 0.950")" 1112-4148 offered by SV Microwave. Meet the product's technical specifications now!
Board to Board Solutions | B2B RF Products | SV Microwave
Learn how to create an ideal B2B solution in our Board-to-Board RF Connector Solutions Product Portfolio. SV Microwave offers a complete line of SMP and SMPM PCB connectors that are ideal for creating a B2B connection. Discover the products now.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
STAINLESS STEEL PER AMS-5678, ALLOY S17700. GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. PASSIVATED PER AMS 2700. IMPEDANCE: FREQ. RANGE: 50 OHMS DC TO 40.0 GHz. 2.0 LBS MINIMUM PRELOAD. 13.5 LBS MAXIMUM (6.0 LBS TYP.) 2.5 LBS MAXIMUM (1.85 LBS TYP.) 5.0 LBS MINIMUM (7.5 LBS TYP.)
Space | Hi-Rel and LEO/MEO Satellites - SV Microwave
Part # 1112-4144 SMP Female to Female Bullet, Spring Loaded (OAL 0.650") Available Inventory: 297
SMP Spring Bullets - SV Microwave
SV’s SMP spring bullets have been designed for repeatable VSWR profiles over the entire range of compression. Repeatability is critical in applications where the compressed length can vary due to tolerance stackup at final integration.
Low Earth Orbit (LEO) Satellites - SV Microwave
Part # 1112-4148 SMP Female to Female Bullet, Spring Loaded (OAL 0.950") Available Inventory: 167
SMP Female to Female Bullet, Spring Loaded (OAL 0.800") - SV Microwave
SV engineers designed and developed the SMP Female to Female Bullet, Spring Loaded (OAL 0.800")" 1112-4146. Explore the product here!
SMPS Female to Female Bullet, Spring Loaded (OAL 0.490")
SV Microwave has launched the SMPS Female to Female Bullet, Spring Loaded (OAL 0.490"). Our smallest, high-frequency spring-loaded bullet yet!
Board-to-Board - SV Microwave
SV’s spring bullets are designed to perform electrically and mechanically when within the compression range specified on the datasheet. The below Figures show the definition of the Reference Plan (or RP) and the efect compression has on the electrical performance of the bullet.
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
- dcn 37958 01/11 stw a dcn 41036 01/15 stw checked: approved: drawn: stw 01/17/11 stw 01/17/11 fed 01/17/11 rohs compliant.080 2.03 .192±.002 4.88±0.05
SMP Female to Female Bullet (OAL .295")" 1112-4189 - SV Microwave
SV Microwave offers the finest SMP Female to Female Bullet (OAL .285")" 1112-4189 for your RF needs. Place your orders with our distribution.
SMP Male QB to SMA Male Adapter 1112-6114 - SV Microwave
SV Microwave presents the SMP Male QB to SMA Male Adapter 1112-6114 with great mechanical and environmental features. Check out the stock details.
SMA Male to 2.4mm Male Adapter | 1112-6299 | SV Microwave
SV Microwave offers the SMA Male to 2.4mm Male Adapter with higher-ranking specifications and performing capabilities. Explore the product now.