Search Results for 10-74932-7
FFV4-65B-R6-V3 - andrew.com
Wind Loading @ Velocity, frontal 688.0 N @ 150 km/h (154.7 lbf @ 150 km/h) Wind Loading @ Velocity, lateral 210.0 N @ 150 km/h (47.2 lbf @ 150 km/h) Wind Loading @ Velocity, maximum 826.0 N @ 150 km/h (185.7 lbf @ 150 km/h) Wind Loading @ Velocity, rear 474.0 N @ 150 km/h (106.6 lbf @ 150 km/h) Wind Speed, maximum 241 km/h (150 mph)
F4A-NMDM-3M-P - andrew.com
Interface, Connector B 7-16 DIN Male Specification Sheet Revision Level B Dimensions Length 3 m | 9.843 ft Nominal Size 1/2 in Electrical Specifications 3rd Order IMD Static -112 dBm 3rd Order IMD Static Test Method Two +43 dBm carriers DTF, Connector A -34 dB DTF, Connector B -34 dB VSWR/Return Loss Frequency Band VSWR Return Loss (dB)
F4-HMDR-D - andrew.com
types 4.3-10 male and 7-16 DIN right angle male Product Classification Product Type SureFlex® D-CLASS, dynamic PIM Product Brand HELIAX® | SureFlex® Product Series RSJ4-50 General Specifications Attachment, Connector A Factory attached Attachment, Connector B Factory attached Body Style, Connector A Straight Body Style, Connector B Right angle
400BPNM-C-G - andrew.com
Coupling Nut Proof Torque 1.7 N-m | 15.046 in lb Coupling Nut Proof Torque Method IEC 61169-16:9.3.6 Coupling Nut Retention Force 450 N | 101.164 lbf Coupling Nut Retention Force Method IEC 61169-16:9.3.11 Interface Durability 500 cycles Interface Durability Method IEC 61169-16:9.5 Mechanical Shock Test Method IEC 60068-2-27
CM-R78 - andrew.com
Round Chimney Mount, 7–8 ft OD Allows for standard sector frame to be mounted to a chimney utilizing (2) "760258156-001" interface brackets per sector frame. Ordered separate. Sector frames ordered separate. Site engineer of record to determine capacity and structure suitability for installation. Product Classification Product Type Chimney mount
3X - pcb.com
7 7 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A ADDED HEAT SHRINK 43390 1.05 [26.7]
B B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
TOOLS & ACCESSORIES - Amphenol Sine
( total items: 10 ) Sort by: 108039116 Locking Clip with Lanyard, Shell Size 16. REQUEST A QUOTE. QXRT08R Extraction Tool (for RTHP series), Size 8 (3.6mm) Contact. REQUEST A QUOTE. RB00011916 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 16 ...
IDS-17-12 Amphenol - Amphenol Industrial Operations
Cable OD Ranges 4.5 – 7.8mm for Sizes 2.5mm2 / 14AWG to 6.0mm2 / 10AWG Locking Mechanism Meets 2014 NEC handbook 690.33(C) requirement for self-locking with tool-required unlock Cable Strain Relief Compression gland featuring a torque-limiting, ratcheting gland nut (when used with tool H4TW0001, below) ...
Model 350B04 Shear ICP® Shock Sensor Installation and Operating ... - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 1/4-28 Male 1/4-28 Male [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
MKS10P02 - Amphenol Antenna Solutions
Mounting Kit, 3-point, pole mounting bracket
© 2020 CommScope, LLC. All rights reserved. - andrew.com
180 1828 30.0 1170.5 205.2 64.6 50.6 4X 11.5 HOLE 185.4 (INSIDE) 301 NHHSS-65B-R2BT2 © 2020 CommScope, LLC. All rights reserved. REVISION
MCG22RHDX-13MB
10 detail d scale 1 : 4 6 7 *some items omitted for clarity* 4 3 2 1 4 3 2 1 a c d d c a b 3 of 4 commscope, inc. of north carolina mp,sf,13'fp,noap mcg22rhdx-13mb 01 re b drawing sheet size scale c version status revision document no. 1:20 title c 2024 commscope, inc. confidential b. 28719.9 e slots allow for mounting of rru or other equipment ...
ATMH06-2SA 2 Position Plug, Socket, High Temperature Rating - Amphenol Sine
AT62-005-2031 Size 20 Solid Machined Socket Contact, Gold Plating, 7.5A, Wire Range 16-18AWG REQUEST A QUOTE AT62-20-0122 Size 20 Stamped & Formed Socket Contact, Nickel Plating, 7.5A, Wire Range 16-22AWG. 4000 pcs.
Model 018C03 | PCB Piezotronics
Lead Time for 1-10 is 14 Dys. Lead Time for 11-25 is 3 Wks. Product Description; Specifications; Documents & Downloads; Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 3-ft, 5-44 plug to BNC plug. Cable assembly consists of the following components: Model 018 cabling Model AG connector
Termination Load - amphenol-antennas.com
Connector Type (xx) 4.3-10 Male (43M) 7/16-DIN Male (DM) Environmental Characteristics Operating Temperature -40° C to +85° C -10° C to +60° C REV052418CC www.amphenol-antennas.com 1 of 1 Termination Load 25W Termination Load
SIZE B C- - Amphenol Sine
10.15 28.6 6x Ø2.38 6x 3.7 44.6±0.5 no potting potting or not in reservoir potting atp04-6p-bm11 part number atp04-6p-bm12 gold contact plating gold atp04-6p-bm1x variants no potting atp04-6p-bm13 atp04-6p-bm14 tin tin a2 - add product number 12/oct/21 ian tommy. created date:
Installation Instructions
7 Apply heat shrink tube. 8 Tighten the coupling nut to the proper torque specification. Torque wrench Part Number: TW-4310 44 − 88 in−lb (5 − 10 N•m) Title: Black.eps Author: Ross E. Lillwitz Created Date:
Piezoresistive accelerometer - PCB
150°F is the maximum recommended operating temperature with 10 Vdc excitation. In applications requiring higher operating temperatures, lower excitation voltage is recommended. 4. Maintain high levels of precision and accuracy using Endevco’s factory calibration services. Call Endevco’s inside sales force at
RVV-65D-R3VB-V3 - andrew.com
13.0 157 2497 31 1750.5 397 65.5 2X 34.5 2X 92.0 RVV-65D-R3VB-V3 © 2023 CommScope, LLC. All rights reserved. REVISION B H 9 10 11 12 100 0 G 1 2 3 4 5 6 7 8