Search Results for 10-74911-4
Terrapin SCE2 - Amphenol Ltd
Resilient in severe battlefield situations; Brass shell as standard, also available in Aluminium; Black-Silver plating is both low-lustre and corrosion resistant (1000 hours salt spray)
AT04 | Amphenol Global Search | Amphenol
at04-4p at04-4p-blk at04-4p-blu at04-4p-brn at04-4p-grn at04-4p-red at04-4p-wht at04-4p-yel color part number part number chart see part number chart 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number ...
Hybrid Combiners PRO-PHY450-2 - AMPHENOL PROCOM
PRO-PHY450-2-4: 210000542: 445 - 465 MHz: Add to quote: PRO-PHY450-2-5: 210000570: 460 - 480 MHz: Add to quote: PRO-PHY450-2-6: 210003039: 450 - 470 MHz: Add to quote: Note * The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. With an antenna load VSWR = 1.5, the isolation between the two Tx ...
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
Quadrax Contacts - Amphenol Socapex
1 6 7,5 10 Outer body 12 2 4 6. www.amphenol-socapex.com Due to technical progress, all information provided is subect to change without prior notice Designed by Amphenol Socapex QUADRAX CONTACTS Portfolio EN3155-074 and -075 crimp contacts Print circuit board contacts Contact Size Cable Contact Part Number Crimping Tools
Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
703110001 | Amphenol Global Search | Amphenol
Lead Time for 1-10 is 8 Wks. Lead Time for 11-20 is 10 Wks. This high-resolution dynamic alternative to bond foil strain gauges uses a quartz sensing element in a durable, titanium housing. It has 0.0006 microstrain resolution, 5 volt output, 100k Hz frequency response and 0.5 gram mass for lightweight test articles. Wire Range: 4-6AWG, 14-20AWG.
Model 352C03 | PCB Piezotronics
Model 352C03:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn.
VITA 66.1 and 66.4 | Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
MIL-PRF-12883/40 Relay Sockets Extended Height RSL 4 Pole/10 Amp
Extended Height RSL 4 Pole/10 Amp Recommended Mounting Panel Cutout Socket Configurations Extended Height Relay Sockets MIL P/N M12883 APCD P/N QTY Size¹ Config. Mating Relay P/N Contact Mates with M83536, M6106, M27709, M83726 Relays Materials Module Body: Polyetherimide per ASTM-D5205 Grommet:
Model 352C23 | PCB Piezotronics
Model 352C23:Platinum Stock Products; Miniature, lightweight (0.2 gm), ceramic shear ICP® accel., 5 mV/g, 2 to 10k Hz, 10-ft detachable cable
PINGER 10 kHz - AIRMAR EMEA
Discover the power of precision underwater acoustics with the AIRMAR Pinger 10. This advanced marine device offers unparalleled accuracy in tracking underwater assets, making it an essential tool for marine research, fisheries, and ocean exploration. Explore the depths with confidence and efficiency using the Pinger 10's cutting-edge technology and reliable performance.
G861 | Amphenol Global Search | Amphenol
(G861 / G875 series) 1.0 PURPOSE: This test is provided you the result of evaluation of the WIRE TO BOARD 2.0 MM PITCH CONNECTOR per the product specification PS-7519, rev. A. 2.0 CONCLUSION: The WIRE TO BOARD 2.0 MM PITCH CONNECTOR passed all applicable testing in accordance with the product specification PS-7519, rev. A.
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
Available for 10 or 12 contacts size 20, male or female contacts, with or without components. Amphenol Air LB France 1200 Modules Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. ...
Compact vibration transmitter, acceleration, peak, 10 g
Vibration transmitter, 4-20 mA output proportional to peak acceleration, has a 10 g full-scale measurement range, operation to 105°C, top exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
pt02a | Amphenol Global Search | Amphenol
PT02A-10-6P(025) YES CONNECTOR, ELECTRICAL, RECPETACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended) ...
42125200 | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors. All one- and two-row models are fitted with a.
RT0W01210PNH | Amphenol Global Search | Amphenol
RT0W01210PNH Receptacle, Square Flange, 10 Position, Male, Shell Size 12. Compatible to part # UT0W01210PH. REQUEST A QUOTE. RT0W01210PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 10 Contacts, 20-30AWG, 5A/150V, Shell Size 12.
Piezoelectric Single Axis Accelerometers | PCB Piezotronics
General Purpose Single Axis Accelerometers. Motion of a rigid body can be characterized within six degrees of freedom. Providing mechanical excitation to simulate this motion as may be encountered in the real world can entail a variety of test machines.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.