Search Results for 0233-43-8071
APC N Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC N Adapters designed for radio frequency applications. APC N Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
Hazardous area vibration sensors and transmitters
Wilcoxon Sensing Technologies offers a large selection of hazardous area rated sensors for industrial condition monitoring. Our sensors can be installed in hazardous areas around the world in accordance with FM, CSA, ATEX, IECEx and other certifications.
Product Data Sheet - Temposonics
R-Series Models RP and RH Temposonics® Linear-Position Sensors - DeviceNet Output Product Data Sheet, Document Part No.: 550651 Revision F (EN) 05/2014 2 Product specifications Product overview
How to Use a Protimeter Moisture Meter | User's Guide
Reliable professional moisture meters from Protimeter are the preferred instruments due to the renowned reliability, accuracy and quality.. Models include the Protimeter Digital Mini (surface moisture) or Protimeter Aquant2 (subsurface moisture). Alternatively, you can combine the two functions by using a Protimeter Surveymaster2 which features both surface and subsurface moisture readings.
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1037 - Amphenol RF
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
44Series - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com 44 Series™ - Cut-Away View A Plug Housing B Receptacle Housing C Alignment Arrows D Wire Sealing Area E Primary Seal F Secondary Seal G Secondary Seal Locking Groove H Socket Contacts J Pin Contacts K Boot Seal (For optional cable jacketing) C C K H E F D D A B J K G 04410310001 1 Position, Female Plug, Socket Contact, 44 Series™, Black Body 14 ...
N-Type to 4.3-10 Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to 4.3-10 Adapters designed for radio frequency applications. N-Type to 4.3-10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/01-0503 RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved
Install Tools - Gemeco
Gemeco's transducer installation tools are specifically designed to make the installation process of transducers, such as those used in underwater acoustics, easier, faster, and more accurate. Their tools include a range of products like transducer holders, mounting adapters, and cable management systems that help reduce the risk of damage or misalignment during installation.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 11/12/2008 8:58:43 AM
10-743020 | Amphenol Global Search | Amphenol
10-743020 | Amphenol Global Search | Amphenol Modal array, ceramic shear ICP® accel, 500 mV/g, 0.5 to 3k Hz, 10-32 top conn., 5-40 stud mount Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail ...
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
Gemeco Marine Accessories | Install tools
Gemeco Marine Accessories Gemeco's transducer installation tools are specifically designed to make the installation process of transducers, such as those used in underwater acoustics, easier, faster, and more accurate. Their tools include a range of products like transducer holders, mounting adapters, and cable management systems that help reduce the risk of damage or misalignment during ...
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
Amphenol
(11.43 mm) trim excess braid crimp bushing cable braid inner wires center conductors.150 (3.8 mm) crimp bushing inner contacts (pins shown for reference) cable cable braid inner contact wire inspection hole inner wires cable braid rear insulator slots inner contacts inner contact retention shoulder.590 ref. rear insulator (15.0 mm ref) h 1.
Model 350B43 | PCB Piezotronics
Model 350B43:ICP® Triaxial shock accelerometer, 0.5 mV/g, 10k g range, mechanically isolated and electrically filtered, 5-ft integral cable
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112950: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1: Contact Finish: Gold: Contact Material:
CAT-5e • CAT-6 • CAT-6a • CAT-8 Cables for Sale | Cables on Demand
CAT-5e • CAT-6 • CAT-6a • CAT-8 Ethernet Cables from Amphenol Cables on Demand offer a level of quality, reliability and service longevity that is simply unparalleled in the industry, thanks to a combination of superior components, manufacturing technique and the industry's best cable testing and qualification regime. It is this very triad of technical excellence that is the cornerstone ...
ICP® PRESSURE SENSOR - pcb.com
Model Number 102M276 ICP® PRESSURE SENSOR Revision: E ECN #: 55309 Performance ENGLISH SI Measurement Range(for ±5V output) 50 psi 344.8 kPa Sensitivity(± 15 %) 100 mV/psi 14.5037 mV/kPa