Search Results for 梅县区2011年城镇居民可支配收入
Data Sheet E-Series EP/EL Analog - Temposonics
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Data Sheet E-Series EH Analog - Temposonics
I 2 I Temposonics® E-Series EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Temposonics
2 Temposonics® C-Series ff-ighwa Fig. 1: Time-of-flight based magnetostrictive position sensing principle 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position ...
MH-Series MH CANbus (Document Part No. 551027)
3 Temposonics® MH-Series MH CANbus Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
Data Sheet E-Series ET SSI 551899 - Temposonics
TR CU 020/2011 Operating pressure (rod version only) Up to 350 bar (5076 psi) Magnet movement velocity2 Any Design/Material Sensor electronics housing/flange Stainless steel 1.4305 (AISI 303); option: Stainless steel 1.4404 (AISI 316L) Sensor rod Stainless steel 1.4306 (AISI 304L); option: Stainless steel 1.4404 (AISI 316L) Sensor profile Aluminum
Level Plus - Temposonics
IEC 60079-1:2011 IECEx FMG 16.0033X Ex db IIB+H2 T6...T3 Ga/Gb Ta= -40 to 71°C: IP65 UKSI 2016:1107 FM22UKEX0070X II 1/2 G Ex db IIB+H2 T6...T3 Ga/Gb Ta = -40 to 71C Features: • 4-in-1 Measurement: • Product Level • Interface Level • Temperature • Volume • No scheduled maintenance or recalibration • Field repairable • Inherent ...
Model 333B52 Modal array, ceramic shear ICP® accel, 1000 mV/g, 0 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 333B52 ICP® ACCELEROMETER Revision: E ECN #: 45641 Performance ENGLISH SI Sensitivity(± 10 %) 1000 mV/g 102 mV/(m/s²) Measurement Range ± 5 g pk ± 49 m/s² pk
C:TempM-N 01 036 0021 1 Rev01 - Amphenol Sine
Title: C:TempM-N_01_036_0021_1_Rev01.ps Created Date: 4/15/2011 9:33:57 AM
GB Analog 14112006e - Temposonics®
I 2 I Temposonics-GB Analogue MTS Sensors Technical Data Input Measuring range Displacement Measuring range 50 - 2000 mm Output Voltage 0 - 10 VDC and 10 - 0 VDC (minimum load: > 5 kOhm)
4 3 2 1 ITEM # PART # QTY DESCRIPTION B
2011 hr e chg: map-50-05 to map-60-06 146 10/25 2012 hr 26-jan-10 item # part # qty description 1aj-117br-9 bushing (.250") 2 aj-117br-10 1 washer (.250") 3 aj-117br-11 1 stud, shell (.250") 4 aj-117br-15 1 spring (.250") 5 map-50-03 1 washer rubber 6 map-57-01 1 strain relief 7 map-50-24 1 nut adapter
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 38042 02/11 STW
- dcn 38042 02/11 stw smpm female blkhd mt. for Ø.047 cable approved: checked: drawn: stw 02/28/11 stw 02/28/11 fed 02/28/11 rohs compliant.1563.96 flats
Model M605B01 Low-cost Biaxial Industrial ICP® Accelerometer ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. MANUAL NUMBER: 18405 MANUAL REVISION: A ECN NUMBER: 49766 Operating Guide with Enclosed Warranty Information 3424 Walden Avenue, Depew, New York 14043-2495
Model 352B70 Ceramic shear ICP® accel., 1 mV/g, 5000 g range, 0. ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 352B70 ICP® ACCELEROMETER Revision: A ECN #: 43392 Performance ENGLISH SI Sensitivity(± 25 %) 1 mV/g 0.1 mV/(m/s²) Measurement Range ± 5000 g pk ± 49,000 m/s² pk
Model M118A07 Ballistic shot shell pressure sensor, 103,420 kPa ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. BALLISTICS PRESSURE TRANSDUCER MODELS 165B02 AND 118A07 OPERATION MANUAL 1 1.0 INTRODUCTION . The Model 16502 & 11807 areAB, charge mode ballistics transducers with welded diaphragm and a
Data Sheet R-Series V RF5 PROFINET (document part number: 552211)
4 Temposonics® R-Series V RF5 PROFINET Data Sheet TECHNICAL DATA 1/ These values refer to a single position measurement 2/ With position magnet # 251 416-2 3/ The flexible sensor element must be mounted in an appropriately shielded environment Output Interface PROFINET RT PROFINET IRT version 2.3 Data protocol Linear profile and encoder profile V4.2
REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION - DCN 38070 ...
- dcn 38070 03/11 pjs approved: checked: drawn: pjs 03/09/11 pjs 03/09/11 fed 03/09/11 rohs compliant 2.250±.25057.15±6.35.150 min3.81 min .500 max12.70 max
PCB Piezotronics | Measure vibration, pressure, force, and more
998t-989-9LL LOOO-Þ89-9LL :eUOUd Êt70ÞL AN 'Medea 'enueny uaplem NOtswa NOUVUaun 'dnoJ9 80d JO WewapeJ1 paJê1s!6êJ e s! .aogou suogeowoeds aôueqo ê/UêSêJ am 'Wê1Uê/lOJdU1! pnpoJd welsuoo go
Model 356A12/010CA Triaxial ICP® accelerometer, 100 mV/g, 50 g ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model 356A12/010CA Triaxial ICP® accelerometer, 100 mV/g, 50 g, 0.5 to 5k Hz, 5gm, 10 ft. integral cable to 4-pin jack Installation and Operating Manual. ...
Model 351B11 Cryogenic, miniature quartz shear ICP® accel., 5 mV ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 351B11 ICP® ACCELEROMETER Revision: D ECN #: 48061 Performance ENGLISH SI Sensitivity(± 10 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 300 g pk ± 2943 m/s² pk