Search Results for рм-4-r3
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
R 3 R 4 R 5 2 1 3 4 5-Out +In +Out-In A D B C R 1 R 2 R 3 R 4 R 5 2 1 3 4 5-Out +In +Out-In A D B C R 6 R 7 NPI-19 Series Constant Voltage schematic diagram. NPI-19 Series Specifications 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI ...
107713-05 | aldenproducts.com - Amphenol Alden
Plug Housing/Coupler Assembly. Quantity. 1
10157930-001rlf | Amphenol Global Search | Amphenol
N02 100 6123 002 Single turned crimp contact, 95mm² (000 AWG), socket, 10mm. REQUEST A QUOTE. TN01 010 0130 2 Stamped Pin crimp contacts on reel for crimp machines. ... n02 036 6110 001 | Amphenol Global Search | Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx ...
Applications & Markets - Amphenol CS
(SAS 4.0). • PSAS connectors (68pins) support SAS HDD and NVME SSDs with 2 SAS lanes supporting up to 24G data rate and 4 PCIe lanes supporting up to 32G (PSAS 5.0) data rates. Mini Cool Edge for GENZ/EDSFF/ OCP • 0.60mm pitch connector, supports high speed up to 112G PAM4 • Designed to meet SFF TA1002, Gen Z, EDSFF, OCP NIC 3.0 ...
Ultraminiature Product Series Cutsheet 040621 - Amphenol RF
1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation: - = 0° C = 90° Cable Type: 081 = 0.81 mm 113 = 1.13 mm 132 = 1.32 mm Assembly Length in mm (Dim L) Standard lengths: 050, 100, 150, 200, 250, 300 mm Cable Color B = Black G* = Gray R* = Red No. of Terminated Ends (1 or 2) A-1PA - 113- 100 B 2 F = 180° H = 270° 137 = 1. ...
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION
scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified sf0930-6200-xx the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 95077
4-Channel Hybrid Combiner PRO-PHY85-4DI
4-Channel Hybrid Combiner DESCRIPTION The PRO-PHY series of hybrid combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna. All hybrid combiners are suitable for 19” rack mounting. Dual isolators fitted as standard. A range of racks and cabinets are available.
3242 monoblock assemblies | Products Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles SIM - EN4165 series 3 connectors (monomodule) - Plugs SIM - EN4165 series 3 connectors (monomodule) - Backshells
00111521103 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
SIM2D45KG - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Datenblatt R-Serie V RH5 PROFINET (Dokumentennummer: 551962)
3 Temposonics® R-Serie V RH5 PROFINET IO RT & IRT Datenblatt RH5 MIT STARREM ODER FLEXIBLEM SENSORELEMENT – SIE ENTSCHEIDEN Beim RH5 können Sie den Basissensor tauschen, wenn der Sensor im Zylinder eingebaut ist, ohne den Hydraulikkreislauf zu öffnen.
Amphenol
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm04-3p* receptacle. ( * = modifications and/or colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul ...
GLADIATOR Am - amphenol.co.jp
Shell to Shell Resistance < 4 mΩ Mating Durability 5000+ Mating Cycles De-Mate Force 3.0 to 5.0 lbs Mechanical Vibration MIL-STD-883 Method 2007.3 ; Test Condition A Sealing IP68 2m for 2hrs Salt Spray 96 hrs CBRN Allows for NBC decontamination Pin Assignment Specifications Pin Specifications Wire AWG 1 40 V @ 5amps 22 AWG 2 40 V @ 5amps 22 ...
IDS-107 Amphenol
4* 4.0mm²/12AWG T TÜV IEC Certification Only (no NEC lock) 6 6.0mm²/10AWG (Blank) CF M 400 pcs/bag, 800 pcs/ box 8** 10.0mm²/8AWG *When ordering a S&F contact, please use cable size order code “4” for both 4.0mm²/12AWG & 6.0mm²/10AWG **10.0mm²/8AWG only available with Cold-Formed (CF) contacts Tools and Accessories Ordering Code
INDUSTRIAL ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 4 µg/√Hz 39.2 (µm/sec2)/√Hz [3] Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size (Hex x Height) 11/16 in x 1.73 in 18 mm x 44 mm Weight 1.95 oz 55 gm Mounting Thread 1/4-28 Female No Metric Equivalent [5] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
CUSTOMER OUTLINE DRAWING - Amphenol RF
4. crimped ferrule hex. crimp size .213" 5. crimped contact pin hex. crimp size .068" recommended cable stripping dim's 3/8-24unf-2a customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
Model J320C02 ESS general purpose, quartz shear ICP® accel, 20 ... - PCB
Model J320C02 ESS general purpose, quartz shear ICP® accel, 20 mV/g, 1 to 4k Hz, 10-32 top conn., to +325 F ground isolated Installation and Operating Manual
Assembly Instructions-C8 Amphenol Type N
280 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com CLAMP TYPES nut washer gasket clamp male contact plug body Amphenol Connector Cable Strip Dims., inches (mm)