Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
STREAMLINED USB 2.0 FUNCTION
USB 2.0 Type C provides cost-effective, full charge capabilities of Type C with streamlined USB 2.0 function. It is ideal for consumer applications such as wearable devices, smart home devices, e-cigarettes, and especially the TWS (True Wireless Stereo) and headphone markets.
FCI Basics USB 3.0 connector delivers a data rate of up to 5Gb/s thanks to the SuperSpeed transfer mode. As a third major revision of the USB standard, it is backward compatible with USB 2.0 devices and cables. USB 3.0 is available in vertical through hole, right angle through-hole, and upright through-hole positions.
SuperSpeed USB will deliver 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. With 5Gb/s signally rate, SuperSpeed USB 3.1 has a Sync-N-Go technology that minimizes user wait time. No device polling and lower active and idle power requirements are other significant features of these connectors. SuperSpeed USB is backward compatible with USB 2.0.
FCI Basics USB 3.1 Gen 1 SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. Standard form-factor plug and receptacle performs up to 5Gbps and has "Sync-N-Go" technology that minimizes user wait-time. SuperSpeed USB is backward compatible with USB 2.0.
COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.
FCI Basics USB 3.1 Gen 2 Type C connector delivers 2x the data transfer rate of SuperSpeed USB, as well as offers highly improved power efficiency. The next-generation form factor provides a multifunction single cable solution for data, power, audio, and video. Standard form-factor plug and receptacle performs up to 10Gb/s and power delivery up to 100W.
USB 3.2 Gen 1 (5Gb/s), USB 3.2 Gen 2 (10Gb/s), USB 3.2 Gen 2x2 (20Gb/s), USB Type C compliant, high-speed solution
USB 3.2 high-speed Type C is a standard interface that is expected to spread to a wide variety of devices in the consumer, industrial, and automotive markets.
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in challenging conditions.
The Amphenol Socapex USB3CFTV connector provides a durable solution for data transmission in challenging environments, offering reversible connectors, bi-directional power capabilities, MIL-DTL-38999 series III type, IP68 rating, and resistance to shock, vibration, and extreme temperatures—making it ideal for military, aerospace, and industrial applications.
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB.
These keys are compatible only with USB3CFTV receptacles.
Amphenol SOCAPEX reinforced USB memory keys are available in different capacities: 32, 64, 128 & 256Gb, and more. They can only be used with our Amphenol Socapex USB3FTV or USBFTV receptacles for data storage in harsh environments. The USB3.2 Gen1 max transfer rate is 5 Gb/s.
With USB Field, you can insert a standard USB 3.0 cordset into a metallic plug which will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!
USB 4 compatible with the TBT4 (Thunderbolt™ 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector…), etc.
- USB4 Gen 3 (40Gb/s) certified
- Power rating up to 240W
- High-speed transmission up to 40Gb/s
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.
Tecvox is transitioning the global transportation industry from USB Type A to USB Type C chargers with multiple mechanical design options, port illumination, dynamic thermal control, and programmable features as required. We provide the best USB charging experience for end-user satisfaction.
The USB Charger provides a wide range of interfaces from Type A to Type C with multiple power outputs, including Power Delivery offering up to 100W of power. Utilizing a core electronic design, USB chargers can be configured to fit into a variety of packages - including rear seat or dashcam chargers.
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications.