All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Transmission Harness
Transmission Harness
Our complex cable sets are used in classic and hybrid double-clutch transmissions as well as 8- and 9-speed automatic transmissions. Oil tightness and optimum connection technology under the most extreme conditions are of the highest technical relevance and are achieved through our many years of experience in this product sector.

Product Transmission Interface and Gearbox Harness China / Asia
Transmission Interface and Gearbox Harness China / Asia
Interconnect solution and electrical interface for transmission including automatic gearbox, dual-clutch and semi-automatic transmissions. Hybrid connection with multiple power and signal applications. Oil and water-tight solutions.

Product Trans-Power®
Trans-Power®
This series, offers inter-car jumpers and head-end power, ruggedized harsh environment, metal or rubber circular, press-fit coupling, high power connectors. With twenty-seven poles (inter-car jumpers) per connector and up to 400 amps possible (head-end power) with a standard operating temperature from -49°C to +43°C.

Product Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket. This flexible cable shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.

Product Triax Connector Series
Triax Connector Series
Amphenol Triax connectors are used in applications where maximum RF shielding and minimum noise radiation are required. They are the perfect solution for harsh environments with high temperatures. They can also be tested and approved for use in nuclear reactor chambers.

Product Triax Contacts
Triax Contacts
Provide additional shielding when terminated to Triax cable having solid or stranded center conductors. Amphenol supplies Triax contacts in sizes 8, 10, and 12 and they are ideally suited for use in D38999 Series I, II, and III circular connectors.

Product TRIO solutions for legacy and 5G
TRIO solutions for legacy and 5G
3-sector base station antennas cylindrical structure, able to host the latest generations of panel antennas. Due to their low visual impact, TRIO antennas are ideally suited for rooftop and wherever site acquisition or site upgrade is a challenge

Product TR Multicoax
TR Multicoax
TR Multicoax delivers superior signal integrity from multiple high-speed analog or digital channels. With a choice of 20GHz, 40GHz, or 70GHz configurations, users can upgrade their connectors according to bandwidth requirements on their application. TR is the highest density, high-speed multi coax connector on the market.

Product Tru-Loc®
Tru-Loc®
This series, utilizing RADSOK® technology is ruggedized for harsh environments, thermoplastic rectangular, integrated latch push/pull, signal connector for use in high vibration areas. With three insert arrangements ranging from 2 to 6 contacts per connector and up to 13 amps possible with a standard operating temperature from -40°C to +150°C.

Product Tru-Loc® Splitter
Tru-Loc® Splitter
This product is used in a CANbus network to convert a six-circuit input into two equal, yet separate sets of power and signal output, ruggedized for harsh environments, thermoplastic rectangular, integrated latch coupling, power and signal splitter. With a 6-way contact insert arrangement and up to 13 amps possible with a standard operating temperature from -40°C to +150°C.

Product TVµCom 10 Gb+
TVµCom 10 Gb+
TVµCom-10Gb+ combines 10 Gb/s Ethernet speed of the classic µCom-10Gb+ with the ruggedness of 38999 Series III shell. TVµCom-10Gb+ exceeds 10Gb/s according to the IEEE 802.3an-2006, 10GBase-T standard, and the 38999 series III size 11 shell provides environmental resistance similar to MIL-DTL-38999 Series III.

Product TVμCom USB3.0
TVμCom USB3.0
These specific adaptations of μCom and TVμCom are optimized for USB3.2 Gen1 and intended for connection and disconnection in harsh environment military and aerospace applications.

Product TV / CTV as per VG95319-1006; -1007; -1008
TV / CTV as per VG95319-1006; -1007; -1008
TV circular connectors with various surfaces such as aluminum, stainless steel, marine bronze, or nickel-coated composite. Approved as per MIL-DTL-38999 Series III. They are also very vibration-resistant due to the screw lock. A tear plug is also available.

Product TV-CTV - D38999 Series III
TV-CTV - D38999 Series III
Amphenol Socapex MIL-DTL-38999 Series III / EN3645 connectors offer a large variety of contact arrangements and shell types, with maximum weight/space savings. 9 shell sizes (from 9 to 25) 100% scoop proof are available. We have Metal & composite shells with ROHS versions.

Product TVOP
TVOP
New generation TVOP uses the proven 38 999 or derivated shell, and the standard termini (Ø 2.5 mm) which is designed to provide high reliability performance and cost effectives solutions for outdoor and indoor applications.

Product TV-SIM Modular thread coupling connector
TV-SIM Modular thread coupling connector
These connectors with thread coupling are based on MIL-DTL-38999 (they use shell size 17) & EN4165 / VG96513 (for the inserts) standards. Offering a high liability within a harsh environment, they are sealed and resistant to shock & vibrations. They use the same installation dimensions as connectors according to MIL-DTL-38999. They are available in alternative RoHS & REACH alternatives.

Product Twinax Connector Series
Twinax Connector Series
Twinax connectors feature keyway polarization to ensure system integrity and prevent signals from being mixed, making them ideal for computer network applications.

Product Twinax Contacts
Twinax Contacts
The size 8 Concentric Twinax contact was developed for use in MIL-STD-1553 Airborne multiplex data bus applications which require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance Tri-Start connector with its fully scoop-proof feature of recessed pins.

Product Two Hole Flange Adapters
Two Hole Flange Adapters
Amphenol SV Microwave released 2-hole in-, and between-series flange mount adapters. These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options. Additionally, these new adapters come with two screws for fast and easy installation. With so many configurations available, there is a solution f

Product UHD Connectors
UHD Connectors
The Ultra High Density (UHD) interconnect is a high-reliability packaging solution for airborne, space, shipboard, and ground-based applications. With 80 contacts per linear inch, the UHD connector is tested and qualified to DSCC 89065. A modular approach allows for straightforward incorporation of signal, power, coax, and fiber-optic inserts, as well as EMI shielding.

Showing 1721 to 1740 of 1,865 items