Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market. Next-generation VPX interconnects allow the signal transition path to expand to 100G bandwidth through a traditional copper backplane. Backplane assembly and test in the production environment are critical.
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
10G PORT TESTING SOLUTION
Amphenol's 10G SFP+ MSA compliant Loopback Modules are part of Amphenol's comprehensive copper cable and connector product family. Offered as passive electrical, our SFP+ Loopbacks come with and without EMI spring fingers. Loopbacks without EMI spring fingers reduce the insertion and extraction force.
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or alu cable contacts (also exist in components carrier versions for diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper cable contacts, and also exist in components carrier versions (diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are fully sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, to easily insert a component and change a signal, or simply to repair a damaged wire.
Grounding modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements, these Amphenol Air LB France's modules are suited for grounding applications. Including components or not, they can be screwed directly on the structure. Available for 10 or 12 contacts size 20, male or female contacts, with or without components.
Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. Suitable for aircraft and military applications. Modules are mounted on tracks. Different contact arrangements are available per contact size. Specially designed for microcurrents applications (modules to be fitted with female crimp contacts).
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers.
Amphenol RF's line of 12G BNC, HD-BNC, and MCX products are optimized for 4K Ultra HD Broadcast, providing fully intact signal transmission on a single channel.
The traditional 12V outlet socket provides a simple easy-to-use consumer interface port to power in the vehicle for numerous consumer products, such as phone chargers.
Airmar’s WeatherStation WXRS provides real-time information on rain intensity, accumulation, and event duration. An acoustic sensor measures the impact energy of individual raindrops on the top of the instrument. This patented rain-detecting sensor is virtually maintenance-free. It has no moving parts or components that need to be emptied, cleaned, or will become clogged by debris.
Airmar’s WeatherStation 150WXS provides accurate, site-specific, weather data from a single compact device. It measures seven critical weather parameters in real-time. The compact housing features ultrasonic wind and barometric pressure measurements. Plus the solar radiation shield increases the stability of temperature and relative humidity readings.
The Amphenol Air LB France's 1720 push-pull connectors Series is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system applications where shielding is not necessary.
The Amphenol Air LB France's 1750 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available in different contact configurations (size 12 to 22).
The Amphenol Air LB France's grounding modules are suited for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks. Available from 36 contacts size 22 to 8 contacts size 12.
Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily insert a component. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.
The Amphenol Air LB France's 1777 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available in different contact configurations (size 12 to 20).
SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types.