Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Circular Multiport Connection System
Circular Multiport Connection System
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves. This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed.

Product Class L Connectors
Class L Connectors
Heavy-duty cylindrical connector for higher Amperage requirements suitable for Military & Industrial application, The rigid configuration & control assures correct interconnection of an electrical circuit for maximum safety & reliability. Connectors are QPL qualified & meet the requirement of the MIL-DTL-22992 military standard.

Product Class L Connectors, MIL-DTL-22992
Class L Connectors, MIL-DTL-22992
MIL-DTL-22992 Class L heavy-duty connectors are the largest size mil-spec cylindrical connectors. Current range from 40 to 200 amperes. Direct current or single/three-phase, 60/400 Hertz alternating current. Resistance to the operating environments of heat, moisture, vibration, high impact, and immersion. Automatic grounding for safety.

Product CNC Machining
CNC Machining
State-of-the-art machine with abilities to machine, coat, inspect, and assemble mechanical solutions for our internal and external customers. Our capabilities include Six 4-Axis Mazak machines, 5-Axis Mazak Integrex, water-jet, and press brake, CMM, vacuum fixturing for thin-walled heat-sinks.

Product Coaxial Contacts
Coaxial Contacts
Reliable interconnection and continued performance in size 8, 12, & 16 crimp termination style. Available for use in MIL DTL 38999 Series I, II, and III Connectors. Also available in PC Tail.

Product Coaxial Fixed Attenuators
Coaxial Fixed Attenuators
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.

Product Coaxial Terminators and Loads
Coaxial Terminators and Loads
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.

Product µCom 10 Gb+
µCom 10 Gb+
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.

Product Compact PCI Serial 3U 6-Slot Backplane
Compact PCI Serial 3U 6-Slot Backplane
Amphenol-BSI’s range of PICMG compliant backplanes includes CompactPCI Serial which modernizes CompactPCI to include high-speed serial Ethernet, PCIe, SATA and USBinterconnects. These high-speed serial interconnects are capable of data rates up to 12Gb/s.

Product Composite Self-Closing Caps
Composite Self-Closing Caps
For PT/451 Series, RJ/USB Field & Amphenol Sine RT360.

Product μCom USB3.0
μCom USB3.0
Miniature multi-pin USB3.0 connectors for harsh environments.

Product Concentric Twinax Contacts
Concentric Twinax Contacts
The size 8, 10, and 12 concentric twinax contacts were developed for applications that require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance D38999 Series III connector with its fully scoop-proof feature of recessed pins. The concentric Twinax contact is crimp terminable to twisted shielded cable.

Product Conduits
Conduits
High-performance Conduits are intended to be supported by Amphenol Pcd P-Clamps. Conduits provide support for wire bundles where separation or protection from other systems or structures is necessary. Conduits can be installed anywhere in the aircraft, including the wings. Although Amphenol Pcd Conduits are available in various standard configurations and sizes, we offer custom products as well.

Product CONEC D-SUB Filter connectors
CONEC D-SUB Filter connectors
With increasing data transmission rates and operating frequencies, it is becoming increasingly important to ensure the function of electrical devices and systems in each other’s environment in order to guarantee trouble-free operation. CONEC filter connectors help to dissipate conducted interference directly at the interface. Filter D-SUB connectors are available as standard, high density or dual port.

Product CONEC IP67 D-SUB SlimCon
CONEC IP67 D-SUB SlimCon
The IP67 D-SUB CONEC SlimCon connector series offers very small dimensions in addition to its one-piece zinc die-cast housing. The most important reasons: • 1:1 conversion from IP20 to IP67 interfaces possible • Saving of installation space • Robust one-piece zinc die-cast housing • different series available (ST, HD, Combination)

Product CONEC IP67 Fiber Optic LC Duplex Connectors
CONEC IP67 Fiber Optic LC Duplex Connectors
CONEC IP67 Fiber Optic LC Duplex connectors offer secure and fastest option for data transmission. Suitable for industry with standard LC interfaces according to IEC 61754-20. Protection class IP67/IP68 Available as Single Mode (SM), Multi Mode (MM) and APC Single Mode (APC-SM).

Product CONEC IP67 RJ45 series Cat5e & Cat6A
CONEC IP67 RJ45 series Cat5e & Cat6A
The connector series is designed for Industrial Ethernet wiring with protection degree IP67 and the bayonet locking allows fast, simple and robust connection in harsh environments. The broad portfolio includes connectors in plastic, metalized plastic or full metal.

Product CONEC IP67 USB series
CONEC IP67 USB series
Data communication is also required in outdoor applications. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and impacts such as heat, rain, snow, salty mist and dust place high demands on all connectors. The IP67 USB connectors developed by CONEC provide reliable protection against environmental influences and mechanical stress.

Product Conformable RF Cable Assemblies
Conformable RF Cable Assemblies
SV Microwave's conformable RF cable assemblies can be easily formed by hand. The braided outer shield of the standard flexible cable is replaced with a tin-plated outer braid that is durable but flexible. Conformable or hand-formable cable assemblies are ideal when the cable bends must be determined during the installation of the assembly.

Product Control Panels
Control Panels
Control panels for construction machines, yachts, and boats include pushbuttons and switches (for example from Carlingswitch), control indicators, and displays with application software. Control panels made out of ABS, PMMA, metal class A2 and A4. Possible protection rate up to IP65-67. Manufactured according to customer specification and design.

Showing 81 to 100 of 667 items