Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product VPX 3U 5-Slot ½ Size ATR Backplane
VPX 3U 5-Slot ½ Size ATR Backplane
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.

Product VS-101 Low Frequency Vector Sensor
VS-101 Low Frequency Vector Sensor
The VS-101 vector sensor measures acoustic pressure and particle acceleration in three orthogonal axes and, with integral pitch, roll, and heading sensors, can provide a bearing to the target. It is a relatively low frequency vector sensor for stationary applications, such as harbor and inlet security, surveillance, underwater monitoring stations, sonobuoys, research, and wildlife monitoring.

Product VS-301 Compact Vector Sensor
VS-301 Compact Vector Sensor
The VS-301 vector sensor measures acoustic pressure, particle acceleration, pitch, roll, and heading, to be able to provide a bearing to a target. Applications include towed and stationary arrays, harbor and inlet security, surveillance, underwater monitoring stations, sonobuoys, research, and wildlife monitoring. An acoustically transparent integral mount is available to facilitate integration.

Product VS-302 Integral Mount Vector Sensors
VS-302 Integral Mount Vector Sensors
INTMOUNT-302-SE and INTMOUNT-302-BE vector sensors measure acoustic pressure, particle acceleration, pitch, roll, and heading, to be able to provide a bearing to a target. An acoustically transparent integral mounts facilitates sensor integration onto UUVs, USVs, ships, submarines, and other platforms. Broadband frequency response to 10 kHz makes them ideal for towed array applications.

Product Wired Control Panels
Wired Control Panels
Wired Control Panels are used in the cockpit or in the avionic bay. Features are done through wired electromechanical components such as toggle, rotary, breakers, indicators. They may incorporate a Front Face Panel with lighted legends, touches. We hold Part21G and PART145 certificates for production & maintenance. We support product design and certification by delivering full documentation.

Product XF-045
XF-045
XtendedFlex®-045 is a revolutionary cable in the XtendedFlex product line that boasts unrivaled compactness and flexibility. This cable is a highly versatile solution that can be used in a wide range of applications. Despite its flexibility, XF- 045 also offers low attenuation, ensuring that signals transmitted through the cable remain clear and strong.

Showing 291 to 296 of 296 items