Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Custom electrical and fiber-optic harnesses built to VG96929-2 (A-D1 & M-P) or IPC/WHMA-A-620. We deliver precision prototypes and series builds for defense, aviation, marine, industrial, and electric air mobility. Built-to-print or built-to-spec with full test documentation including FAI, ATR, and electrical testing, plus mechanical integration.
CAT.6a Ethernet patch cable with VG approval for reliable 10 Gbit/s high-speed data transmission. Equipped with robust RJ45 connectors, it meets the demanding performance requirements of VG specifications. An Amphenol Air LB product designed for secure, high-performance networking in challenging environments.
Single-pole circular connector with reverse-bayonet locking for high-current transmission up to 950 A at low voltages.
Crimp Contacts for cable sizes from 25mm² to 240mm² or threaded bolt contacts. Water pressure resistant IPX8 (1 bar/16 h)
Flat braided copper conductors for flexible grounding and protective connections, sold by the meter or pre-assembled with cable lugs. Ideal for military vehicles and demanding industrial applications, ensuring reliable electrical continuity. VG-approved Amphenol Air LB product, combining flexibility, durability, and long-term performance.
Our ELECTRICALLY CONDUCTIVE GASKETS are approved acc. to VG96940-6 and offer excellent shielding characteristics against electromagnetic interference and maximum protection against moisture and dirt. They are also resistant to aggressive liquids such as oil or kerosene. The gasket are are available for a huge range of connector standards / series: Circular, rectangular, D-Sub, caps or customized
Robust circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering 4 or 6 power contacts rated up to 100A per contact and 1000V operating voltage. FMLB leading contacts and LMFB lagging contacts, together with IP2X finger protection, ensure safe make/brake timing and high protection for both user and system.
Grounding metal strips made of corrosion-resistant V4A stainless steel for low-resistance grounding and power distribution. Ideal for military vehicles, maritime applications, and demanding industrial environments. VG-approved Amphenol Air LB product, combining durability, reliability, and long-term performance.
VG version J - Aluminum alloy with zinc-tin plating and/or black anodized
Breakthrough into a cadmium-free future: Amphenol-Air LB sets new standards with its VG-approved version J. Zinc-tin is an innovative, environmentally friendly alternative to cadmium plating -1:1 compatible and equivalent for future-proof technology without compromise.
RoHS & REACH compliant: Cadmium and chromium(VI)-free.
Electrically conductive and corrosion-resistant
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.