Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product USBF TV & USB3F TV
USBF TV & USB3F TV
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).

Product VG95234 / GCB-B
VG95234 / GCB-B
Robust circular CONNECTOR with reverse-bayonet locking, offering up to 61 contacts for signal and power transmission up to 245A in a robust shell. A wide range of versions, configurations, backshells, contacts, and insert arrangements is available to meet defense application requirements in harsh environments.

Product VG95319-100; -101; -102 / TacBeam
VG95319-100; -101; -102 / TacBeam
TacBeam is a hermaphroditic lens connector, insensitive to dust and dirt for fiber-optic data transmission with 2 or 4 channels. This connector is qualified as per MIL-DTL-83526/20 and 21 and in addition it is approved as per VG95319-100; -101, a marine bronze version is also available according to VG95319-102.

Product VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N / TV|CTV
VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N / TV|CTV
Circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering up to 187 contacts for electrical or fiber-optic data transmission, as well as signal or power transmission up to 230A — all within a scoop-proof shell. A wide range of versions, contacts, and insert arrangements is available to meet the most demanding application requirements

Product VG95319-1009
VG95319-1009
VG-approved 75 Ω coaxial, or fiber optic contacts for video and data transmission. Compatible with VG95319‑1016, MIL-DTL-38999 Series III, TV/CTV connectors. Coaxial contacts support 0–3 GHz with matched 75 Ω impedance; fiber optic termini offer excellent optical and mechanical performance for single- and multimode.

Product VG95319-1011 / BVG
VG95319-1011 / BVG
BACKSHELLS form the watertight seal of a connector and offer protection against electromagnetic interference, moisture, and dirt. They are available in different versions: band connection / clamping cone (SQ) / for heat shrink boots / straight or angled with a wide selection of cable outputs, materials and platings. Suitable for VG95319-1016 / MIL-DTL-38999 Series III / TV/CTV connectors.

Product VG95319-1015
VG95319-1015
These bands firmly secure shielding braids to the backshell, delivering robust protection against EMI, moisture, and dirt while ensuring reliable strain relief. Crafted from passivated stainless steel and fully compatible with VG95319-1011, they offer dependable performance and VG-approved quality.

Product VG95319-1016 K,L,M / TV-SIM | CTV-SIM
VG95319-1016 K,L,M / TV-SIM | CTV-SIM
Modular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating. This series enables the integration of EN4165 (VG96513) modules, with up to 30 contacts, for electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A, all within a circular MIL-DTL-38999 III shell (size 17).

Product VG95328 / PT
VG95328 / PT
Compact & robust circular CONNECTOR with bayonet locking and five guiding grooves for effortless mating. Series PT offers high contact density with up to 61 contacts for signal and power transmission up to 40 A in a miniature shell. Available with AWG crimp, solder, or wire-wrap contacts.

Product VG96912 / SJT
VG96912 / SJT
Compact circular CONNECTOR with bayonet locking and five guiding grooves for effortless mating, offering up to 128 contacts for signal and power transmission up to 23A or up to 10Gbit/s data transmission, all within a scoop proof shell. Available with AWG Crimp, PCB and wire wrap contacts.

Showing 331 to 340 of 371 items