Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
High Voltage Power Outlets
High voltage power outlets offer "your home" in a vehicle. These power ports offer 110V or 230V power for consumer electronics and appliances for both interior and exterior cabin use.
HSC Connector System
HSC connector system is a fully shielded interconnect system that supports data rates up to 1Gb/s and more. With 0.50mm square terminals, it allows a lighter and smaller connector design. The comprehensive shielding of these connectors provides enhanced EMI performance. It is designed for automotive applications like LVDS, camera, USB, and IEEE 1394.
HSD (High Speed Data) Connector System
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It has a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. It has the minimum size to satisfy global automotive requirements such as LVDS camera, USB, and IEEE 1394 applications.
HS-Lok Push-Lock Connectors
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating.
The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】
Humidity Sensor
The humidity sensor measures windscreen, ambient temperature, and humidity to calculate dew point and predict fogging condition on the windscreen to support HVAC systems.
HVBI
HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space, robust metal shells with excellent electromagnetism shielding, potting design for backshell provide excellent anti-vibration and waterproof performance, has a wide range of current from 60A to 250A. UL and TUV Certification.
HVCO GB/T
HVCO GB/T Connectors are all compliant with GB/T 20234.1/2/3 standards.
HVCO IEC
HVCO IEC/CCS2 connectors are all compliant with IEC 62196-2, IEC 61851-1 standards.
HVCO SAE
HVCO SAE/CCS1 connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.
HV/EV Connectors and Components China / Asia
Complete interconnect solutions for all High Voltage Devices for Electric and Hybrid Electric drivetrain and electric power connections inside of HV applications including Charge Inlets, OBC, EV Battery, Inverters, e-motors, and AUX devices.
HV Harness Assemblies
Various build-to-print cable assembly including different process assembly such as potting, overmolding, electrical welding
HVLock® High Voltage Platform
MODULAR, RELIABLE, AND COMPACT SOLUTION
The BMS consistently tracks the charge/discharge activities of the battery pack and monitor cell voltages. The HVLock® High Voltage Platform is a wire-to-board connector of specific design, which will optimize the performance and size to fit OEM's application needs in 4.50mm pitch with a nominal current carrying capacity of 3A.
HVPT
HVPT Pass-Through, which is equipped with plastic housing and cable gland, provides a reliable high voltage connection.IP67 rated, light in weight and easy to install, it offers a good price-quality ratio. Multiple coding positions are available. 1 to 3 positions, cable size: 25 to 70mm2 shielded wires
HVSL1000
HVSL1000 offers a rated current of 250A Max and a rated voltage up to 1000V. It is perfectly suitable for EV applications such as power solutions. External HVIL: 1 position / Internal HVIL: 2 to 3 positions. / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS / IP68 (mated), IP6K9K / Touch-proof /
Multiple coding positions / 25 to 70mm2 shielded wire.
HVSL1200
HVSL1200 is the latest generation of the Excel|Mate series. The RADSOK® Technology R4 version 10mm and an interlock solution ensure a safe and reliable connection. 2 position / Rated voltage: 1000V / Rated current: 350A / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS/ IP68 (mated), IP6K9K / Touch-proof / Multiple coding positions / 70 to 95mm² shielded wire
HVSL1400
HVSL1400, The 14mm contacts combined with an interlock solution ensure a safe and reliable connection. 2 position connectors with a voltage rating of up to 1000 V DC and a current carrying capability of up to 450A. cable size: 70 to 120mm2
HVSL282
HVSL282, is a 2 positions connector with plastic housing, which provides a range of rated current from 16A to 32A and 2.5 to 4 mm2 crimping cable, rated voltage 1000V DC.
HVSL362-6
HVSL362 - 6
2 to 6 Pole | 1000V | 40 to 95A
Low cost circular terminals designed
to consolidate multiple loads into one
connector.
• HVIL
• Shielded
• Sealed IP6k9k
• USCAR 2&37, LV 215 Compliant
HVSL633
HVSL633 is a 3 positions connector, which offers a range of current from 23A to 40A and a 4 to 6mm2 crimping. It was specially designed for DC-DC, air-conditioner, and other EV equipment and devices. Internal HVIL / IP68 (mated), IP6K9K / Touch-proof / Rated voltage: 800V DC / Rated current: 23 to 40A / Multiple coding positions / 4 to 6mm2 shielded wire.
HVSLF18
Specifically designed to provide a safe and reliable connection. With a voltage rating of up to 1000 V DC and a current carrying capability of up to 270A. cable size: 35 to 70mm2 shielded wires, IP67 (mated), IP6K9K. Plastic housing.
HVSLS800
HVSLS800 is a 2 pins metal connector, which provides a rated current of 180A and a 35 to 50mm2 crimping cable. It was specially designed for inverters, junction boxes, power distribution boxes, and other EV equipment and devices. Internal HVIL / IP68 (mated), IP6K9K / Touch-proof /Multiple coding positions / No tool required to unmate / 35 to 50mm2 crimping cable.
Hybrid Connectors
For certain applications on auxiliary units, we offer combined power and signal interfaces in one component. This combination reduces the assembly and sealing effort and thus saves space, costs, and time.
HYPERBUSS™ Family
Amphenol Sine Systems’ HYPERBUSS™ Family of receptacle Connectors are IP68 and IP69K rated (in mated condition), high-performance, cost-effective solutions used in a variety of interconnect applications where a common “bussed” electrical pathway is required. They contain superior environmental seals and seal retention capabilities.
ID Rugged Bulkhead Adaptor Series Connector
RUGGED INDUSTRIAL/MILITARY RJ45 (ETHERNET) CONNECTORS
Amphenol's line of Rugged Bulkhead Adaptors serves many markets and applications across the globe including Transportation, Military, Medical, and Industrial.
Inductive Arc Position Sensors
Built for extreme environments, these magnet-free sensors deliver precise position data in harsh environments. IP67/69K sealed & high-temp tolerant, they handle misalignment & vibration. Arc design simplifies assembly & saves costs. Ideal for absolute rotary/linear motion sensing in automotive & off-highway applications.
Inductive high-speed xEV rotor position sensors
Piher Sensing System's high-accuracy eMotor inductive rotor position sensors (IPS) offer a cost-effective, reliable, and ASIL-D-compliant alternative to resolvers and other sensors for position sensing of high-speed motors. Inductive sensors use the physical principle of induction to detect the position of a solid metallic target, enabling reduced parts and higher design flexibility.
Inductive Linear Position Sensor
Piher’s custom inductive linear sensors measure position with no magnets, ensuring high accuracy (up to 14bit), IP67/IP69K sealing, and immunity to stray fields. Ideal for harsh automotive/off-highway use, they feature extended ranges (10–800mm), compact size, and true touchless operation for maintenance-free, long-lasting performance.
Insert Molded Components
By overmolding metal parts such as contacts, pins, sleeves, or busbars, a wide range of components can be produced for the modern electric car.
Interior Lighting
Customer-specific interior lighting products. Applications are available with RGB or single color solutions. Product examples: storage compartment lamp, reading lamp, footwell lamp
Interior Lighting China / Asia
Our interior lighting product includes a variety of solutions that can be integrated into various systems with independent design and development capabilities.
Highlight:
• Internal laboratory for photometry and colorimetry measurements
• Optical Simulation
• Touch reading lamp
IP67 All-Plastic Latching USB Type A
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. These connectors have all-plastic construction with Bayonet Coupling and Jam-Nut mounted panel receptacles.
IP67 Boot Style Hood
SEALS INTERFACE OF EXISTING HARSH RJ AND USB CONNECTORS IN THE MATED CONDITION
Cost-effective, easy to install IP67 flexible sealed boot for Harsh Environment or standard I/O connectors, can be used with standard plugs/cables.
IP67 Latching HDMI Plug Cables & Receptacles
Amphenol's MRH series of HDMI Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. MRH plug cables are terminated to IP20 HDMI Type A plugs. Plug housings are available with metal/plastic construction and metal thumb Latch coupling, or allmetal construction with Bayonet Coupling.
IP67 Latching RJ45 Plugs & Jacks
MRK plug housings are designed to be used with user-supplied standard RJ45 cable-mounted plugs. Plug housings are available with metal/plastic construction and Metal Thumb Latch Coupling, or all-metal construction with Bayonet Coupling. The mating receptacles feature an integrated RJ45 Jack and matching IP20 RJ45 jack on the termination side, and a square mounting flange with 4 screw mount holes.
IP67 Metal Bayonet Latching USB Type A
Amphenol's MRU series of USB 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. These connectors have metal body with metal bayonet coupling and 4 hole screw mount rectangular flange receptacles, designed to provide solutions for a variety of environments and applications, including Industrial, Telecommunications, DataCom, Medical, Energy, Transportation, etc
IP67 Thumb Latching USB Type A
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. This series of connectors and cables are designed to provide solutions for a variety of environments and applications, including Industrial, Telecommunications, DataCom, Medical, Energy, Transportation, etc
IPC-M120 Connectors
Amphenol's IPC-M120 is a reliable, mid-range connector within the IPC product series. The power connector is designed to house two separate 2AWG (33.6mm2) contacts rated up to 115A per contact. IPC-M120 is the ideal connector solution for battery interconnects, eMobility charging, and other DC power distribution applications.
IPC-M175 Connectors
Amphenol's IPC-M175 displays formidable power through a sleek design in the IPC product series. The power connector is designed to house two separate 1/0 (53.5mm2) contacts rated up to 175A per contact. IPC-M175 is the ideal connector solution for battery interconnects, e-Mobility charging, and other DC power distribution applications.
IPC-M350 Connectors
Amphenol's IPC-M350 power connector is the largest and most powerful connector in the IPC-M product series. IPC-M350 is capable of housing two separate 350MCM (185mm2) contacts rated for up to 500A (UL rated). IPC-M350 is an ideal connector solution for battery interconnects, eMobility charging, and other DC power distribution applications.
IPC-M50 Connectors
Amphenol's IPC-M50 power connector is designed to house two separate 6AWG contacts rated up to 50A per contact. IPC-M50 is the ideal connector solution for battery interconnects, eMobility charging, and other DC power distribution applications. IPC-M50 features the smallest profile in Amphenol's IPC product line adequate for wire sizes from 12AWG - 6AWG.
ix Industrial™ IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
The ix Industrial™ IP6X Rectangular Push-Pull connector and cable solution provides Cat6A Ethernet connectivity using the IEC 61076-3-124 mating interface, and full sealing to IP65, IP66 and IP67 specifications. Intended for use in industrial ethernet applications requiring additional environmental protection, it is suitable for any indoor and outdoor rugged/harsh environments.
ix Industrial™ Magnetics Connector
ix Industrial™ connectors enable IoT connectivity for Ethernet and other Industrial protocols through all levels of an operation from the Enterprise/Cloud to the sensors/actuators on the factory floor. ix Mag Series connectors offer CAT6A performance for up to 10Gb/s Ethernet communication, support PoE++ up to 90W as defined by IEEE 802.3bt, and shield for excellent EMC immunity.
LED Light Guide
Amphenol LTW LED Light Guide feature plastic or metal connector body material with IP67 waterproof protection and LED color options in red, blue, green, white, yellow, and red / green. These robust receptacles with an LED offer a 4V operating voltage, 80mW to 120mW maximum power dissipation, and 100mA peak forward current【Quick guide: https://amphenolltw.com/down.php?supp_download=99】
LEV Charging Connectors and Inlet
The Type 6 connector features a design that complies with the IEC 62196-6/IS17017-2-6 standard, offering 2 power and 5 signal configurations. It can carry a continuous current from 20A to 100A and supports 10,000 mating cycles. This connector complies with communication protocols between vehicles and charging infrastructure, ensuring compatibility and safe charging.
Level Sensors
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.
Lighting Connectors
The axial and clip-on connectors of Cemm Thome are in headlamps and lift gates in the automotive industry with high quality designed to meet market needs.
• H8, H9, H11, H1R2, HB4 and HB3
Lighting Connectors
Customized Lighting Connectors, Sealed Lampholders, Bulb Sockets Automotive
Lighting Connectors China / Asia
Docharm head lamp connectors. We have excellent design, high-quality product output, to meet customer needs.
• H9, HB3
• Customizable design
Lighting Harness China / Asia
Interconnect solutions for headlamp, DRLs, FOG, Trunk, Stop, liftgate, turns lights
Light Sensors
The sun sensor provides important sun intensity data to the climate control system. The sun sensor is often combined with a light sensor to support auto-headlight controls.