Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

Resistive Position Sensor
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.

RF Jumper and Socket
Amphenol’s RF Jumper and Socket covers 1st through 5th generations. The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.

RJ45 IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
The RJ45 IP6X Rectangular Push-Pull connector and cable solution provides Cat5E Ethernet connectivity using the IEC 60603-7 mating interface, and full sealing to IP65, IP66 and IP67 specifications. Intended for use in industrial Ethernet applications requiring additional environmental protection, it is suitable for any indoor and outdoor rugged/harsh environments.

RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【
Quick Guide: https://amphenolltw.com/down.php?supp_download=106】

Rod Antennas
The AM/FM function is cost-effective and provides good reception. It can be customized as an active or passive antenna based on requirements.

Rotaconnect® Rotatable Board-to-Board Connector
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.

RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE
The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.

Rugged USB 2.0
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.

Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.

Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.