Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

Pressure Relief Vent (spring-loaded and piercing type)
Amphenol LTW provides M4, M5, M16, M20, M32 and M40 Over-pressure Relief Vents. The Vents act as specialized safeguards in emergencies involving sudden pressure surges, mitigating the risk of potential explosions. Feature: Hydrophobic & Oleophobic membranes types. Up to IP69K【Quick guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】

Pressure Sensors
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.

Pressure Sensors
i2s is your contact for the development and production of pressure sensors, temperature sensors, mass airflow sensors, as well as combination sensors for several measurands. Customers from the automotive, commercial vehicle, mechanical engineering, and metrology industries have been relying on our experience and know-how for more than 15 years.

Printed PCB Thick Film Resistors
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.

Projection Lighting China / Asia
Projection lighting to the rearview mirror, chassis, foot pedal, etc. with low-cost solution to achieve high definition and brightness.
Highlight:
• Internal laboratory for photometry and colorimetry measurements
• Low cost
• High definition

Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.

PRO-TRI 174/380-520/760-960 - Triplexer
The PRO-TRI 174/380-520/760-960 is a Triplex Filter (Multiplexer) used for combining /splitting 3 LMR/PMR radios, a VHF, a UHF, and an LTE to/from just one antenna. It comes in 2 versions both with SMA connectors, one for low/medium power up to 30 W per radio and one for high power radios up to 150 W per channel.

PS2P-LIN Touchless Linear Position Sensor
Unmatched precision & stability: 1 magnet, no gears, lifetime accuracy. PS2P-LIN sensor defies harsh conditions. Easy assembly saves costs. Flexible magnet placement empowers engineers. Piher Sensing Systems' best: Hall Effect sensing, reinvented.

PST-360 Through-Shaft Rotary Position Sensor
This sensor offers precise position tracking through the shaft without any gears, thanks to its unique non-contact design. It seamlessly integrates with your application, adapting to misalignments and wear. Fully configurable rotation range, signal outputs, and power options. Multi-turn versions available.

PV® Wire-to-Board and Wire-to-Wire Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS
Amphenol's PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, and wire-to-wire applications where high density outstanding electrical and mechanical performances are required.