All Products
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
2.00mm FFC/FPC connectors with Autolock Mechanism
Non-ZIF flex connector with an autolock mechanism and surface mount termination. F73W is a vertical connector with height of 6.25mm while F73V is right angle connector with height of 3.00mm. These connectors are offered in 5 to 16 contacts. This series features a cable thickness of 0.40mm and provides a durability of 20 mating cycles.
3mm Board-to-board Interconnects
SV Microwave just launched our line of 3mm coaxial between board spacing PCB interconnects. This line allows for the lowest stacked height (3mm) of any board-to-board high frequency coaxial connection system. SV’s 3mm product line is ideal for high density stacked and high density multiport applications. Additionally, installation of this line can be accomplished with and without solder.
44 Series™ Circular
Available in 1, 2, 3, 4, 5 and 6 position
44 Series™ Thermoplastic Rubber Circular Connectors meet the demand for reliable and versatile connectivity solutions that exhibit outstanding durability, resisting a range of environmental factors including water, fuel, lubricants, ozone, and road salt, and is vibration-resistant and field-proven for indoor/outdoor, rugged applications.
62IN Series miniature connectors
Amphenol 62IN series connectors are general-purpose, environmental resistant, miniature circular connectors with three-point bayonet coupling & five keyway polarization, design to meet the requirement of MIL-DTL- 26482 series 1 solder type, These connectors are widely used in military & Industrial application, available in a variety of sizes, styles & configuration.
AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AgilLink™ 0.8mm Wire-to-Board
AgilLink™ 0.8mm wire-to-board connector is the most common solution for transferring low power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including, V/T SMT, and R/A SMT to meet various customer requirements. The compactness of the connectors allows for extensive usage in consumer applications.
AgilLink™ 1.0mm Wire-to-Board
AgilLink™ 1.0mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including Single Row V/T SMT, R/A SMT and Dual Row V/T SMT, R/A SMT to meet various customer requirements. It comes in customizable for Low profile or latch feature, which makes it an ideal choice for several
AgilLink™ 1.20mm Wire-to-Board Header
AgilLink™ 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol I offers a comprehensive range of these headers including V/T SMT and vertical and R/A right angle SMT to meet various customer requirements. It is offered in customizable for high current ratings, which makes it an ideal c...
AgilLink™ 1.25mm Wire-to-Board
AgilLink™ 1.25mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes in customizable for pin length, latch or location post, which makes it an ideal choice for several applications
AgilLink™ 1.50mm Wire-to-Board Header
AgilLink™ 1.50mm Wire-to-Board G886 series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 2.5A. Amphenol offers a comprehensive range of these headers including, vertical and right-angle DIP, and vertical and right angle SMT, to meet various customer requirements. It comes with customizable pin length, latch, or location post...
AgilLink™ 2.00mm Wire-to-Board Header
AgilLink™ 2.00mm Wire-to-Board Header G823 Series is the most common solution for transferring power and signal. It can mate with both wire-to-board and board-to-board applications. This series can carry a maximum current rating of 4A. Amphenol offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirements.
AgilLink™ 2.50mm Wire-to-Board Header
AgilLink™ 2.50mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1.25A to3A. Amphenol offers a comprehensive range of these headers including, vertical DIP, right-angle DIP, vertical SMT, and right angle SMT to meet various customer requirements.
AgilLink™ 2.54mm Wire-to-Board
AgilLink™ 2.54mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 3A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length, latch or location post, which makes it an ideal choice for several applications
AgilLink™ 3.96mm Wire-to-Board
AgilLink™ 3.96mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 6A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length which makes it an ideal choice for several applications and specific designs.
AirBLOWER® Fan
The AirBLOWER® fan system ensures airflow around the AirSTREAM® wiring frame to avoid temperature layering and reduce heat around components (Hot Spots). It is more energy-efficient than cooling systems or air conditioning and helps lower CO₂ emissions. The Compact version fits small cabinets with minimal space and suits various applications.
Air-In-Line Ultrasonic Bubble Sensors
With over 20 years of experience, Piezo Technologies is the premier designer and manufacturer of smart ultrasonic air bubble detectors for the medical infusion industry and enteral nutrition delivery. Industry-leading piezoceramics and in-house transducer engineering ensure custom ultrasonic air-in-line sensors meet the highest standards for quality, performance, and reliability. ISO 13485 certified.
AirMax® Power Connectors
Hard Metric High Power connectors are a perfect complement to Amphenol's ExaMAX®, AirMax®, ZipLine®, and Millipacs® signal connectors. These power connectors mount alongside their signal counterparts and are used in applications where bulk current is delivered by backplane or midplane to power-consuming components on a mating daughter card.
AirMax VS2® High-Speed Backplane Connector
AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing a margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and technology to achieve improved signal integrity and mechanical attributes compared to AirMax VS® connectors.