All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Mini Power 4.2
Mini Power 4.2
Mini Power 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 9A per pin and wire gauge range from 28AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.

Product Mini Power Plus 4.2
Mini Power Plus 4.2
Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 13A per pin and a wire gauge range from 20AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.

Product Mini-SAS HD Internal
Mini-SAS HD Internal
NEXT-GENERATION SAS STORAGE INTERFACE Amphenol Mini-SAS High-Density connector system is the next-generation SAS system that provides faster data rates and more bandwidth. It provides double the port density of current Mini-SAS connectors with 1x1, 1x2, and 1x4 port options.

Product MiniStak High Density High Speed 0.6mm Board-to-Board Connector
MiniStak High Density High Speed 0.6mm Board-to-Board Connector
Amphenol has developed a product series of MiniStak high-density and high-speed board-to-board connectors on a 0.6mm pitch, performing to PCIe Gen5 SI with road map to PCIe Gen6. It supports stack heights of 5.0mm, 7.5mm, and 10.0mm. These connectors support the operating current rating at 0.5A per signal contact and 1.1A per power contact.

Product Minitek127® 1.27mm Board-to-Board
Minitek127® 1.27mm Board-to-Board
Minitek127® board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold).

Product Minitek127® 1.27mm Cable-to-Board Connector System
Minitek127® 1.27mm Cable-to-Board Connector System
Minitek127® cable-to-board series are 1.27mm pitch insulation-displacement connector, position ranges from 6 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, eject and w/o eject headers in different plating variations (gold flash / 0.25µm gold / 0.76µm gold).

Product Minitek® 0.80mm Wire-to-Board Connector System
Minitek® 0.80mm Wire-to-Board Connector System
Designed for the finest pitch wire-to-board applications, FCI Basics Minitek® 0.80mm is the ideal solution for devices that require compact and low-profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in a single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.

Product Minitek® 1.00mm Wire-to-Board Connector System
Minitek® 1.00mm Wire-to-Board Connector System
FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low-profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. Minitek® 1.00mm solution includes single row vertical surface mount and right angle surface mount configurations.

Product Minitek® 2.00mm
Minitek® 2.00mm
Minitek® is Amphenol ICC's brand for BTB and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires, and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems. It is available in vertical and horizontal configurations both in single and double row with 2 to 25 positions per row.

Product Minitek® 2.00mm Blind Mate Interface (BMI) Connectors
Minitek® 2.00mm Blind Mate Interface (BMI) Connectors
FCI Basics Minitek® 2.00mm Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for application with a current rating of up to 2A per circuit. It allows misalignment and provides floating for easy blind-mate connections. BMI option is available in a dual row with 8 or 12 circuits. These connectors provide an ideal solution for panel-to-board applications.

Product Minitek® 2.00mm - Wire/Cable-to-Board
Minitek® 2.00mm - Wire/Cable-to-Board
Minitek® is FCI Basics brand for board to board and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems

Product Minitek® MicroSpeed 1.00mm Board-to-Board Connector
Minitek® MicroSpeed 1.00mm Board-to-Board Connector
FCI Basics Minitek® MicroSpeed connector family with 1.00mm pitch supports high-speed data applications with up to 25Gb/s. These connectors feature a shielded design that provides superior EMC performance and significantly improved electromagnetic compatibility. The poka-yoke polarization prevents visual mismating, which makes it ideal for use in industrial environments.

Product Minitek® Pwr 3.0 BMI Connector System
Minitek® Pwr 3.0 BMI Connector System
Minitek® Pwr 3.0 BMI is a flexible and comprehensive solution designed for power application with current rating up to 8.5A per circuit. It is available in 4 to 24 circuits in dual row with Right angle and vertical options. Both WTB and WTW solutions are supported in this 3mm BMI product family.

Product Minitek® Pwr 3.0 Connector System
Minitek® Pwr 3.0 Connector System
COMPACT, ROBUST AND VERSATILE Minitek® Pwr 3.0 is a flexible and comprehensive solution designed for power application with current rating up to 5A per circuit. It is available in 2 to 24 circuits for dual row and 2 to 12 circuits for single row.

Product Minitek® Pwr 3.0 High Current Connector
Minitek® Pwr 3.0 High Current Connector
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE Minitek® Pwr 3.0 High Current Connector (HCC) is designed for power applications with a current rating of up to 12A per contact and a wire gauge range from 16AWG to 30AWG for Wire-to-wire and Wire-to-Board applications. It is available in 2 to 24 circuits for dual rows and 2 to 12 circuits for single rows.

Product Minitek® Pwr 4.2 BMI Connector System
Minitek® Pwr 4.2 BMI Connector System
ROBUST AND VERSATILE SELFALIGNING CONNECTOR Minitek® Pwr 4.2 BMI is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 24 circuits for dual row.

Product Minitek® Pwr 4.2 Connector System
Minitek® Pwr 4.2 Connector System
COMPACT, ROBUST AND VERSATILE Minitek® Pwr 4.2mm is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.

Product Minitek® Pwr 4.2 High Current Connector
Minitek® Pwr 4.2 High Current Connector
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE Minitek® Pwr 4.2 High Current Connector (HCC) is designed for power applications with current rating up to 13A per contact and wire gauge range from 30AWG-16AWG for wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.

Product Minitek® Pwr 5.7 Connector System
Minitek® Pwr 5.7 Connector System
Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating of up to 23A per contact and wire gauge range from 16-12AWG for wire-to-board application. Minitek® Pwr 5.7 features polarized mating geometry, this helps to prevent mismating. It offers a wide operating temperature, ranging from -40°C to 105°C, making it suitable for a range of applications.

Product Mini USB & Micro USB Connectors
Mini USB & Micro USB Connectors
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Showing 241 to 260 of 359 items