All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Differential Twinax Contacts
Differential Twinax Contacts
Offers several advantages for high data transfer rates, low power consumption and excellent EMI compatibility. Amphenol Twinax contacts terminate to a variety of cables and are also available with PCB tails.

Product Digital Video Interface Media Converters
Digital Video Interface Media Converters
Proven line of Digital Video Interface media converters that can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive such encoded interfaces over fiber optic cables.

Product Diode Connectors
Diode Connectors
Offer the versatility of a standard connector, with transient protection for sensitive circuits, such as TTL Lines. Failures generated by load switching, lightning, electrostatic discharge (ESD), and an electromagnetic pulse (EMP) can destroy unprotected IC components. Compatible with present filter connector assembly procedures, diodes can stand alone or can be combined in series with filters.

Product DPBP 70/3333-TETRA-N - Duplex Bandpass Filter
DPBP 70/3333-TETRA-N - Duplex Bandpass Filter
The DPBP 70/3333-TETRA-N is a Duplex Bandpass Filter for the European Public Safety/mission-critical network called Tetra, but it can also highly be used for the P25 networks or LMR/PMR UHF450 (380-470 MHz) radio networks. It is specked to 200 W CW and benefits among others for having a very high TX/RX Isolation and a very low Insertion Loss due to a unique silver plating in the filter house.

Product D-Sub Accessories
D-Sub Accessories
In addition to a wide variety of D-Sub connectors, we offer a large assortment of Backshells, Locking Systems and Mounting Hardware. We also offer blind mate options, EMI covers, Sealing Options, and custom options to fit many different application requirements.

Product D-Sub Connectors
D-Sub Connectors
Amphenol India M2000 series D sub connectors are MIL qualified & listed in QPL, Product meets the requirement of MIL-DTL-24308, M2000 series D sub subminiature Rack & Panel type connectors with a polarized shell having pin & socket machined contacts which provide high reliability & Density for the connectors.

Product Edge Launch Plus PCB Connectors
Edge Launch Plus PCB Connectors
SV Microwave’s Edge Launch Plus PCB Connectors are precision RF connectors engineered for board-edge applications where reliability and high-frequency performance are critical. This product line features an extended flange design at the PCB transition point to maintain ground contact in the event of copper pull-back, ensuring consistent electrical performance. Available in multiple detent styles.

Product Edge Lock RF PCB Connectors
Edge Lock RF PCB Connectors
SV Microwave’s new Edge-Lock PCB connector series is designed to pull the connector's contact lane into the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector's full frequency range.

Product Electro-Mechanical Integration
Electro-Mechanical Integration
Full integration, in-house LRU capabilities include aluminum enclosures, rigid, flex, and panel circuit card assemblies, internal/external cable assemblies, integration, and final assembly, and fully functional testing and environmental stress screening (ESS) in order to support our customers with full turnkey solutions.

Product Electronic Assemblies
Electronic Assemblies
Capabilities include automated select solder, press-fit, and hand solder for through hold, single and double-sided BGA's and uBGA's, high-density packages, chip on board, lead-free, and conformal coating (UR, UL, Parylene). Process validation capabilities: 3D Solder Paste Inspection (SPI), Pre and Post-Reflow Automated Optical Inspection (AOI), 3D X-ray, and aqueous and non-aqueous cleaning.

Product Electronic Control Unit
Electronic Control Unit
ECUs allow for monitoring and controlling of critical applications such as Flight Controls, Avionic suites, Instrumentation, and Sensors. Electronic circuits are segregated and incorporate Front Face Panel, FPGA, MicroProcessors, and Software. We hold Part21G and PART145 certificates for production and maintenance.

Product Embedded Phase Tuner
Embedded Phase Tuner
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.

Product EN3155 Power contacts
EN3155 Power contacts
Amphenol Socapex EN3155 Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These EN3155 power contacts are ideal for a wide range of applications including MIL-DTL-38999.

Product EN4165 / SIM Connectors Series 2 (Composite)
EN4165 / SIM Connectors Series 2 (Composite)
Modular and rectangular, Amphenol Air LB France's EN4165 / SIM connectors consist of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in composite versions for weight-saving applications, SIMs are comparable to U.S. MIL-STD-810 in performance.

Product EN4165 / SIM Custom Plates
EN4165 / SIM Custom Plates
Derived from EN4165 connectors, Amphenol Air LB France's SIM plates consist of custom shells fitted with EN4165 standard modules, together creating an integrated solution. They can easily be integrated at the rear of electronic boxes, or fully replace boxes themselves. Plates are also suitable to connectorize boxes or structure parts, aiming to save parts and then simplify the supply chain.

Product EN4165 / SIM for MPO connectors
EN4165 / SIM for MPO connectors
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors. MTP/MPO connector directly plugs and locks itself into the module. Available from 12 to 48 fibers, Multimode, and Single mode. Easy removing for repair.

Product EN4165 / SIM Luxcis for ARINC 801 Contacts
EN4165 / SIM Luxcis for ARINC 801 Contacts
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Luxcis can be used with the whole range of EN4165 / SIM connectors. EN 4165/SIM/ARINC 809 compliant inserts for ARINC 801 butt joint Fiber Optics contacts.

Product EN4165 / SIMTac03 Optical
EN4165 / SIMTac03 Optical
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. SIMTac03 modules come with 2 MTAC Connectors with Strain Relief. Recessed MT Ferrule reduces exposure. Boots are for round or ribbon fiber. Finger-touch-proof. Available in Multi-mode & single-mode versions.

Product EN4165 / SIM with Module RJ45-Cat6a 10Gb
EN4165 / SIM with Module RJ45-Cat6a 10Gb
Amphenol Air LB France's SIM module for RJ45 Cat6a 10Gb can be used with the whole range of EN4165 / SIM Monomodule connectors. Available for cable-to-cable or cable-to-PCB applications. Rear accessories are available to provide a sealed connection.

Product Ethernet Media Converters
Ethernet Media Converters
Ruggedized media conversion products that are centric to Ethernet.

Showing 81 to 100 of 463 items