Search Results for ms3471w14-4
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
AMPHENOL AEROSPACE OFFERS THE MATRIX® PRODUCT LINE OF MIL-DTL-26482*, SERIES 2 CONNECTORS. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
348 Series | Products | Amphenol Aerospace
Description: The 348 Series connector provides reliability and high contact density. Qualified to the MIL-C-81511, these connectors can accommodate a minimum of 3 circuits to a maximum of 155 circuits. Features & Benefits: Lightweight, environmentally resistant, and will operate at sea level to a voltage of 600 VAC (RMS)
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
single hole mounting receptacle. The Amphenol® 348 Series connector provides reliability and high contact density. Qualified to MIL-C-81511, these connectors can accommodate a minimum of three circuits to a maxi-mum of one hundred and fifty five cir-cuits.
MS3474 | Amphenol Global Search | Amphenol
AMPHENOL AEROSPACE OFFERS THE MATRIX® PRODUCT LINE OF MIL-DTL-26482*, SERIES 2 CONNECTORS. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. https://www.amphenol-aerospace.com/Resources/Literature/View/Matrix-26482-Series-II-Catalog.
MicroSpaceXS 1.27mm Waterproof Crimp-to-Wire/Wire-to-Wire Connector ...
Description. COMPACT, ROBUST AND VERSATILE CONNECTOR SYSTEM. MicroSpaceXS™ Waterproof connector platform's unique design meets USCAR-T2V2 and LV214 Severity 2 specifications. These 1.27mm pitch connectors come with a current rating up to 3A per contact making them ideal for higher power applications.
FAKRA CONNECTOR SERIES - Amphenol RF
500 MHz - 2 GHz 1.4 (-15 dB) Max 2 GHz - 3 GHz 1.5 (-14dB) Max 3 - 6 GHz 1.6 (-13dB) Max Insulation Resistance 1000 MΩ Min Center Contact Resistance 24 mΩ Max Outer Contact Resistance 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependent on cable size) ≤1 A DC Insertion Loss DC - 200 MHz 0.15 dB 200 - 500 MHz 0.25 dB
MicroSpaceXS™ 1.27mm CTW - amphenol-cs.com
MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top Latch, 4 Ways, Coding 10155470-A008LF MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top Latch, 8 Ways, Coding A
EU RoHS II Certificate of Conformance
EU RoHS II Certificate of Conformance July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
MA1CAP1700 17 Position, Straight Plug, P Type, Less Contacts
Strain Relief Clamp Range: 4.5-15.0mm; Number of Contact (Size mm): 17 (1.0mm) Wire Range (AWG): 18-28; Housing Body: Zinc Die Cast; Coupling Nut : Nickel-plated; Insulation Inserts: PA66, UL94/V0; Contacts: Brass, Gold-plated; Sealing Material : DuPont Viton® Plating: Gold; Contact Type: Machined; Extraction Tool: 50-54931-1
P30754-Mxxx 1 3/8" Single-ended 4 Position Trunk Cable Assem
Specifications: stranded copper (41 x 30) Temp Range: -20°C to 90°C. UL: TC-ER Only, FT-4 Flame Rating. Voltage: 600. QUANTITY. REQUEST A QUOTE. Description. 1 3/8" Single-ended 4 Position Trunk Cable Assembly, Female Straight, Single-rated, Black. Comparable to part number (s): GKDA40-*M/S4000.
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 4 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Alternate to Cadmium Platings. RoHS compliant, hexavalent chromium-free, alternate-to-cadmium plating options for Mil-Spec type connectors. Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications.
AT06-4S-MM01BLK 4-Way Plug, Female Connector with Reduced Diameter Seal ...
SPECIFICATIONS: Product Type: Plug. Number of Positions: 4-Way. Contact Size: 16. AWG: 14-20. Amperage: 13A. Contact Type: Socket. Color: Black. End Cap/Rear Seal Dimensions: .053" - .120" Mating Part (s): AT04-4P* Receptacle. Wedgelock Part Number : AW4S. Wire Range: 14-20 AWG. QUANTITY. REQUEST A QUOTE. Description.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol designs and manufactures a complete range of Mil-Spec connectors including MIL-DTL-38999, 26482, 5015, and 83723. Also offering custom micro-miniature, filter, hermetically sealed, and custom prototype connectors.
The Next Generation Auto Standard - Amphenol CS
Amphenol ICC’s Minitek MicroSpace ™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5 and 1.27mm pitch. It has many advantages over its USCAR certified counterparts. The Minitek MicroSpace ™ has an operating temperature of 130̊ C which makes it suitable to be even used inside an engine.
MicroSpace™ Crimp-To-Wire Connector Platform - Amphenol CS
Product Presentation. Product Specification. Application Specification - GS-20-0513. Description. COMPACT, ROBUST AND VERSATILE CONNECTOR SYSTEM. MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.27mm, 1.5mm and 1.8mm pitch.
REVISIONS REV DESCRIPTION DATE ECO BY APPR A1 A2 -- MASTER KEYWAY
APR-26-2023. RO. NOTES:(UNLESS OTHERWISE SPECIFIED) 1. MATERIAL: SHELL/COUPLING NUT:THERMOPLASTIC, BLACK,UL94 V-0. 25.5 INSERT:THERMOPLASTIC,BLACK,UL94 V-0. SPRING:STAINLESS STEEL. O-RING:SILICONE RUBBER. BACK SHELL/CLAMP NUT:THERMOPLASTIC, BLACK,UL94 V-0. CLAMP RING:THERMOPLASTIC,BLACK,UL94 V-0.
21-033470-201 (PIN) 21-033471-201 (SOCKET) A C - Amphenol Aerospace
two twinax cables cable jackets crimp bushing crimp bushing cable jackets differential pair shield center conductors inner contact (pins shown reference) inner contact
Minitek Pwr4.2 Crimp to Wire Connectors Mithun Paul 2021/05/20 ...
The wires in Table 1 are the wiring information for use with crimp terminals 10127817, 10127818, 10136289, 10136290, 10130517 , 10134170 and 10156852. Table 1. Crimp Terminal Part Number. Applicable Wire Gauge (AWG) Insulation Outside Diameter (mm) Strip Length (mm) 10127817-XX2XLF 10127818-XX2XLF. AWG 28 ~ 24.
L-2119-CV.fm - Amphenol Aerospace
(4) Daniels K1777 M22520/5-01 M22520/5-45 (A) or 21-033471-001 Quadrax Socket Daniels Y1999 (A) (100 Ohm) Amphenol Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Website: www.amphenol-aerospace.com 21-033470-001 (PIN) 21-033471-001 (SOCKET) G H G 1. Observe the black insulator’s keyway. When the inner pin assembly is ...