Search Results for MS3471W14-4SW-USB3
USB 3.1 Gen 2 - GSB4X Series - Amphenol CS
COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS. Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.
Superior performance up to 10Gb/s COMPACT, HIGHLY RELIABLE, HIGH SPEED ...
It supports scalable power delivery up to 100W and performance speed up to 10Gb/s. TARGET MARKETS. USB 3.1 Gen 2 Type C Connector. §Supports SuperSpeed communication 10Gb/s. §Reversible plug and cable orientation. §Slim and sleek design.
MUSBR Series Rugged USB Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. IP67 environmental sealing protects against water and dust.
USB3 Amplifier - Amplifiers | Amphenol Socapex
Products. USB Keys & Amplifiers. Amplifiers. USB3 Amplifier. Part Number : CAUSB3FTV. Amplifiers. USB3 Amplifier. Extend your USB3 cordset over long distances. Key features. Up to 8 meters USB3 Amplifier can be connected with a 3 meters cordset to achieve a maximum lenght of 11 meters.
USB 4 Gen 3 Type C | Input Output Connectors | Amphenol
Meeting all the USB4 specifications, Amphenol's USB4 Gen3 Type-C connectors are compatible with Thunderbolt 4 and have a high-speed data transmission rate of up to 40Gb/s. Designed with excellent copper alloy, the terminals provide high power delivery of up to 100W and an extended 5A current rating. The USB4 Type-C connectors feature power ...
USB3F TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Part Number : USB3. Rugged Ethernet, USB & Display connectors. USB3F TV. Reinforced USB3.0 connectors for harsh environments. Key features. Based on MIL-DTL-38999 series III. Threaded locking mechanism. Sealed against fluids and dusts (IP68) Available in USB 3.0. Applications. Battlefield Communication. Grounded vehicles. Military avionics.
10141733-001RLF | Amphenol Global Search | Amphenol
Amphenol’s PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0 and SATA 3.0 applications, making it suitable for tablets, laptops and low ...
Amphenol ICC Extends USB Portfolio with IP68 rated USB4™ Gen 3 Type-C ...
Oct 12, 2021. Taiwan – Amphenol ICC, the global leader in connector technology, design and manufacturing, is pleased to announce the release of its IP68 USB4 ™ Gen 3 Type-C ® connector. It has high speed data transmission of up to 40Gbps, power delivery of 100W, compatibility with the Thunderbolt 4 interface that combines power charging ...
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
USB3CFTV. USB type-C connector for harsh environments. Key features. Thread coupling, MIL-DTL-38999 series III type. Fully reversible connector, various data transmission capabilities and power delivery. Sealed against fluids and dusts (IP68) Shell size 11. Applications. Battlefield Communication.
Amphenol CS-USB3.1TYPC-001M Amphenol Premium USB 3.1 Gen2 Certified USB ...
Product Features. USB 3.1 Generation 2 Certified USB Type A Male to Type C Male Cable. Connect, Sync and Charge USB 3.1 Type C Devices like Chromebooks. Available in the only 2 lengths certified for USB 3.1 Gen2: 0.5m & 1m. Premium Nickel-Plated USB Type A Male to USB Type C Male Connectors.
Amphenol MP-5FRJ45STWS-014 Flat Silver Satin Modular Straight-Thru ...
Product: MP-5FRJ45STWS-014. Buy 14ft Amphenol MP-5FRJ45STWS-014 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ45 plugs and straight-thru wiring, are designed to be compatible with most telephone systems.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Created Date: 20140506095632Z
Amphenol CO-174SMAZBNC-000.6 SMA Male to BNC Male (RG174) 50 Ohm ...
Tinned copper braid shielding for enhanced isolation and EMI resistance. Gold-plated steel connector body with Gold-plated center pin contact. Non-contaminating black PVC cable jacket and molded strain relief system. Ideal for low-power RF, HAM, broadcast, data, test & signal applications.
USB 3.1 Gen 1 - GSB31X & GSB32X | Input Output Connectors - Amphenol CS
COMPLIANT TO USB 3.0 SPECIFICATION; IDEAL FOR CONSUMER & SERVER APPLICATIONS. SuperSpeed USB will deliver 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. With 5Gb/s signally rate, SuperSpeed USB 3.1 has a Sync-N-Go technology that minimizes user wait time. No device polling and lower active and idle power ...
USB 3.1 Micro – GSB343 Series - Amphenol CS
§ Current Rating: 1.8A max. § Mated connection impedance: 90Ω ± 15Ω (85Ω~~105Ω) PACKAGING. §§ Tape and Reel. PART NUMBERS. SPECIFICATION. §§ Amphenol Product Specification: PS-7440/PS-7428. ENVIRONMENTAL. § Operating Temperature: -40°C to +85°C. § Shipping and Storage Temperature: -40°C to +85°C. § Thermal Shock: No physical damage.
Amphenol MP-5FRJ11STWS-014 Flat Silver Satin Modular Straight-Thru ...
Product: MP-5FRJ11STWS-014. Buy 14ft Amphenol MP-5FRJ11STWS-014 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ11 plugs, are designed for quick and easy installation and compatibility with most telephone systems.
USB 3.1 Gen 1 - GSB31X & GSB32X Series - Amphenol CS
§ Current Rating: 1.8A max. § Mated Connection Impedance: 90Ω ± 15Ω (85Ω~~105Ω) PACKAGING. § Tape and Reel. § Tray. SPECIFICATION. §§ Amphenol Product Specification: PS-7440/PS-7411/PS-7425. ENVIRONMENTAL. § Operating Temperature: 0°C to 60°C. § Shipping and Storage Temperature: -20°C to +85°C. § Thermal Shock: No physical damage.
Amphenol Amphenol Taiwan Corporation Sheet 1
Title: USB3.0 Connector Product Specification Part Number: GSB34 / GSB35 series Description: Micro Family, Receptacle, SMT, PCB mount Revisions Control Rev. ECN Number Originator Approval Issue Date A Initial Release Sondra Sang Hank Hsu 12. 02. 2009 B NE-10032 Sondra Sang Hank Hsu 03. 08. 2010 C NE-10123 Sondra Sang Hank Hsu 08. 06. 2010
Microsoft Word - PS-7425_usb3-Plug Receptacle_Rev_E
The object of this test procedure is to detail a uniform test method for determining USB 3.0 connector solderability. The test procedure contained herein utilizes the solder dip technique. It is not intended to test or evaluate solder cup, solder eyelet, other hand-soldered type or SMT type terminations. Unmated.
USB 3.1 Gen 1 Type C Connector - Amphenol CS
USB 3.1 Gen 1 Type C Connector MATERIAL §§Housing: High Temperature Thermoplastic §§Shell: Stainless Steel §§Terminal: Copper Alloy MECHANICAL PERFORMANCE §§Mating Force: 5 to 20N §§Durability: 10,000 mating cycles ELECTRICAL PERFORMANCE §§Low Level Contact Resistance: §§Initial: 40mΩ max. §§∆ R = +/- 10mΩ max. after ...