Search Results for wd-black nvme sn 770 2
ZTP-115MLThermometrics IR Module - amphenol-sensors.com
4-wire connections: two signals for I2C output, single power supply and ground. The field of view of each element of ZTP-115ML is about ±5 degrees for 50% normalized output. The total size is only 30 mm X 28 mm. Applications • Microwave oven • IR Detector for narrow FOV detection Features • Single module • Digital temperature output ...
t10625ms 188 3.0ghz19 - Holland Electronics
ABS Coaxial Cable Product Information Sheet Type: T10625MS / 188 MESS regulations Document: t10625ms 188_3.0ghz19.docx Revision: 2019-09-10
Telaire T6613/T6615 Series Development Kit
Page 2 Telaire T6613/T6615 Series Development Kit Figure 1: Removable Media Dialog The Setup Wizard (Figure 2 below) should appear after several seconds. If it does not, go to the root directory on the supplied media and run setup.exe. Figure 2: Setup Wizard Window The Setup Wizard presents a number of dialogs. Amphenol Advanced
BD-08AFFM-SL6A05: Ceres Connector | Amphenol LTW
BD-08AFFM-SL6A05, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Technical features - rfstechnologies.com
1.0 < f ≤ 2.7 GHz: 1.04 (34.2) 2.7 < f ≤ 3.7 GHz: 1.08 (28.3) PRODUCT DATASHEET NM-LCF14-D01 N Male Connector for 1/4" Coaxial Cable, OMNI FIT™ Premium, Straight, O-Ring and compression sealing NM-LCF14-D01 REV : C REV DATE : 09 Dec 2013 www.rfstechnologies.com
ZTP-135BS Thermometrics Thermopile IR Sensor
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 38 54 70 V/W 500K, 1Hz Responsivity T.C. -0.03 %./ °C Noise Voltage 32 nV rms R.M.S., 25 °C NEP 0.59 nW/Hz1/2 500K, 1Hz Detectivity 1.18 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms ...
) soot sensor
2.1 – 2.2 GHz Accuracy ± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature
GKFORM60-78 - Grounding Kit, Pre-formed Copper Strap, 1.5m (60') for ...
Lug Style Size 2-hole Ø 10.2mm (3/8") crimp-on, tin-plated Grounding Wire Length m (in) 1.5 (60) Grounding Wire Size mm² 6 AWG (7 strand) Grounding Wire Color Black Grounding Body Color Black Sealing Class IP68 PACKAGING INFORMATION Package Quantity 1 Weight per piece kg (lb) 0.3 (0.66) External Document Links Installation Instruction Notes ...
AT06-08SX-XXX A3 - Amphenol Sine
1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps ... black brown color part number key-a configuration green at06-08sa at06-08sa-blk at06-08sa-grn at06-08sa-brn * note:
HD-AFI to HD-BNC Adpaters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HD-AFI to HD-BNC Adpaters designed for radio frequency applications. HD-AFI to HD-BNC Adpaters feature all industry standard connector interfaces in between-series and in-series designs.
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration
40" Spot Midnight RDS-Series Pro
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Supplier Quality Assurance Provisions (SQAP) - amphenol-cit.com
Document No: FM-151 Revision: 04 949 W. Bell Road Nogales, AZ 85621 T. 310-536-0444 F. 310-536-9322 www.carlisleit.com Supplier Quality Assurance Provisions (SQAP)
ストレートプラグ、バルクヘッド、2.2mmケーブル用|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
TECHNICAL FEATURES - rfstechnologies.com
Fiber Termination End 2 DLC Connector CABLE JACKET UV-Protection Individual and External Jacket Yes Jacket Material Flame Retardant, Indoor/Outdoor, PVC, Black TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149)
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Barley: 10.9 to 29.3 Corn: 10.4 to 26.2 Peas: 12.0 to 30.9 0-100 relative Note: Not all calibrations are for ground samples. Accessories M&T Probe: List crop calibrations and measurement ranges, probe dimensions and probe weight. FR Temp Probe: Temp measurement range,
Rooftop Ventilator - el-cab.com.pl
02-7000 Rotating Exhaust Vent White Suction 1,2 2 Ball ABS Complete with Interior Grill & Shutter 02-7100 Rotating Exhaust Vent Black Suction 1,2 2 Ball ABS Complete with Interior Grill & Shutter “TURBO II” REMARKS Standard mountingset suits roof thickness 1mm - 21mm (other mountingsets available on request) TECHNICAL DETAILS colours 26 2 ...
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time