Search Results for wd-black nvme sn 770 2
NPA Pressure Sensors for Respiratory Care
(14bit), Digital I2C, Uncalibrated mV • On-chip temperature sensor in digital mode • Operating temperature range of -40°C to 125°C • Fast response • High accuracy Features for Respiratory-Specific NPAs: Title: NovaSensor NPA surface mount pressure sensor Author:
SIMMG0118NSN - Amphenol Air LB
Grounding modules are part of the SIM / EN4165 module range that can be used with the whole range of SIM / EN4165 connectors. This module range comes in different versions, male (
BNC Straight Plug to HD-BNC Straight Plug B4505R 75 Ohm 36 inches 12G
Connector 2 Part Number: 034-1120-12G: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. BNC Straight Jack to BNC Straight Plug B4855R 75 Ohm 1 M 12G 095-850-232M100.
SSL 1.1 Cable Assemblies Connectors | Amphenol LTW
SSL 1.1 Non-IP connectors are developed for LED lighting and non-lighting indoor applications, carrying UL1977 certification. SSL 1.1 provides wire-to-wire and wire-to-board configurations and offers 2 & 4 contacts with a rated current of 5A.
2014-07-04 UAST cultural forum 2 the journey of growth - Amphenol-ast
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
18.0 ± 0 - svmicrowave.com
18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Straight Male ( SF2911-60172 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
AB-BD03HL-BDBL-QD010: X-Lok Standard Size | Amphenol LTW
AB-BD03HL-BDBL-QD010, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
EU RoHS Declaration - SV Microwave
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column.
MT-422 | ANDREW
TP-G238-126 Universal Tripod Mount, 2-3/8 in OD x 126 in pipe Preview Close Modal
EU RoHS Declaration - SV Microwave
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column.
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
Typical 2.7 mA Response Time 0.3 ~ 0.6 sec Temperature Range 20°C~ 380°C Operating Temperature 20°C~+100°C Storage Temperature - 20°C ~ +120°C Thermopile Sensor ZTP-315C Module Size 17 mm x 33 mm Sensitivity * Module output - Tobj= 25°C: 0.50V±0.05V - Tobj= 150°C: 0.56V±0.05V
Mini DIN Standard — 11 mm - TPC Wire
2 3 4 LED INDICATOR 2 & VARISTOR SUPPRESSION CONNECTOR FACE VIEWS DC Micro Male Mini Male AC Micro Male 1 2 1 2 21 mm 28 mm 1 1 3 2 1 2 4 2 3 3 GRD GRD 1 5 Ground Ground 1. SECURITY YELLOW TREX-ONICS® 18 AWG 3 CONDUCTOR CABLE WITH HEAVY-DUTY POLYURETHANE JACKET — A superior first line defense against tearing abrasion, impact, oil, ozone and ...
Privacy Notice - Temposonics
2. Purposes for processing and how we use and share your personal data We process your personal data for the following purposes: to process your request for a product or service, to process an enquiry or any other request that you submit via our Website, including requests for customer service support,
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
18.0 ± 0 - svmicrowave.com
18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Straight Male ( SF2906-6002 ) SMA Straight Male ( SF2906-6002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Data Sheet EH Start / Stop - Temposonics
Part no. 201 542-2 Ring magnet OD25.4 Part no. 400 533 Ring magnet OD17.4 Part no. 401 032 U-magnet OD33 Part no. 251 416-2 Material: PA ferrite GF20 Weight: Ca. 14 g Operating temperature: −40…+105 °C (−40…+221 °F) Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Material: PA ferrite Weight: Ca. 10 g 2 Material ...
NTC Type B Series - amphenol-sensors.com
2 Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648. Body Dimensions B05 • Nominal diameter: 0.005 in (0.13 mm)
NPI Series of Media-Isolated Pressure Sensors
• Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability • Gauge, absolute and sealed gauge variants • Stainless Steel 316L package for corrosive media compatibility • HEX Diameter: 15 mm / 19 mm • Current or voltage-driven • Operating Temperature Range: -40°F to 257°F (-40°C to 125°C)
NTC Type NK - amphenol-sensors.com
• Available on bandolier to IEC 286-2 • RoHS compliant NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Description A range of NTC chip thermistors with tin coated steel wires and epoxy resin coating. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1%