Search Results for g19 gen 5 9mm dimensions
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
group "a" "b" "c" hex crimp size c01 2.5 9.8 15.7 3.25 c04 2 9.8 15.7 5.41 cable assembly instructions for gen 3.5 right angle fakra jacks 3faienxrj-c01er, 3fa1enxrj-c01e3 & 3fa1enxrj-c04e3 * for connectors with a -6 suffix (clip provision) ** use dmc hand crimp tool hx4 or dmc pneumatic crimp tool hx23 with appropriate hex die set. ...
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
group "a" "b" "c" hex crimp size c01 2.5 9.8 15.7 3.25 c04 2 9.8 15.7 5.41 cable assembly instructions for gen 3.5 right angle fakra jacks 3faienxrj-c01er, 3fa1enxrj-c01e3 & 3fa1enxrj-c04e3 * for connectors with a -6 suffix (clip provision) ** use dmc hand crimp tool hx4 or dmc pneumatic crimp tool hx23 with appropriate hex die set. ...
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
group "a" "b" "c" hex crimp size c01 2.5 9.8 15.7 3.25 c04 2 9.8 15.7 5.41 cable assembly instructions for gen 3.5 right angle fakra jacks 3faienxrj-c01er, 3fa1enxrj-c01e3 & 3fa1enxrj-c04e3 * for connectors with a -6 suffix (clip provision) ** use dmc hand crimp tool hx4 or dmc pneumatic crimp tool hx23 with appropriate hex die set. ...
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 6 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 6.0GHz I Key Code ... (Size: 202 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to)
19 pin connecter | Amphenol Global Search | Amphenol
Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including TPA, CPA, Seal, for all major terminal systems. Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm.
GEC AMPHENOL
PowerLok™ G2 Recommended Cable Size & Current Ra ng 2 POWERLOK G2 CONNECTOR Series Accepted Cable Size Current 300 Series 50mm² 200A 70mm² 250A 500 Series 0 m² 250A 95mm² 300A 120mm² 400A *Contact us for customiza n op ns. 5 m² ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm E Key Code ... 3FA1-NXSJ-C01W0 PDF Customer Drawing (Size: 220 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 3FA1-NESJ-C01W0: Body Finish: Tin:
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm D Key Code ... FA1-NXSJ-C01-6 PDF Customer Drawing (Size: 1163 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: FK6121DW-005-NT30G-50: Body Finish: Nickel:
4RU High Density Shelf (Gen 4) - Amphenol Broadband Solutions
(Gen 4) DS-60-1927 Rev. 1.0 Specifications subject to change at Amphenol Broadband Solutions discretion Description ABS Part No. Shelf, High Density, 26 position, LGX Type, 4RU, Gen 4 1027414 Specifications Rack Utilization 4RU Height 6.9” Width 17.3” Depth 14.5” Material Powder Coated Aluminum - Black 4RU Gen 4 High Density Shelf Features:
Gen Z – The Next Gen Computing Architecture - Amphenol CS
Based on Gen 5 specification, the card can handle power up to 600W either on 12V or 48V while Gen Z 4C-HP further extend it to 1000W on 48V power. Low‐latency communication is also a key benefit of Gen Z applications. Amphenol ICC’s Mini Cool Edge product family supports all the connector variations proposed by Gen Z system architecture.
TNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 122111 - Amphenol RF
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 122138. TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 122372.
amphe-pd-mini-amphenol-industrial
Amphe-PD Mini 5.7mm BACKGROUND With the rapid development of Server & Data Center technology, the two-way Amphe-PD Mini 5.7mm meets the growing need for a power transfer connector that consumers within the market desire. This connector utilizes a low profile, small PCB footprint, all while providing higher current carrying capacity. PROBLEM
Yagi Antennas 7041385-CM2 - AMPHENOL PROCOM
Dimensions: 750 x 600 x 480 mm / 29.5 x 23.6 x 18.9 in. Wind Load: 129 N (160 km/h) Weight: Approx. 4.4 kg / 9.7 lb. Mounting Bracket: Included for 32 - 50 mm mast: Balun Encapsulant: Polyurethane Resin U-600: Environmental; Operating temperature range-40 °C to +65 °C: Ingress Protection: IP68: Ordering Designations. Model
FME Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 192102-10. FME Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 192111.
&KDUOHV 8QLYHUVDO %URDGEDQG (QFORVXUH &8%( 30 %1 %1 *HQHUDO 'HVFULSWLRQ ...
%urdgedqg (qforvxuh &8%( surgxfw olqh 7khvh wzr prghov duh lghqwlfdo h[fhsw wkh %1 qrz kdv 5 $ uhiuljhudqw lqvwhdg ri 5 $ LQ WKH +9$& V\VWHP )LJXUH VKRZV D FORVHG IURQW YLHZ RI WKH HQFORVXUH
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low Profile With Clip IP67 L Key Code ... 3FA1ENXSJ-C04ES PDF Customer Drawing (Size: 337 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel/Tin:
PCB Termination Straight Crimp RG-59 20AWG RG-59DS 4-Hole Flange 50 Ohm
RF Connector PCB Termination Straight Crimp RG-59 20AWG RG-59DS 4-Hole Flange 50 Ohm
ST69 Transom Mount - Airmar
Specifications. Functions: ... Pulses: 20,000 p/nm* (5.6 Hz per knot)—*p/nm = pulses per nautical mile. Speed Range: 4 to 50 knots (5 to 58 MPH) Tilted Element: ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.