Search Results for 1.1v regulator
6881300(1) - Amphenol Antenna Solutions
6881300(1) - Amphenol Antenna Solutions
Model 206C/FTS-1 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Holland Electronics
Holland Electronics offers a range of electronic products and solutions for various applications.
Product Data Sheet - Temposonics
Threaded flange M18 x 1.5 or 3/4 - 16 UNF-3A Typical mounting torque: 45 N-m (33 ft. - lbs.) Magnet types: Ring magnet, open-ring magnet, or magnet float Product Overview and Specifications Parameters Specifications OUTPUT Measured output variables: Position Resolution: Analog: Infinite (restricted by output ripple) Digital Pulse: 0.1, 0.01 and ...
Model 3711E112G Single Axis MEMS DC accelerometer, 1000 mV/g ... - PCB
• Internal voltage regulator allows sensor to be powered from virtually any unregulated DC voltage source, such as a bench-top power supply or portable battery source. • Gas damping extends the upper frequency range, attenuates unwanted highfrequency vibration, and provides stable - performance over the entire operating temperature range.
Production 1 - Amphenol Antenna Solutions
Production 1 - Amphenol Antenna Solutions
AR50CH Airducer® Ultrasonic Transducer - AIRMAR EMEA
Minimum Receive Sensitivity at Best Receive Frequency: -162 dB re 1V/µPa Minimum Sensing Range : 25 cm (10") Minimum Transmit Sensitivity at Best Transmit Frequency : 106 dB re, 1µPa/V at 1 m
I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) - Amphenol CS
Title: I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) Author: kiko Created Date: 9/26/2007 5:01:45 PM
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 1 M ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 1 M (39.37 Inches) SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 1 M | 135110-01-M1.00 JavaScript seems to be disabled in your browser.
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 ... - Amphenol RF
FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm I Key Code FA1-NISP-C04-0 FAKRA Gen 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin I Key Code 2FA2-NISJ-C00-0 FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm B Key Code 2FA1-WBSP-PCBA3
Model 3711F11200G Single Axis MEMS DC accelerometer, 7 mV/g, 200 g, 1/4 ...
Single Axis MEMS DC accelerometer, 7 mV/g, 200 g, 1/4-28 4-Pin Plug Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 ... • Internal voltage regulator allows sensor to be powered from virtually any unregulated DC voltage source, such as
736T miniature high-frequency accelerometer - Wilcoxon Sensing Technologies
Miniature high frequency accelerometer, 100 mV/g sensitivity, top exit microdot connector, case grounded. High frequency accelerometers are used on machinery with gear mesh or small bearings, such as high-speed machine tool spindles and compressors.
Mounting Studs & Screws | PCB Piezotronics
1/4-28 stud to M6 x 0.75 stud: Adaptor stud, with shoulder, BeCu: A: 081B45: 6-32 thread x 0.63 inch length: Cap screw for Series 355 ring shaped accelerometers: C: M081B45: M3 x 0.5 thread x 16 mm length: Cap screw for Series 355 ring shaped accelerometers: C: 081B36: 2-56 thread x 0.375 inch length:
H:EngineerDRAWINGOTHERGSB311AX1EU Model (1)
Title: H:EngineerDRAWINGOTHERGSB311AX1EU Model (1) Author: debby.hung Created Date: 8/2/2017 4:57:14 PM
1/4" Preamplifiers | PCB Piezotronics
1/4" Preamplifiers. 1/4" ICP ® Preamplifier for Prepolarized Microphones. These low-noise, general purpose, prepolarized microphone preamplifiers are powered by any constant current (2-20 mA) ICP ® sensor power supply. All models are supplied with TEDS capability and are designed to be used with prepolarized microphones.
FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA Cable Assemblies designed for radio frequency applications. FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
1/2" Systems | PCB Piezotronics
1/2" Systems. All PCB condenser microphone systems come standard with TEDS IEEE 1451.4 (version 1.0). If high temperature version is needed, visit the high temperature microphone systems page. To compare all 1/2" prepolarized microphone and preamplifier systems specifications see below.
H:EngineerDRAWINGOTHERGSB3111XXXHR(桑V) Model (1) - Amphenol CS
Title: H:EngineerDRAWINGOTHERGSB3111XXXHR(桑V) Model (1) Author: debby.hung Created Date: 3/22/2022 3:19:12 PM
Rugged SCFF Optical Transceiver (1TRx) - Amphenol
Data-rate: 1.25Gbps to 28.05Gbps. Embedded solderable optical transceiver compatible with duplex LC optical cavities. Its 12pin electrical interface complies with specifications SFF-8431 for high-speed interfaces. Capable of speeds from 1.25Gbps up to 28.05Gbps and distances up to 150m (OM3 at 8Gbps) Conformal coating option
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M (39.37 Inches) AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M | A-1PA-137-01KB2 JavaScript seems to be disabled in your browser.