Product Finder

Search for Amphenol products by Amphenol market or product application by filtering the dropdown below. Click on the product corresponding to your selection(s) to be redirected to the website of that business!

Reset
0.80mm Board-To-Board 100Ω - G832MC Series Connector

0.80MM PITCH, 100Ω BOARD-TO-BOARD SOLUTION
Amphenol high speed board-to-board connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals.

Broad range of stacking heights and pin counts are offered to provide maximum design flexibility.

Amphenol 0.80mm pitch connector design is suitable for high performance applications.

  • Superior signal integrity (SI) performance
  • High contact force ensures mating reliability
  • Polarization key at pin edge to prevent misalignment
  • All stack heights meet SAS 3.0, 12GT/s
  • Gold flash plating protects against corrosion

The 7/16 series is named for the metric dimensions of the connector interface: 7mm OD of inner contact, 16 mm ID of outer contact. 7/16 connectors are designed for use in communications systems with power levels of 100 watts per channel. These connectors are typically used in antennas, satellite communications, and base stations.

1.0/2.3

The compact design of the 1.0/2.3 connector series permits dense connector packing. They are ideally suited to applications where space savings is critical. Versions are available with threaded coupling mechanisms which provide positive mating or a unique push-pull coupling system which allows quick installation. Amphenol 1.0/2.3 coaxial connectors operate from DC-10 GHz. Common applications are amplifiers, base stations, routers and switching equipment.

1.85mm_Series

SV Microwave's extreme frequency 1.85mm connectors were designed for mode free operation through 65 GHz. The interface uses a mostly air-dielectric with a support bead that is set back in the body of the connector to reduce bead interaction in a mated pair. Like the 2.92mm and 2.4mm connector, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1.85mm interface uses an M7 thread and is compatible only with the 2.4mm interface. 

Applications:

  • High Speed Digital
  • Instrumentation
  • Military
  • Aerospace
  • Satellite Communication Equipment (SATCOM)
  • Cable Assemblies
  • Test and measurement

Features and Benefits:

  • Excellent performance DC to 65 GHz
  • Compatible with 2.4mm Connector Series
  • Air Dielectric; Captivated Center Contact
  • Ruggedized Construction for Repeatability and Reliability

 

View All

 

New Product

For telecommunications - Ericsson

125A DUAL-FEED 1RU GMT FUSE PANEL

The Amphenol Network Solutions 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Our 125GMT/nrg125GMT panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications. Engineered into a standard 1RU footprint that support up to 20A GMT fuses in each position, providing ample capacity for distribution to a broad range of components. The panel is available in standard terminal block outputs or connectorized outputs.

To learn more or to order, please visit the Amphenol Network Solutions website: https://amphenol-ns.com/Product/125a-dual-feed-gmt-fuse-panel

12G & 6G SAS Connectors

The 29-position, SAS receptacle and plug connectors enable the implementation of the high-speed, Serial Attached SCSI (SAS) hard disk drive (HDD) interface that is replacing the SCSI drive connection in enterprise storage applications in servers and storage systems. This range conforms to SFF8482, SFF8680 and is capable of meeting up to 12Gb/s.

The SAS connector system is designed to support hot plugging and blind mating of HDDs. Staggered contact lengths provide sequential mating of contacts to enable hot plugging. Molded guide posts provide angled lead-in to compensate for connector misalignment, allowing the device plug and the receptacle to self-align during the mating process. Most connectors also feature stamped retention clips that provide additional mechanical strength for robust PCB attachment.

Amphenol ICC also offers wide-base housing options on vertical backplane receptacles for even more stability.

The high-speed, serial interface is designed to support differential signaling, initially at speeds of 3Gb/s and evolving to 12Gb/s. A SAS receptacle accepts either SAS or SATA (Serial ATA) drives, giving the system manufacturer the option to plug either drive to a backplane. Because both technologies have similiar electrical interfaces, users have the choice of deploying cost-effective SATA drives for bulk storage or higher-performance SAS drives for mission-critical applications.

Amphenol ICC offers a wide range of SAS plug and receptacle connectors for enterprise applications. Vertical and right angle connector configurations provide options for use in servers, server or storage blades, storage backplanes, HDD carriers and HDDs.

LiteTouch RF Solderless Connectors

Don't suffer depression from heavy compression!

SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting.  As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB.  SV's LiteTouch PCB connector addresses this issue by maintaining a solderless connection while keeping the board material intact.  Current configurations include 2.92 mm, 2.4 mm, and SMA.

Features / Benefits: 

  • Solderless PCB compression mount for fast and easy installation (available with screws)
  • Non-destructive engagement on soft or thin (<.010”) dielectric cores
  • Series: SMA, 2.92mm, 2.4mm and 1.85mm
  • Custom optimized PCB footprint design through simulation available
  • COTS versions available through distribution

Applications:

  • Internet of Things (IoT)
  • 5G Wireless Infrastructure
  • Smart Cities and agriculture
  • Embedded computing
  • Precision thin substrate mounting
  • Ideal for high speed PCB materials
  • RF test and measurement
  • Stripline, microstrip and coplanar waveguide PCB launch

View All

 

 

 

23" Mount Network Bay Rack

23 inch Network Bay Racks feature a two-post narrow-rail steel design to support rack-mounted equipment in all standard types of network applications. Several configurations are available to meet a wide range of requirements. Low-profile base arrangement provides additional mounting height. Conforms to GR-63 Core Earthquake Resistance Criteria.

Product Number: 12623-01

For more information or to order a Network Bay Rack, please visit the Amphenol Network Solutions website: https://amphenol-ns.com/Product/rvdsfpid/121/rvdsfpvid/458

23" Mount Unequal Flange Rack

23 inch seismic-rated, unequal flange racks feature a two-post narrow-rail steel design to support rack-mounted equipment in all standard types of network applications. Several configurations are available to meet a wide range of requirements.

Product Number: 12300kw201

 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions.

The Amphenol Network Solutions 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions. Our 240GT54/nrg240GT54 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications. Engineered into a standard 1RU footprint, with circuits that support up to 20A GMT fuses and 50A TPA fuses or 60A breakers in each position, providing ample capacity for distribution to a broad range of components. The panel is available in standard terminal block outputs or connectorized outputs.

Visit the Amphenol Network Solutions website for more information and to order: https://amphenol-ns.com/Product/1ru-240a-dual-feed-99-tpagmt-fuse-panel

250TPA08/nrg250TPA08 fuse panels are 250A dual-feed and provide 8/8 TPA fuse positions.

The Amphenol Network Solutions 250TPA08/nrg250TPA08 fuse panels are 250A dual-feed and provide 8/8 TPA fuse positions. Our 250TPA08/nrg250TPA08 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications. Engineered into a standard 1RU footprint, each circuit supports up to 50A TPA fuses in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option. The panel is available in standard terminal block outputs or connectorized outputs.

Visit the Amphenol Network Solutions website to learn more or order: https://amphenol-ns.com/Product/1ru-8x8-tpa-fuse-panel/standard-with-screw-terminal-outputs

300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions.

The Amphenol Network Solutions 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Our 300CB08/nrg300CB08 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications. Engineered into a standard 1RU footprint, each circuit supports up to 60A breakers in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option. The panel is available in standard terminal block outputs or connectorized outputs.

Visit the Amphenol Network Solutions website for more information: https://amphenol-ns.com/Product/rvdsfpid/699/rvdsfpvid/2554

4.1/9.5

Amphenol RF offers a full range of 50 Ohm 4.1/9.5 connectors, adapters, and cable assemblies. These interconnect products are engineered for the wireless market and ideal for applications requiring low passive intermodulation, or PIM. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.

4.3/10

Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM.

New Product

For telecommunications  - NOKIA

New Product

4-Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm

New Product

6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm

5G RF Connectors

SV offers a variety of millimeter wave (mmWave) coaxial cable assemblies and connectors for 5G mobile communication development and production. Our extreme frequency (26 GHz and beyond) push-on and threaded RF connectors offer industry leading signal fidelity in the 5G frequency spectrum and unique packaging designs for high density requirements. Let SV Microwave be your partner in 5G product development.

Features / Benefits:

  • Solderless RF PCB compression mounts for fast and easy installation
  • Multiport configurations available to maximize layout spacing
  • Custom optimized PCB footprint designs available through simulation
  • Series: SMA, 2.92mm, 2.4mm and 1.85mm
  • COTS versions available through distribution

Applications:

  • 5G Wireless Infrastructure
  • Smart Cities and agriculture
  • Embedded computing
  • Precision thin substrate mounting
  • Ideal for high speed PCB materials
  • RF test and measurement
  • Stripline, microstrip and coplanar waveguide PCB launch

View All

 

 

 

7/16

The 7/16 series provides superior performance for both return loss and intermodulation distortion (IMD). These connectors are very robust, extremely stable and mostly with waterproof specifications, making them ideal for applications where vibration resistance and environmental protection is important.

AARC Cable Assembly

Amphenol's harsh environment AARC plug and receptacle assemblies are available in 2-fiber or 4-fiber configurations. Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules.

The corrosion resistant metal housings provide a durable and environmentally protected solution for optical connectivity in areas exposed to elements such as rain, snow, dirt, and other types of contamination.

Factory-terminated AARC assemblies are available in plug, receptacle, and in-line connector styles, and can be supplied as pigtails or jumpers in lengths starting from 1 meter. Factory-terminated AARC receptacle assemblies are available with flange, jam-nut, or in-line configurations. Amphenol’s AARC connectors are exceptionally suited for WiMax, LTE, 3G/4G/5G wireless, and base station applications.

AC Outlet Assembly

The AC Outlet Assembly can be mounted in either the front or rear of the rack base.

Product Number: 02606-02

AirMax VS2®

AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and technology to achieve improved signal integrity and mechanical attributes compared to AirMax VS® connectors.

The connector utilizes Amphenol ICC technology for a shieldless design with no metallic plates and closely coupled differential pair design to yield low loss and low crosstalk.

AirMax VS2® connectors are mating-compatible to both AirMax VS® and AirMax VSe® connectors and require no changes to connector PCB footprints. The mating-compatible interfaces and capability to preserve critical pin assignments can provide opportunities for cost savings as new and upgraded equipment is deployed. For example, a backplane or chassis can be designed to allow the installation and continued use of legacy daughter cards, line cards, or blades that are already in the field as well as new or future higher-speed module cards.

Right angle and vertical receptacles and headers support backplane, midplane and coplanar applications.

AirMax VSe®

Next-generation AirMax VSe® connectors provide a migration path for up to 25Gb/s per differential pair with the flexibility of an open pin field design. The connectors also feature backwards mating-compatible interfaces to existing AirMax VS® connectors with minimal changes to connector footprints.

The connectors combine Amphenol ICC technologies for a shieldless design with no metallic plates and closely edge-coupled differential pairs with innovative design improvements to yield low loss and low crosstalk.

Right angle receptacles and right angle headers will support backplane, midplane or coplanar applications.

The mating-compatible interfaces and capability to preserve critical pin assignments can provide opportunities for cost savings as new or upgraded equipment is deployed. For example, a backplane or chassis can be designed to allow the installation and continued use of legacy daughter cards, line cards or blades that are already in the field as well as new or future higher-speed module cards.

AirMax VS®

The AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. This technology, invented by Amphenol ICC, enabled low cost, high performance connectors that are a leading backplane interconnect solution for telecom, networking, server, and storage applications.

The shieldless Open Pin Field Design with no pre-assigned ground pins provides the ultimate flexibility in board layout. The AirMax VS® connectors addresse a broad range of system architectures, including backplane, midplane, coplanar, midplane orthogonal, cabled backplane, and mezzanine applications.

This is a broad, high volume product family that system continues to earn business when competing with the many more expensive and complex shielded connector systems. This is due in part because of its high density, simple modular construction and low cost.

Further enhancements of the AirMax® product family are seeing speeds increase up to 25Gb/s, enabling customers to design electronic systems that are highly functional and cost effective. This enables backward compatibility with legacy systems and forward compatibility with the most advanced designs.

Amphe-BTS

Amphenol Industrial Operations introduces a new power connector family, the Amphe-BTS. This innovative connector series is designed for the next generation of base stations.

Amphe-BTS is a circular connector based on the MIL-C-26482 series 2 with clip retention contacts. Features brass shell construction for greater corrosion resistance, provides EMI shielding, is shock & vibration resistant, and uses screw termination contacts making it well suited for field installation.

We offer the Amphe-BTS in our standard 2-way 48V DC power configuration but also manufacture a 48V DC 2-way reverse gender and a 3-way 400VDC/250V AC connector. Standard current for all variations is 10A.

Amphe-Lite

The Amphe-Lite™ Connector Series is designed for communications equipment manufacturers with signal, power, RF or fiber optic interconnect requirements in harsh environments such as communication towers, outdoor and roof-top applications. This commercial composite connector series is ideal for communications equipment, manufacturing process control and medical equipment. The Amphe-Lite™ series offers the highest performance capabilities for severe environment applications, yet is cost effective enough for general duty and non-environmental applications. Amphe-Lite™ also offers a non-magnetic variation. The non-magnetic Amphe-Lite™ is another option of the highly reliable industrial multi-pin interconnect that is ideal for an array of applications. It is one of the few 100% non-magnetic connectors available today.

Amphe-OBTS

Amphenol Industrial Products Group introduces a new power connector family, the Amphe-OBTS. This innovative connector series is designed for the next generation of base stations.

Amphe-OBTS is a circular connector based on the MIL-C-26482 series 2 with clip retention contacts. Features zinc shell construction, provides EMI shielding, is shock & vibration resistant, and uses screw termination contacts making it well suited for field installation.

We offer the Amphe-OBTS in our standard 2-way 60V DC power configuration but also manufacture a 60V DC 2-way reverse gender and a 3-way 400VDC/250V AC connector. Standard current for the two pole version is 26A per contact while the three pole version supplies 16A per contact.

Amphe-Power

The Amphe-Power® Series consists of three of the time-tested and reliable families of Amphenol Industrial Connectors, all of which are MIL-5015 styles, medium to heavy duty cylindricals. This series, enhanced with RADSOK® sockets, can now handle up to 50% higher amperages. Current Amphe-Power® product lines support from 50A to 1000A continuous duty.

Amphe-PRB

The Amphe-PRB is a plastic reverse bayonet connector. Designed for one, two, or three phase applications with up to five contacts including one for ground. This series lends itself well to a wide variety of applications in alternative energy, telecommunications, or anything that uses an electric motor like electric or hybrid vehicles. The PRB series is ideal for in field installation with crimp and set screw terminations using standard contacts or our patented RADSOK® sockets as an option. The Amphe-PRB is touch proof and rugged enough to withstand exposure to moisture with an IP67 rating.