Search for Amphenol products by Amphenol market or product application by filtering the dropdown below. Click on the product corresponding to your selection(s) to be redirected to the website of that business!
Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.
Product Number: 102435-21
Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.
Product Number: 102435-5
Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.
Product Number: 102435-5
Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.
Product Number: 102435-7
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection.
Product Number: 130781
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection.
Product Number: 100151
Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.
Product Number: 102435-4
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection.
Product Number: 004001
Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.
Product Number: 102435-6
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection.
Product Number: 004008
0.80MM PITCH, 100Ω BOARD-TO-BOARD SOLUTION
Amphenol high speed board-to-board connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals.
Broad range of stacking heights and pin counts are offered to provide maximum design flexibility.
Amphenol 0.80mm pitch connector design is suitable for high performance applications.
Amphenol ICC, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. Amphenol ICC offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer pitch products on the way.
Additional features, such as optional cable locks and additional mounting devices, insure that Amphenol ICC has a solution for almost any application, no matter how demanding.
As your connection to innovation, Amphenol ICC continues to bring you unique solutions that not only give you the footprint you need but help to maximize the quality level of your application. Many of our flex circuit connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. Amphenol ICC introduced the first flex connector with a back side flip actuatorthat allows the user to insert the flex cable and lock the actuator with one hand. Amphenol ICC improved that feature on many products by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. Amphenol ICC was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site. Utilizing 1.00mm contact spacing has become an economical way to circuit connectors in the industry to terminate displays as well as make difficult board to board connections.
Amphenol ICC's new 1.2mm pitch wire to board connectors are low profile (mated height of 2.50mm) and compact with pin count availability for 3, 4 and 6 pin counts. The plug and receptacle uses a frictional mating method to provide the retaining function to enable up to 20 mating cycles.
The low profile and compact design of the connector gives its advantage in applications where space is tight and the enclosed receptacle profile make sure that the side entry matings are easy in tight spaces. The additional polarized key slots prevent any misalignment issues between the plug and receptacle.
Amphenol ICC's 1.25mm pitch wire-to-board connector series is designed for a wide variety of applications in Industrial, Automotive and Consumer markets.
The range consists of terminals, crimp housings and PCB headers in straight and right angle, surface mount and through mount configurations. It is a single row design, available with from 2 to 15 circuits. A crimping application tool is also available for wire harness assembly.
Unlike many other products for the same applications, Amphenol ICC's 1.25mm Wire-To-Board range conforms to the EU Industry Safety Standard, PCB header material meets halogen free requirements and the products can be operated in the temperature range from -40°C to +105°C.
Amphenol’s 1.2mm fiber optic assemblies are ideally suited for network applications where space in the fiber management trays is limited. The 1.2mm diameter of the cable reduces congestion in trays and racks, allowing for better airflow. These assemblies are a perfect complement to High Density fiber management systems.
Amphenol connectors are designed and manufactured to meet GR-326 requirements and 100% factory tested in Amphenol’s world class manufacturing facilities. Available in SC and LC connector types, Simplex and Zipcord styles, and S/M, OM1, OM2, OM3, and OM4 fiber types.
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection.
Product Number: 004006
Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.
Product Number: 102435-9
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection.
Product Number: 004011
Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.
Product Number: 102435-10
SV Microwave's extreme frequency 1.85mm connectors were designed for mode free operation through 65 GHz. The interface uses a mostly air-dielectric with a support bead that is set back in the body of the connector to reduce bead interaction in a mated pair. Like the 2.92mm and 2.4mm connector, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1.85mm interface uses an M7 thread and is compatible only with the 2.4mm interface.
Applications:
Features and Benefits:
Fast-acting with a high DC voltage rating, KLM fuses are great in backhaul or telecom applications where 20A is not sufficient as a protection/interrupt device.
Product Number: 118438
This circuit breaker kit is designed for use with Amphenol Telect's Mini-BDFB Classic Frame. A single-pole breaker provides reliable overcurrent protection and a custom faceplate individually secures each breaker and provides physical protection of the toggle from inadvertent tripping.
Product Number: 090-0052-1070
Engineered for use with Amphenol Telect’s Load Center Panel, this single-pole long delay circuit breaker provides reliable circuit protection and accurate circuit control to DC applications. In addition to providing conventional overcurrent protection, each breaker can be simultaneously used as an on-off switch.
Product Number: 118159
Designed specifically for the protection of telecommunications equipment, TLS fuses provide current limiting short circuit protection for ultra high-current loads – in an extremely compact footprint.
Product Number: 140642
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection up to 20A.
Product Number: 004015
This circuit breaker kit is designed for use with Amphenol Telect's Mini-BDFB Classic Frame. A single-pole breaker provides reliable overcurrent protection and a custom faceplate individually secures each breaker and provides physical protection of the toggle from inadvertent tripping.
Product Number: 090-052-1010
Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.
Product Number: 102435-18
10A TPA fuses enable the management of high-density/high-capacity equipment such as routers, DSLAMs and powered SONET equipment.
Product Number: 124819
Designed specifically for the protection of telecommunications equipment, TPS fuses provide current-limiting short-circuit protection for ultra high-current loads – in an extremely compact footprint.
Product Number: 130485
Designed specifically for the protection of telecommunications equipment, TLS fuses provide current limiting short circuit protection for ultra high-current loads – in an extremely compact footprint.
Product Number: 140643