Search for Amphenol products by Amphenol market or product application by filtering the dropdown below. Click on the product corresponding to your selection(s) to be redirected to the website of that business!
LOW PROFILE AND COMPACT
HFMK Series FPC is a 0.21mm pitch Non-ZIF FPC that is lowest in height suitable for applications where space is a constraint.
Amphenol ICC, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. Amphenol ICC offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer pitch products on their way.
Additional features, such as optional cable locks and additional mounting devices, insure that Amphenol ICC has a solution for almost any application, no matter how demanding.
As your connection to innovation, Amphenol ICC continues to bring you unique solutions that not only give you the footprint you need but help to maximize the quality level of your application. Many of our flex circuit connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. Amphenol ICC introduced the first flex connector with a back side flip actuator that allows the user to insert the flex cable and lock the actuator with one hand. Amphenol ICC improved that feature on many products by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. Amphenol ICC was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site.
Amphenol ICC offers a full range of 0.3mm pitch connectors for applications where board space is at premium. Amphenol ICC’s 0.3mm pitch connectors are available in 13 to 51 positions.
Amphenol ICC, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. Amphenol ICC offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer pitch products on their way. Additional features, such as optional cable locks and additional mounting devices, insure that Amphenol ICC has a solution for almost any application, no matter how demanding. As your connection to innovation, Amphenol ICC continues to bring you unique solutions that not only give you the footprint you need but help to maximize the quality level of your application. Many of our flex circuit connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. Amphenol ICC introduced the first flex connector with a back side flip actuator that allows the user to insert the flex cable and lock the actuator with one hand. Amphenol ICC improved that feature on many products by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. Amphenol ICC was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site. The SFGL series 0.4mm pitch connector offers a high pin count with a small footprint and includes such innovative
Amphenol ICC, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. Amphenol ICC offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer pitch products on their way.
Additional features, such as optional cable locks and additional mounting devices, insure that Amphenol ICC has a solution for almost any application, no matter how demanding.
As your connection to innovation, Amphenol ICC continues to bring you unique solutions that not only give you the footprint you need but help to maximize the quality level of your application. Many of our flex circuit connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. Amphenol ICC introduced the first flex connector with a back side flip actuator that allows the user to insert the flex cable and lock the actuator with one hand. Amphenol ICC improved that feature on many products by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. Amphenol ICC was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site. Amphenol ICC has one of the broadest ranges of 0.5mm flex circuit connectors in the industry.
Amphenol ICC, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. Amphenol ICC offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer pitch products on the way.
Additional features, such as optional cable locks and additional mounting devices, insure that Amphenol ICC has a solution for almost any application, no matter how demanding.
As your connection to innovation, Amphenol ICC continues to bring you unique solutions that not only give you the footprint you need but help to maximize the quality level of your application. Many of our flex circuit connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. Amphenol ICC introduced the first flex connector with a back side flip actuatorthat allows the user to insert the flex cable and lock the actuator with one hand. Amphenol ICC improved that feature on many products by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. Amphenol ICC was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site. Utilizing 1.00mm contact spacing has become an economical way to circuit connectors in the industry to terminate displays as well as make difficult board to board connections.
Amphenol ICC's new 1.2mm pitch wire to board connectors are low profile (mated height of 2.50mm) and compact with pin count availability for 3, 4 and 6 pin counts. The plug and receptacle uses a frictional mating method to provide the retaining function to enable up to 20 mating cycles.
The low profile and compact design of the connector gives its advantage in applications where space is tight and the enclosed receptacle profile make sure that the side entry matings are easy in tight spaces. The additional polarized key slots prevent any misalignment issues between the plug and receptacle.
Amphenol ICC's 1.25mm pitch wire-to-board connector series is designed for a wide variety of applications in Industrial, Automotive and Consumer markets.
The range consists of terminals, crimp housings and PCB headers in straight and right angle, surface mount and through mount configurations. It is a single row design, available with from 2 to 15 circuits. A crimping application tool is also available for wire harness assembly.
Unlike many other products for the same applications, Amphenol ICC's 1.25mm Wire-To-Board range conforms to the EU Industry Safety Standard, PCB header material meets halogen free requirements and the products can be operated in the temperature range from -40°C to +105°C.
SV Microwave's extreme frequency 1.85mm connectors were designed for mode free operation through 65 GHz. The interface uses a mostly air-dielectric with a support bead that is set back in the body of the connector to reduce bead interaction in a mated pair. Like the 2.92mm and 2.4mm connector, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1.85mm interface uses an M7 thread and is compatible only with the 2.4mm interface.
Applications:
Features and Benefits:
Don't suffer depression from heavy compression!
SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting. As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB. SV's LiteTouch PCB connector addresses this issue by maintaining a solderless connection while keeping the board material intact. Current configurations include 2.92 mm, 2.4 mm, and SMA.
Features / Benefits:
Applications:
Amphenol is a member of the Alliance for Wireless Power (A4WP) and offers A4WP standard and custom receiver coils. Due to the increasing transmission distance, magnetic coupling charging will be more widely used in the future.
Amphenol has in-house capabilities to create application specific mobile phone acrylic sheet lenses to fit our customer's precise needs. The sheet lenses are available as plastic or glass. Amphenol has over 10 years of acrylic sheet lens experience. Our lens capacity is over 12 million per month.
Amphenol has in-house capabilities to create application specific mobile phone IMD covers and acrylic sheet lenses to fit your precise needs. IMD is applicable to products with complicated geometrical structures. They can be made for both 2.5D and 3D effects. Amphenol has over 10 years of IMD acrylic sheet lens experience. Our lens capacity is 12 million per month.
The AMC series has a low profile (2.5 mm off the board) and offers an extremely small board footprint (3 mm x 3 mm).Their snap-on interface performs superbly under shock and vibration conditions, making them ideal for wireless handheld devices. This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz. Amphenol RF's AMC cable assemblies are ideal for space-constrained board-to-board connections in small devices.
The AMMC (Amphenol Micro-Miniature Coaxial) connector series is a low profile (1.4 mm of the board) series with an extremely small board footprint (2mm x 2mm). This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz. The coupling style of the AMMC connector series is snap-on for secure and easy mating.
103-C595A-00546
Audio Jack
Low profile
Waterproof: IPX7 O-ring type
Mid mount
Normal open switch
103-C4880-00646
Audio Jack
Mid mount
Normal open switch
Waterproof: IPX5
Mated with custom 4 pole audio plug, Black
Amphenol's range of Audio Jacks are widely used in mobile phone applications. These connectors are available in different configurations, e.g. compressed type or for SMT solderable versions and fully customized to the application requirements.
201-C0800-00414
Battery
3.5A Current
Pitch=1.2mm
Mating height=1.4mm
Mated with 201-C0810-00414
Amphenol’s comprehensive offering of battery connectors for mobile phones come in single and multi-contact versions with straight and right angle mountings. They are available in a variety of pitches and heights to meet different phone and battery pad requirements. They feature stamp and form contacts with additional solder tags for high reliability and conductivity. Amphenol offers right angle and direct compression type, Wire to Board, board to board, blade type and float, or SMT versions.
FLEXIBLE SOLUTION FOR HIGH SPEED APPLICATIONS
BergStak HS™ 0.50mm connector is a flexible solution designed for high speed and high density, parallel board-to-board applications with various heights in different sizes.
The BergStak HS™ series meets the new 25Gb/s performance requirement.
BOARD-TO-BOARD SOLUTION FOR HIGH SPEED AND HIGH DENSITY APPLICATIONS
BergStak+™ 0.80mm is designed to be the next generation PCIe 4.0 compliant mezzanine connector system. It is fully compatible with the existing BergStak® 0.80mm product recommended by the Open Compute Project (OCP).
Backward mateable and footprint compatible with existing BergStak® 0.80mm
Available in 80 and 120 positions. Other position
Available in 5, 8, 12 and 16mm stack heights
The BergStak® product range is expanded to include 0.5mm mezzanine connectors.
Available in 3mm to 6mm stack height options in 0.5mm increments, this connector is also offered in 10 to 60 positions in 10 position increments.
Designed with scoop-proof housing, the terminals are protected from damage when parts are mated.
BergStak® 0.5mm mezzanine connector comes with two options: Metal hold-down option ensures higher retention force; Locating pegs option eases manual assembly. Both options can be configured within a single connector.
BergStak® 0.5mm mezzanine connector is a comprehensive and versatile solution. The 0.5mm double row contact pitch feature saves space on PCB and is highly suitable for high density applications in consumer and industrial markets.
FLEXIBLE SOLUTION FOR HIGH DENSITY APPLICATIONS
Amphenol ICC's BergStak® 0.8mm is a flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 9 sizes up to 200 positions.
Housing and terminal profile guarantees support of up to 12Gb/s
Vertical versus vertical mating configuration
40 to 200 position sizes in 20 position increments
5mm to 20mm stack heights in 1mm increments
BergStik® 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions.
Featuring a "breakaway" design, each connector can be cut or broken to length to suit the application profile. The maximum current rating is 3A per contact.
This product range is extended with BergStik® 2.54mm unshrouded vertical headers in 0.25μm plating, available in standard sizes. It offers an economical solution for various applications. It is also specified up to 100 mating cycles.
BergStik® product range provides Board-to-Board, Wire to-Board and Cable-to-Board interconnect solutions for all electronic equipment and devices.
C707 10M006 052 2
Card reader
8 pins
with anti-scratching mechanism
through hole & SMD solderable
Amphenol’s cable assemblies are widespread in the market for wearable products. These cable assemblies are used for data transfer and power charging. Amphenol’s Charger Cable Solutions provide highly flexible customized connection solutions from standard USB2.0/3.0 to the device side with Pogo pins or Spring. The connection mechanisms include magnetic, buckling, clamping, cradle, etc.