Product Finder

Search for Amphenol products by Amphenol market or product application by filtering the dropdown below. Click on the product corresponding to your selection(s) to be redirected to the website of that business!

Reset
Gear tooth speed sensor

Flange mount gear tooth speed sensors  precisely calculate the speed and direction in demading enviroments such as vehicle’s transmission.
Custom product design packaging can be easily provided to meet any form, fit and function including the choice of wire harness and interface connector.

Custom product design packaging can be easily provided to meet any form, fit and function including the choice of wire harness and interface connector.

Features and benefits
  • Speed and direction feedback
  • Wide operating temperature of up to 150ºC [302ºF]
  • Compact and rugged for automotive & industrial areas
  • Sealed for harsh environments: IP67  
  • Resistant to moist and high vibration environments such as engines, transmissions, brakes and chassis systems
  • Output: A/B signal & Two wire current source
  • ESD protection
  • Easily customiseable cable or connector interface
  • Fast and near zero speed sensing capable
Specifications for the two wire current source standard versions
  • Airgap: 1.5mm
  • Max. installation torque: 50 in-lbs (for a 1/4 - 20 bolt or M6 X 1)
  • Operating voltage range: 4-24 VDC
  • Supply curren: ttyp. 8.5mA
  • Operating Temperature: -40° to 150° C
  • Storage Temperature Range: -55° to 150°C
  • Output Risetime: 10µS
  • Output Falltime: 10µS
  • Bulk Current Injection: ISO 11452-4 (2011) 1MHz to 400MHz; 100mA
  • Conducted inmunity: ISO 7637-2 (2011)
  • ESD:  ISO 10605 (2008) ±8kV
  • Conducted Emissions   CISPR 25 (2008)
  • Maximum Speed: 10kHz
Applications
  • Vehicle transmission
  • Wheel speed  
  • Engine speed  
  • Anti-lock braking systems
  • Speedometers
  • Automation systems. Anti-lock braking systems. Camshaft & crankshaft speed / position / direction. Flow meter, Anti-Skid / traction control. Spedometers. Tachometers. Linear & rotary encoder. Conveyor belt speed and distance. Hoist speed and direction. Pump speed feedback. Stop motion detector. CNC machines. Sproket speed. Counters. Wind turbines.

4X InfiniBand

High Speed Cables. 

Battery Pack Temperature Sensor

Thermometrics Battery Pack Temperature Sensor is a ring terminal temperature sensor that measures surface temperature. It is important to monitor the temperature on hybrid batteries for overcharging protection, as well as to optimize battery performance.

Features:

  • High reliability and stability over battery lifetime
  • Compact thermistor design potted into a ring terminal connector
  • Very high insulation resistance
  • Low-mass thermistor with PTFE-coated nickel wires for fast time response and accuracy
  • Alternate RvT curves available
  • Standard and custom ring terminal sizes are available

By Amphenol Advanced Sensors | Thermometrics, Inc.

 

Thermometrics Coolant Temperature Sensor (CTS)

The Coolant Temperature Sensor (CTS) monitors the temperature of the coolant that is being pumped around the battery to cool the battery module of EV/PHEVs. If the battery module starts to overheat, the Coolant Temperature Sensor relays a signal to the Battery Management System (BMS). The BMS uses this information to prevent battery packs from any damage and maximize the performance.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Features:

  • IP67 rated package
  • Compact IP67 design with integrated connector
  • Customizable to meet application installation needs
  • Variety of RvT curves and terminal plating available
  • Operating temperatures to 100°C
  • Fast response proven design
Cylinder Head Temperature Sensor

Thermometrics Cylinder Head Temperature Sensor is designed to take the place of one of the cylinder head bolts on a diesel engine. The sensor’s purpose is to measure the cylinder head temperature and to signal the vehicle’s operator if an engine overheats (that is, if an engine over-temperature is taking place). The engine will be in danger of permanent damage if it continues to run at an elevated temperature.

Features:

  • High accuracy and long term stability @ 185°C
  • Fast response time
  • Cable designed to maintain flexibility in high vibration applications such as small diesel engines
  • Pigtail leaded design
  • Field proven design
  • Alternate RvT curves available
  • Different geometries to meet package requirements
  • Other resistance and beta values available
  • Insulation Resistance: > 100Mohm @ 500 VDC
  • Withstand Voltage: 1500 VAC for 1 second

By Amphenol Advanced Sensors | Thermometrics, Inc.

Evaporator Temperature Sensor

Thermometrics Evaporator Temperature Sensor is used to measure evaporator core temperature. An evaporator cools the refrigerant in the HVAC system. Since the evaporator core operates at temperatures very close to 0°C, it is important to have an accurate and robust thermistor to measure its temperature to prevent the core from freezing. A frozen core could result in costly damage to the evaporator core and diminished HVAC operation, so that the cabin temperature can no longer be controlled.

Features:

  • High accuracy and long term stability
  • Fast response time
  • Small size & flexible packaging
  • Snap-fit housing eliminates wiring insulation damage
  • Easy twist-to-lock design for easy installation and service
  • Integral connector
  • The parts passed 2000 hour + submersion test
  • Pigtail and fin-type versions available
  • Alternate RvT curves available
  • Different geometries to meet package requirements

By Amphenol Advanced Sensors | Thermometrics, Inc.

 

Exhaust Gas High Temperature Sensor

Thermometrics Exhaust Gas High Temperature Sensor operates over a temperature range from -40°C to 850°C. It monitors the temperature before and after SCR system in vehicle engines as part of the engine control strategy. It is designed for fast response, optimized for thermal dissipation and suitable for high vibration and corrosive environments.

Features:

  • 1000°C PT200 RTD element
  • Survives excursions to 1000°C
  • Highly resistant to corrosive exhaust gases
  • Long-term stability
  • Extended life from moisture-proof design
  • Design optimized for heat transfer
  • High 3 % accuracy
  • Flexible Pigtail Connector
  • Customizable hex dimensions and thread type
  • Alternate 1% accuracy RTD element available

By Amphenol Advanced Sensors | Thermometrics, Inc.

External SAS

High Speed Cables

Flat Cable

LF Cable Assemblies

GE-1856 - Intake Air Temperature Sensor (IAT) | Thermometrics

Thermometrics GE-1856 Intake Air Temperature Sensor (IAT) monitors the temperature of the incoming intake air for an engine and provides a signal output that is proportional to air temperature. This signal can be used as an input to provide a signal to an ECU (Engine Control Unit). The ECU then uses this information to adjust fuel delivery and optimize the air-to-fuel ratio to produce the most efficient combustion. This sensor is also suitable for air duct temperature measurement in non-condensing HVAC applications.Thermometrics GE-1856 Intake Air Temperature Sensor (IAT) monitors the temperature of the incoming intake air for an engine and provides a signal output that is proportional to air temperature. This signal can be used as an input to provide a signal to an ECU (Engine Control Unit). The ECU then uses this information to adjust fuel delivery and optimize the air-to-fuel ratio to produce the most efficient combustion. This sensor is also suitable for air duct temperature measurement in non-condensing HVAC applications.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Features:

  • High accuracy and long term stability
  • Fast response time
  • Easy installation and service
  • Integral sealed connector
  • Alternate RvT curves available
  • Other resistance and beta values available
Thermometrics Harsh Environment Chip Thermistor CR-1

The CR-1 Harsh Environment Chip Thermistors are Sn-coated Alloy 52 leads with high performance acid and moisture resistant coating.Our NTC chip thermistors are ideal for harsh environment applications and high volume assembly.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Features:

  • AEC Q200 Rev D Qualified
  • Suitable for automotive, EGR, SCR, TMAP, OAT, HVAC & white goods applications
  • Operation up to 190°C with excellent stability
  • Small body diameter
  • Fast response
  • High thermal shock resistance
  • Automotive/Aerospace fluids resistance
  • Water immersion
  • Flexible – coated leads can be formed
  • Insulation resistance to 1kV d.c.
  • Designed for accurate temperature measurement, control & compensation
  • Tight tolerances on resistance and B value
  • Available on bandolier to IEC 286-2RoHS 2011/65/EC / REACH compliant
NPR-101 Harsh Media Pressure Sensor

The NovaSensor NPR-101 Harsh Media Pressure Sensor is a silicon-based MEMS device using “Backside Absolute Pressure” technology designed for harsh media exposure, which eliminates the direct contact of the sensing circuitry with the applied media. The device is coupled with an ASIC to provide a ratiometric output proportional to the applied pressure. Integrated diagnostics included.

 

Features

  • Harsh media compatibility
  • High level output
  • Small package

 

By Amphenol Advanced Sensors | NovaSensor 

 

Non-Contact Inductive Position Sensors

Inductive position sensor for absolute rotary or linear motion sensing in automotive, off-highway, industrial, medical and consumer applications.

Inductive position sensors use the physical principles of induction in a wire loop and eddy currents to detect the position of a solid metallic structure that is sliding or rotating above a set of coils consisting of one transmitter coil and two receiver coils.

The coils are printed as copper traces on a printed circuit  board (PCB) and arranged such that the transmitter coil induces a secondary voltage in the receiver coils that depends on the position of the metallic target above the coils. The absolute angle measurement provides instant feedback of the metallic target's angular position with a resolution of up to 12 bit.
 
Custom product design packaging can be provided to meet any form, fit and function including the choice of wire harness and interface connector.

Inductive sensors are employed in the following fields:

  1. Machine Tools.
  2. Robotics.
  3. Motion Systems.
  4. Material Handling.
  5. Inspection systems & Test equipment.
  6. Healtchcare.
  7. Packaging.
  8. Aerospace.
  9. Manufacturing.
  10. Hydraulic control.
  11. Steering.
  12. Braking.
  13. Transmissions.
  14. Engine control.
  15. Machine automation.
  16. E-Drive.
Main features

•  Rotary and linear stroke.
•  360° electrical rotational angle.
•  AEC-Q100, Grade 0 automotive qualified IC.
•  High accuracy. Full resolution for every angle range.
•  Wide operation temperature: -40°C to +160°C.
•  Supply voltage 4.5 to 5.5V +/-10%.
•  Overvoltage and reverse-polarity protection: -14 V to +18 V max.
•  Analogue, PWM or SENT output (10 and 12 bits resolution full scale).
•  Power or ground loss detection.
•  Long linear stroke up to 800mm.
•  Stray field immunity, no shielding required.
•  ESD and short-circuit protection.

Benefits

•  Cost effective as no magnet is needed (magnet free). Metallic target can be milled into the end of a metallic shaft or be part of the customer’s application.
•  Flexible integration and output protocols.
•  Easy assembly.
•  Low profile.
•  Low power consumption.
•  Non-contact solution: wear free.
•  Robust against dust and vibration.
•  On-shaft, off-axis, linear and arc sensor design available.
•  Applicable for low and high speed applications not lossing output resolution bits.
•  Maintains original accuracy for small rotary angles.
•  Tolerant to mechanical misalignment in any direction.
•  Programmable output slope.
•  Suitable for implementation in safety-related systems compliant to ISO26262.
•  High accuracy even during acceleration and breaking phases.
•  Non sensitive to EM fields.
•  Lightweight solution.
•  High-Speed Motor Commutation for industrial motors.

Examples of applications

•  e-motor Rotor Position Sensor.
•  Brake / Clutch / Throttle pedal sensor.
•  Hand throttle position - TPS Throttle Position Sensor.
•  Boom arm position.
•  Suspension height sensor.
•  Steering wheel position or Steer-by-wire.
•  Seat position.
•  Chassis level position.
•  Transmission sensor.
•  Joystick control.
•  Fin controls.
•  Hitch position.
•  Bucket position.
•  Fork position and hight.
•  Mast tilt.
•  Telehandler arm position.
•  Power trim and tilt angle.
•  Crankshaft and camshaft position.
•  Motor-shaft resolver replacement.
•  Steering torque and angle sensor 2 in 1 sensor.

Download flyer

Download datasheet

Non-contact position sensors based on Eddy currents measure the linear or angular position of an object without any physical contact. Currently, the use of non-contact technology in the field of precision measurement is rapidly growing. These sensors have an ability to detect the presence of a magnetic field near them, without making contact, leaving no room for friction. Non-contact technology offers reliable measurements, resistance to contamination, and high accuracy to end users. Non-contact position sensors can deliver a longer lifespan and are capable of higher resolution than sensors using contacting technology.

Thermometrics Inline Flow-Through Temperature Sensor

The Thermometrics Inline Flow-Through Temperature Sensors monitor the temperature of a fluid that passes through it. A system control module receives this temperature reading and uses a control loop to control the overall system temperature. This could be engine temperature, heater temperature, industrial supply temperature, etc.

Features

  • High Sensitivity
  • Wide Application Range
  • Compact Design
  • SAE J-1231 Interface
  • USCAR Sealed Connection System
  • Available in 3 Standard Hose Sizes

By Amphenol Advanced Sensors | Thermometrics, Inc.

MSC-360 Miniature Hall-effect Rotary Position Sensor

Absolute rotary sensor that provides a perfect fit for preferential use in space constraint applications.

Despite its lightweight and miniature size of only 21mm., this hall effect sensor delivers high performance with up to 360º electrical angle (without dead zone), 12bit resolution, extended life and EMS, EMI, and ESD protection.

The MSC-360 can easily be tailored to customers' needs providing value at the lowest cost even for the most demanding environments.

Main features
  •     Simple & Robust magnetic compact design
  •     Endless rotation
  •     Up to 360º of electrical angle
  •     Magnetic shielding (models without shielding are available for better cost-effectiveness)
  •     Programmable linear transfer characteristics (positive slopes & negative slopes can be programmed)
  •     Self-diagnostic features
  •     Over voltage protection and reverse voltage protection
  •     Analog and PWM output   
  •     Simple or redundant output
Target applications
  •     Non-Contacting long life angle/position sensor.
  •     Absolute rotary position sensor
  •     Pedal position sensor.
  •     Throttle/EGR valve and gear position sensor.
  •     Height & suspension sensor.
  •     Non-contacting potentiometer.
  •     Float-level sensor.
  •     Joysticks and hand controls.
  •     Robotics, material handling, industrial equipment, HVAC monitoring & control, etc.

Datasheet download link

              

NovaSensor NPR-101 Harsh Media Pressure Sensor

The NovaSensor NPR-101 Harsh Media Pressure Sensor is a silicon-based MEMS device using “Backside Absolute Pressure” technology designed for harsh media exposure, which eliminates the direct contact of the sensing circuitry with the applied media. The device is coupled with an ASIC to provide a ratiometric output proportional to the applied pressure. Integrated diagnostics included.

NTC Thermistors - Epoxy Type | Thermometrics

Epoxy-coated thermistors are generally used at temperatures below 150°C. Choose from our extensive range of resistances and beta values.

Thermometrics offer two types of Thermistors:

  1. Interchangeable Thermistors

  2. Type RL Epoxy Thermistors

Type/Series

Applications

Description

Thermometrics - NTC Type CR-1 Harsh Environment Chip Thermistor

"Suitable for automotive, EGR, SCR, TMAP, OAT, HVAC & white goods applications"

"NTC Type CR-1 harsh environment chip thermistors are Sn-coated Alloy 52 leads with high performance acid and moisture resistant coating."

Thermometrics - NTC Interchangeable Type 95 Series Thermometrics Thermistors

"Suitable for temperature measurement, control and compensation"

"Epoxy-coated, NTC interchangeable thermistor chips with bare tinned-copper lead wires. Type DC95, Type EC95, Type TK95"

Thermometrics - NTC Interchangeable Type 65 Series Thermometrics Thermistors

"Suitable for temperature measurement, control and compensation"

"Epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead-wires. Type MC65, MF65"

Thermometrics - NTC Interchangeable Type SC Series Thermometrics Thermistors

Ideal for medical applications

Sleeved interchangeable chip thermistors with heavy isomid insulated Copper lead-wires. Type SC30, Type SC50

Thermometrics - NTC Epoxy Chip Series - Thermistors

"Suitable for temperature measurement, control and compensation"

"Low cost, solid state epoxy-coated temperature sensors"

Thermometrics - NTC Epoxy Type C100 Series - Thermistors

"Suitable for temperature measurement, control and compensation"

"Type C100: Epoxy-coated chip thermistor with bare tinned-copper lead-wires."

Thermometrics - NTC Epoxy Type MS Series - Thermistors

"Suitable for PCB and probe mountings"

"Type MS: Epoxy-coated point-matched disc thermistors with nickel PTFE insulated lead-wires."

Thermometrics - NTC Epoxy Type NDK Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NDK: range of epoxy-coated chips bare 0.007 in (0.2 mm) tinned monel lead-wires."

Thermometrics - NTC Epoxy Type NDL Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NDL: range of epoxy-coated chips with bare 0.0098 in (0.25 mm) tinned monel lead-wires."

Thermometrics - NTC Epoxy Type NDM Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NDM: range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned-copper lead-wires."

Thermometrics - NTC Epoxy Type NDP Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NDP: range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires."

Thermometrics - NTC Epoxy Type NK Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NK: range of NTC chip thermistors with solder-coated steel wires and epoxy resin coating."

NTC Thermistors - Glass-Encapsulated Diode Series | Thermometrics

Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Glass body provides hermetic seal and voltage insulation and excellent stability. Designed for accurate temperature measurement, control and compensation in various applications, including automotive, telecom, HVAC and white goods. Also for use in temperature sensing for household appliances, such as rice cookers, electronic ranges and ovens, and industrial products, such as pharmaceuticals, chemicals, and components.

Features:

  • DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires
  • Designed for accurate temperature measurement, control and compensation
  • Tight tolerances on resistance and B value
  • Operation up to 482°F (250°C) with excellent stability
  • Glass body provides hermetic seal and voltage insulation and excellent stability
  • Designed for cost effective solid state sensor
  • Resistant to corrosive atmospheres and harsh environments
  • Lead wires metallurgically bonded to thermistor element for improved reliability (Type GE only)
  • Available on axial bandolier to IEC-286-1/EIA-468A and packet taped to EIA RS-481 for MELF
  • Also available loose-packed with axial, radial and SMD wire forms

By Amphenol Advanced Sensors | Thermometrics, Inc.

NTC Thermistors - Radial Lead | Thermometrics

Thermometrics offers point-matched Radial Lead Disc Thermistors with bare lead wires in a wide range of material systems.

NTC Thermistors- Radial lead Applications Description
Thermometrics -Uncoated Disc Radial Leads NTC Thermistor Type RL10 "Suitable for temperature measurement, control and compensation Suitable for PCB and probe mountings" Point-matched disc thermistor with bare lead-wires.
Thermometrics - Uncoated Disc With Radial Leads NTC Thermistors Type RL14 "Suitable for temperature measurement, control and compensation Suitable for PCB and probe mountings" Point-matched disc thermistor with bare lead-wires.
Thermometrics - Uncoated Disc With Radial Leads NTC Thermistors Type RL20 "Suitable for temperature measurement, control and compensation Suitable for PCB and probe mountings" Point-matched disc thermistor with bare lead-wires.
Thermometrics - Uncoated Disc With Radial Leads NTC Thermistors Type RL30 "Suitable for temperature measurement, control and compensation Suitable for PCB and probe mountings" Point-matched disc thermistor with bare lead-wires.
Thermometrics - Uncoated Disc With Radial Leads NTC Thermistors Type RL35/40/45 "Suitable for temperature measurement, control and compensation Suitable for PCB and probe mountings" Point-matched disc thermistor with bare lead-wires.
Thermometrics - Uncoated Disc With Radial Leads NTC Thermistors Type SA "Suitable for temperature measurement, control and compensation Suitable for PCB and probe mountings" Interchangeable thermistor with bare lead-wires.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Oil Pressure Switch

The Thermometrics Oil Pressure Switch can be used in all vehicles monitors the engine oil flow when the engine starts. It can detect oil pressure and enables the EMS ECU to check for the lack of oil. It can also send an alarm signal to the driver, helping to avoid engine damage due to overheating

 

Features

  • Easy to install
  • High sensitivity
  • Wide applications

 

By Amphenol Advanced Sensors | Thermometrics, Inc.

 

Oil Temperature Sensor (OTS)

Thermometrics Oil Temperature Sensor (OTS) monitors the temperature of the engine oil in a vehicle and displays this measurement to the vehicle’s occupants. If a vehicle operates at too high a temperature, the engine can be in danger of damage. The OTS prevents this by allowing the operator to stop the vehicle and switch off the engine if the temperature of the oil gets too high as a result of an over heated engine.

Features:

  • High accuracy and long term stability
  • Fast response time
  • Integral sealed connector
  • Small size
  • Field-proven design
  • Pigtail versions also available
  • Alternate RvT curves available
  • Different geometries to meet package requirements
  • Other resistance and beta values available

By Amphenol Advanced Sensors | Thermometrics, Inc.

Thermometrics NTC Thermistors Surface Mount Devices (SMD)

Thermometrics NTC Type Surface Mount Devices (SMD) are intended for temperature measurement, control and compensation. They are suitable for standard soldering techniques and availabe in a range of sizes, including 0402, 0603, 0805 and 1206.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Features:

  • Nickel barrier tin-plated terminations for soldering
  • High sensitivity to changes in temperature
  • Wide operating temperature range -40°C to 125°C
  • Rugged construction
  • Excellent solderability without “tombstoning”
  • Glass-coated ceramic between electrodes for improved stability
  • Supplied in tape-and-reel packaging
  • Available in other material systems

 

Transmission Fluid Temperature Sensor (TFT)

Thermometrics Transmission Fluid Temperature Sensor (TFT) measures the temperature of transmission fluid. It provides input to the control module to modify shift patterns for smoother shifting in automatic transmissions, and also provides over-temperature protection by locking the torque convertor.

Features:

  • Integral connector
  • Twist and lock design for easy installation
  • Anti-rotation lock feature
  • Existing field-proven design
  • Alternate RvT curves available
  • Different geometries to meet package requirements

By Amphenol Advanced Sensors | Thermometrics, Inc.

 

 

i2s | VSP Pressure Sensor

For Oil Pressure Applications

One of the smallest i2s-pressure sensors, the VSP has a robust and submersible design which makes it a reliable partner for any oil pressure application in motor and commercial vehicles. The VSP is able to measure relative pressure in a nominal pressure range of up to 250 bar. The specially developed evaluation electronics make it possible to take very precise and stable measurements at temperatures of up to 150 °C, even under tough conditions. In addition, the VSP also complies with the high ESD and EMC standards applicable in the automobile industry. Our assembly machines have a wide range of flexible settings enabling a customised production of the sensor and an optimal adaption to the respective application.

Key Features

Specially developed measurement element and evaluation electronics

  • High-precision version available
  • For use at temperatures up to 150 °C
  • Automotive-tested EMC/ ESD stability
  • Optionally with lightweight aluminium housing

Robust, minimised design

  • Compatible with standard oils used in the automotive industry
  • Submersible, oil-proof version available
  • Suitable for applications with limited installation space

Wide variety of electrical connections and output signals available

  • Simple and flexible integration, also in existing Systems

Data Sheet

Click to review the data sheet. 

Water Temperature Sensor (WTS) | Thermometrics

Thermometrics Water Temperature Sensor (WTS) monitors the temperature of the coolant that is being pumped around the engine block to cool the engine to notify the driver of the vehicle if the engine starts to overheat. The goal is to relay an over-temperature engine temperature to the driver, so that the vehicle can be stopped and the engine switched off before the heat causes any permanent damage to the engine.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Features:

  • Existing field-proven design
  • Integral sealed connector
  • 180°C version available = Oil Temperature Sensors (OTS)
  • Alternate RvT curves available
  • Other resistance and beta values available
  • Different geometries to meet package requirements
Wiring Harness for Gearbox Transmissions and Diesel Engines - KE Elektronik

These harsh environment wire harness and cable assemblies are able to withstand environments high-temperatures while undergoing high-vibration, high-abrasion and high-humidity. Solutions are available for sealing requirements, chemical resistance, and custom harness securing through innovative overmolding processes and proven designs.