Product Finder

Search for Amphenol products by Amphenol market or product application by filtering the dropdown below. Click on the product corresponding to your selection(s) to be redirected to the website of that business!

Reset
Gear tooth speed sensor

Flange mount gear tooth speed sensors  precisely calculate the speed and direction in demading enviroments such as vehicle’s transmission.
Custom product design packaging can be easily provided to meet any form, fit and function including the choice of wire harness and interface connector.

Custom product design packaging can be easily provided to meet any form, fit and function including the choice of wire harness and interface connector.

Features and benefits
  • Speed and direction feedback
  • Wide operating temperature of up to 150ºC [302ºF]
  • Compact and rugged for automotive & industrial areas
  • Sealed for harsh environments: IP67  
  • Resistant to moist and high vibration environments such as engines, transmissions, brakes and chassis systems
  • Output: A/B signal & Two wire current source
  • ESD protection
  • Easily customiseable cable or connector interface
  • Fast and near zero speed sensing capable
Specifications for the two wire current source standard versions
  • Airgap: 1.5mm
  • Max. installation torque: 50 in-lbs (for a 1/4 - 20 bolt or M6 X 1)
  • Operating voltage range: 4-24 VDC
  • Supply curren: ttyp. 8.5mA
  • Operating Temperature: -40° to 150° C
  • Storage Temperature Range: -55° to 150°C
  • Output Risetime: 10µS
  • Output Falltime: 10µS
  • Bulk Current Injection: ISO 11452-4 (2011) 1MHz to 400MHz; 100mA
  • Conducted inmunity: ISO 7637-2 (2011)
  • ESD:  ISO 10605 (2008) ±8kV
  • Conducted Emissions   CISPR 25 (2008)
  • Maximum Speed: 10kHz
Applications
  • Vehicle transmission
  • Wheel speed  
  • Engine speed  
  • Anti-lock braking systems
  • Speedometers
  • Automation systems. Anti-lock braking systems. Camshaft & crankshaft speed / position / direction. Flow meter, Anti-Skid / traction control. Spedometers. Tachometers. Linear & rotary encoder. Conveyor belt speed and distance. Hoist speed and direction. Pump speed feedback. Stop motion detector. CNC machines. Sproket speed. Counters. Wind turbines.

TSW-10 

The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. An optical sensor for washing  machines is a measuring product for a turbid water density or an extraneous matter concentration using the refraction of wavelength between photo transistor and diode. By using an optical transistor and optical diodes, an optical washing machine sensor measures the amount of light coming from the source of the light to the light receiver, in order to calculate water turbidity.

 

Features

The sensor operates on the principle that when light is passed through a sample of water, the amount of light transmitted through the sample is dependent on the amount of soil in the water. As the soil level increases, the amount of transmitted light decreases. The turbidity sensor measures the amount of transmitted light to determine the turbidity of the wash water. These turbidity measurements are supplied to the dishwasher controller, which makes decisions on how long to wash in all the cycles. These decisions are made based on a comparison between clean water measurements (taken at the beginning of the wash cycle) and the wash water turbidity measurement taken at the end of each wash cycle. By measuring the turbidity of the wash water, the dishwasher can conserve energy on lightly soiled loads by only washing as long as necessary. This will result in energy savings for the consumer.

 

By Amphenol Advanced Sensors | Thermometrics, Inc.                 

 

FLO Series

“FLO” Series will be ALTW’s new line of metal push-pull connectors equivalent to and intermateable with Fischer, Lemo and ODU. FLO has shorter lead time, High Customization and Flexibilities. Most important, FLO has Highly Competitively Price.  “FLO” Series includes A, B, F, I, L, T, X and Y series. Available in 2~55pin. Waterproof Rating IP68.

0.21mm HFMK Series (Non-ZIF FPC)

LOW PROFILE AND COMPACT

HFMK Series FPC is a 0.21mm pitch Non-ZIF FPC that is lowest in height suitable for applications where space is a constraint.

  • Low profile and compact
  • FPC locking arm
  • Single action Push-pull FPC termination
0.30mm Flex Connectors

Amphenol ICC, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. Amphenol ICC offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer pitch products on their way.

Additional features, such as optional cable locks and additional mounting devices, insure that Amphenol ICC has a solution for almost any application, no matter how demanding. 

As your connection to innovation, Amphenol ICC continues to bring you unique solutions that not only give you the footprint you need but help to maximize the quality level of your application. Many of our flex circuit connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. Amphenol ICC introduced the first flex connector with a back side flip actuator that allows the user to insert the flex cable and lock the actuator with one hand. Amphenol ICC improved that feature on many products by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. Amphenol ICC was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site. 

Amphenol ICC offers a full range of 0.3mm pitch connectors for applications where board space is at premium. Amphenol ICC’s 0.3mm pitch connectors are available in 13 to 51 positions. 

0.40mm Flex Connectors

Amphenol ICC, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. Amphenol ICC offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer pitch products on their way. Additional features, such as optional cable locks and additional mounting devices, insure that Amphenol ICC has a solution for almost any application, no matter how demanding.  As your connection to innovation, Amphenol ICC continues to bring you unique solutions that not only give you the footprint you need but help to maximize the quality level of your application. Many of our flex circuit connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. Amphenol ICC introduced the first flex connector with a back side flip actuator that allows the user to insert the flex cable and lock the actuator with one hand. Amphenol ICC improved that feature on many products by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. Amphenol ICC was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site.  The SFGL series 0.4mm pitch connector offers a high pin count with a small footprint and includes such innovative

0.50mm Flex Connectors

Amphenol ICC, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. Amphenol ICC offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer pitch products on their way.

Additional features, such as optional cable locks and additional mounting devices, insure that Amphenol ICC has a solution for almost any application, no matter how demanding. 

As your connection to innovation, Amphenol ICC continues to bring you unique solutions that not only give you the footprint you need but help to maximize the quality level of your application. Many of our flex circuit connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. Amphenol ICC introduced the first flex connector with a back side flip actuator that allows the user to insert the flex cable and lock the actuator with one hand. Amphenol ICC improved that feature on many products by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. Amphenol ICC was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site.  Amphenol ICC has one of the broadest ranges of 0.5mm flex circuit connectors in the industry. 

0.80mm Board-To-Board 100Ω - G832MC Series Connector

0.80MM PITCH, 100Ω BOARD-TO-BOARD SOLUTION
Amphenol high speed board-to-board connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals.

Broad range of stacking heights and pin counts are offered to provide maximum design flexibility.

Amphenol 0.80mm pitch connector design is suitable for high performance applications.

  • Superior signal integrity (SI) performance
  • High contact force ensures mating reliability
  • Polarization key at pin edge to prevent misalignment
  • All stack heights meet SAS 3.0, 12GT/s
  • Gold flash plating protects against corrosion
1.00mm Flex Connectors

Amphenol ICC, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. Amphenol ICC offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer pitch products on the way.

Additional features, such as optional cable locks and additional mounting devices, insure that Amphenol ICC has a solution for almost any application, no matter how demanding.

As your connection to innovation, Amphenol ICC continues to bring you unique solutions that not only give you the footprint you need but help to maximize the quality level of your application. Many of our flex circuit connectors offer ZIF with prehold, which applies a small retention force on the cable to hold it in place until the actuator is locked. Amphenol ICC introduced the first flex connector with a back side flip actuatorthat allows the user to insert the flex cable and lock the actuator with one hand. Amphenol ICC improved that feature on many products by modifying the connector housing to provide visual confirmation that the flex cable is mated properly. Amphenol ICC was also the company that first brought you the option of an FFC/FPC connector under 1mm in height. These features combine to insure your application has the highest quality possible when it leaves your site. Utilizing 1.00mm contact spacing has become an economical way to circuit connectors in the industry to terminate displays as well as make difficult board to board connections.

1.85mm_Series

SV Microwave's extreme frequency 1.85mm connectors were designed for mode free operation through 65 GHz. The interface uses a mostly air-dielectric with a support bead that is set back in the body of the connector to reduce bead interaction in a mated pair. Like the 2.92mm and 2.4mm connector, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1.85mm interface uses an M7 thread and is compatible only with the 2.4mm interface. 

Applications:

  • High Speed Digital
  • Instrumentation
  • Military
  • Aerospace
  • Satellite Communication Equipment (SATCOM)
  • Cable Assemblies
  • Test and measurement

Features and Benefits:

  • Excellent performance DC to 65 GHz
  • Compatible with 2.4mm Connector Series
  • Air Dielectric; Captivated Center Contact
  • Ruggedized Construction for Repeatability and Reliability

 

View All

 

1000V Inline fuse
  • 1000V UTX Inline fuse    
SMPTE 304, 110 Series Broadcast Connectors

Amphenol Fiber Systems International's line of 110 Series connectors conform to the SMPTE 304M Standard. These hybrid connectors are designed for use with high
definition broadcast television cameras used worldwide for the production and transmission of high definition TV programming.  

The 110 Series Connectors feature two fiber optic termini and four electrical contacts. The fiber termini support either single mode and multimode fibers, while the two auxiliary electrical contacts permit supply of power remotely to the camera at long distances from the studio, control van or CCU. Two additional low voltage electrical contacts are provided for communication purposes. The connectors are designed to be used in conjunction with SMPTE 311M Standard cables.

The connectors are fabricated from stainless steel to withstand corrosive elements when exposed to the extreme harsh outdoor environments, and are sealed to an IP68 rating to block out ingress of damaging dirt, dust and moisture. The robust shells are designed with thick walls to prevent damage from rough handling during outdoor deployment at venues such as professional sports arenas. Dust caps are available to protect against contamination of the interfaces. The connectors are designed for easy termination in the field.

While intended primarily for use for HDTV broadcast applications, these connectors are ideal for other applications that call for rugged hybrid fiber optic connections. Optional materials, finishes, inserts and keying configurations are available as custom configurations. The connectors are also offered with optional custom cable attachments allowing use with other cable structures.

Features & Benefits:

  • SMPTE 304M Compliant
  • Hybrid (2-ch SM fiber + 2HV + 2LV)
  • Push Pull quick connect/disconnect mechanism for easy/quick mating
  • Multiple key design for easy blind mating
  • Low insertion loss
  • High back reflection with super PC polish
  • Plug and socket configuration for easy daisy chaining
  • Designed for excellent optical performance over the harshest environmental conditions
  • 360 degree shielding for full EMI screening
  • Plug shell has color code band
  • Designed for easy field termination

Applications

  • HDTV broadcast cameras
  • Studios
  • Outside broadcast vehicles
  • Sports arenas
  • Auditoria
1119 Splices RMT

Amphenol Air LB France In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted). Fully sealed, compact, thin and easy to use, they are perfectly suited in a cable harness, to easily insert a component and change a signal, or simply to repair a damaged wire.

 

Main features :

• RMT applications
• Conform to NFF 61-017
• Thin design
• Overmold Technology offering excellent sealing performances
• Fire/Smoke/Toxicity conform to EN45545 (HL3 R22)

12X InfiniBand

High Speed Cables

1500V Inline fuse
  • 1500V UTX lnline fuse
15mm Position Sensor/ Potentiometer

The N15 series offers an SMD and Through Hole mount solution for the majority of Position/Rotary Sensor and  multi-purpose Control applications such as:

  • Automotive HVAC, Seat, Rear-view mirror actuator feedback sensors and HVAC Controls.
  • Temperature Control for Boilers, Wall Heaters, Showers, Radiators, Conventional and Microwave Ovens, Freezers...
  • Timer & Function/Programme Select for Washing  Machines, Dishwashers and all White Goods in general.
  • Size and Position detectors.
     
Standard Features:
  • Conceived and designed for easy customisation.
  • SMD or Through-hole Mount.
  • Endless Rotation (360º).
  • Wide Electrical Angle (340º +/-10º).
  • Extended Mechanical Life (100k cycles).
  • Working Temperature Range: -40ºC to +120ºC.
  • Low Profile.
  • Linearity 3%. 
  • Embossed Tape or Bulk packaging.
  • Reflow Soldering capability.
  • Shaft insertable from both sides.
  • Polarised "T" rotor (European Home Appliance standard).
  • All PT/ PTC 15 shafts compatible.
  • IP54 protection according to IEC 60529.
     

More information.

1900SIM Connectors RMT

Amphenol Air LB France 1900SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes 1900SIM a competitive alternative for a wide range of applications. They come in composite version for weight saving applications.

 

Main features :

• RMT applications
• Space efficient & modular design
• SIM modules in overmold Technology
• Versatility of mixing & matching RF (Quadrax, Triax, Twinax and Coax), Fiber Optics, Signal & Power
- Available in standard crimp contacts (#8 to #23)
• Fire/Smoke/Toxicity conform to EN45545 (HL3 R22)

1977 Connectors

Amphenol Air LB France 1977 Composite rectangular connectors are available with various contact arrangements. Includes sizes 20 to 8 crimp removable contacts for Copper cable.Standard and Overmoulded rear grommet and interfacial seal. Configurable keying and locking posts providing 36 options.

 

Main features :

• For RMT applications
• Comply with RMT standards
• Overmold Technology offering excellent sealing performances
• Fire/Smoke/Toxicity conform to EN45545 (HL3 R22)

4X InfiniBand

High Speed Cables. 

5015

Amphenol’s 5015 series is a rugged, versatile and environmental resistant connector with proven electrical capability in a cost effective package. 5015 series connectors are medium to heavy weight cylindrical connectors with 5 shell styles, 19 shell sizes and 5 service classes. The 5015 offers 305 contact arrangements from 1 to 104 circuits. It is available in solder or crimp contacts, environmentally resistant options, threaded coupling (fine thread), coaxial and thermocouple contacts, and ROHS compliant versions. This helps make Amphenol’s 5015 series an industry leading product.

Amphenol’s 5015 Series is a rugged, versatile and environmental resistant connector with proven electrical capability. 5015 series connectors are medium to heavy weight cylindrical connectors with 5 shell styles, 19 shell sizes and 5 service classes. The 5015 offers 286 contact arrangements from 1 to 104 circuits. It is available in solder or crimp contacts, threaded coupling, coaxial and thermocouple contacts, and ROHS compliant versions.

5G RF Connectors

SV offers a variety of millimeter wave (mmWave) coaxial cable assemblies and connectors for 5G mobile communication development and production. Our extreme frequency (26 GHz and beyond) push-on and threaded RF connectors offer industry leading signal fidelity in the 5G frequency spectrum and unique packaging designs for high density requirements. Let SV Microwave be your partner in 5G product development.

Features / Benefits:

  • Solderless RF PCB compression mounts for fast and easy installation
  • Multiport configurations available to maximize layout spacing
  • Custom optimized PCB footprint designs available through simulation
  • Series: SMA, 2.92mm, 2.4mm and 1.85mm
  • COTS versions available through distribution

Applications:

  • 5G Wireless Infrastructure
  • Smart Cities and agriculture
  • Embedded computing
  • Precision thin substrate mounting
  • Ideal for high speed PCB materials
  • RF test and measurement
  • Stripline, microstrip and coplanar waveguide PCB launch

View All

 

 

 

786A general purpose accelerometer

786A is a general purpose accelerometer. Top exit, MIL-C-5015 connector, case isolated, 100 mV/g, ±5% sensitivity tolerance.

Most popular sensor for condition monitoring.

  • Rugged design
  • Corrosion resistant
  • Hermetic seal
  • Reverse wiring protection
786A-D2 general purpose accelerometer

786A-D2 general purpose accelerometer

Top exit, general purpose, MIL-C-5015 connector, case isolated, 100 mV/g

  • Longest product lifetime in the industry
  • Rugged design, corrosion resistant
  • Hermetic seal
  • Case isolated
  • Reverse wiring protection
786A-IS general purpose accelerometer

786A-IS general purpose accelerometer

Top-exit, general purpose, MIl-C-5015 connector, case isolated, 100 mV/g

  • Longest product lifetime in the industry
  • Rugged design, corrosion resistant
  • Hermetic seal
  • Case isolated
  • Reverse wiring protection
786F accelerometer with integral cable

Accelerometer with integral cable. Top exit, general purpose accelerometer, 16ft integral J9T2A cable, case isolated, 100 mV/g.

Features:

  • Rugged design
  • Corrosion resistant
  • Hermetic seal, IP68
  • Case isolated
  • ESD protection
787A standard accelerometer side exit

HT787A is a standard side-exit, general purpose accelerometer.

  • Case isolated
  • MIL-C-5015 connector
  • 100 mV/g
  • Corrosion resistant
  • Ground isolated
  • Hermetic seal, ESD protection, reverse wiring protection
786LF-500 low frequency high gain accelerometer

Low frequency, high gain accelerometer. Top exit, extremely low frequency 0.1 Hz, MIL-C-5015 connector, case isolated, 500 mV/g, ±5% sensitivity tolerance. Superior broadband frequency response, rugged design, high sensitivity, hermetic seal.

97

Amphenol's 97 Series is the lowest cost cylindrical interconnect solution in the proven 5015 family connector style. An extremely versatile connector family, the 97 Series offers six shell options, 128 different contact arrangements, 1 to 52 circuits, one of the largest selections of insert patterns on the connector market, and crimp, solder, thermocouple and PCB (100 suffix) contacts.

97 Series

Amphenol's 97 Series is the lowest cost cylindrical interconnect solution in the proven 5015 family connector style. An extremely versatileconnector family, the 97 Series offers six shell options, 128 different contact arrangements, 1 to 52 circuits, one of the largest selections of insert patterns on the connector market, and crimp, solder, thermocouple and PCB (100 suffix) contacts.