Product Finder

Search for Amphenol products by Amphenol market or product application by filtering the dropdown below. Click on the product corresponding to your selection(s) to be redirected to the website of that business!

Reset
Gear tooth speed sensor

Flange mount gear tooth speed sensors  precisely calculate the speed and direction in demading enviroments such as vehicle’s transmission.
Custom product design packaging can be easily provided to meet any form, fit and function including the choice of wire harness and interface connector.

Custom product design packaging can be easily provided to meet any form, fit and function including the choice of wire harness and interface connector.

Features and benefits
  • Speed and direction feedback
  • Wide operating temperature of up to 150ºC [302ºF]
  • Compact and rugged for automotive & industrial areas
  • Sealed for harsh environments: IP67  
  • Resistant to moist and high vibration environments such as engines, transmissions, brakes and chassis systems
  • Output: A/B signal & Two wire current source
  • ESD protection
  • Easily customiseable cable or connector interface
  • Fast and near zero speed sensing capable
Specifications for the two wire current source standard versions
  • Airgap: 1.5mm
  • Max. installation torque: 50 in-lbs (for a 1/4 - 20 bolt or M6 X 1)
  • Operating voltage range: 4-24 VDC
  • Supply curren: ttyp. 8.5mA
  • Operating Temperature: -40° to 150° C
  • Storage Temperature Range: -55° to 150°C
  • Output Risetime: 10µS
  • Output Falltime: 10µS
  • Bulk Current Injection: ISO 11452-4 (2011) 1MHz to 400MHz; 100mA
  • Conducted inmunity: ISO 7637-2 (2011)
  • ESD:  ISO 10605 (2008) ±8kV
  • Conducted Emissions   CISPR 25 (2008)
  • Maximum Speed: 10kHz
Applications
  • Vehicle transmission
  • Wheel speed  
  • Engine speed  
  • Anti-lock braking systems
  • Speedometers
  • Automation systems. Anti-lock braking systems. Camshaft & crankshaft speed / position / direction. Flow meter, Anti-Skid / traction control. Spedometers. Tachometers. Linear & rotary encoder. Conveyor belt speed and distance. Hoist speed and direction. Pump speed feedback. Stop motion detector. CNC machines. Sproket speed. Counters. Wind turbines.

1100 series - Junction Modules

Amphenol Air LB France 1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted distribution modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions. Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity).

 

Main features :

• Military & Commercial Aerospace specification
• Modules are fitted with male crimp contacts
• Derived from EN3708 and NSA937901 standards
• Suited to save cable linear meters, then cost and weight
• Versatility of mixing on metallic tracks
• Overmold Technology offering excellent sealing performances
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

1119 In-Line Junctions

Amphenol Air LB France In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted). Fully sealed, compact, thin and easy to use, they are perfectly suited in a cable harness, to easily insert a component and change a signal, or simply to repair a damaged wire.

 

Main features :

• Military & Commercial Aerospace specification
• Thin design
• Overmold Technology offering excellent sealing performances
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

1174 Circular Ground Modules

Amphenol Air LB France Ground modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for grounding applications, incuding components or not, these modules can be screwed directly on structure. They are available for 10 or 12 contacts size 20, male or female contacts, wit or without components.

 

Main features :

• Modules for grounding applications
• Very compact design
• 2 versions : For male and female crimp contacts
• 2 versions : wit or without integrated components
• Available in sealing versions or not

1200 Modules

Derived from the legacy 1100 series, Amphenol Air LB France Junction modules 1200 series are conform to the ABS1569 standard. Suitable for aircraft and military applications. Modules are mounted on rails. Different contact arrangements are available per contact size. Specially designed for microcurrents applications (to be fitted with female crimp contacts).

 

Main features :

• Military & Commercial Aerospace specification
• Microcurrents applications (modules fitted with female crimp contacts)
• Derived from EN3708 and NSA937901 standards
• Suited to save cable linear meters, then cost and weight
• Versatility of mixing on metallic tracks
• Overmold Technology offering excellent sealing performances
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

1720 Push-Pull connectors

The Amphenol Air LB France 1720 connectors Series is a push-pull connector for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. Especially suited for applications where shielding is not necessary. Push-Pull connectors for power supply; power supply for legacy Lighting Systems.

 

Main features :

• Commercial Aerospace specification
• Lightweight and robust thermoplastic
• 3-pin quick install version is readily available
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

1750 series - Junction Modules

Amphenol Air LB France 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted distribution modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions. Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity).

 

Main features :

• Military & Commercial Aerospace specification
• Modules are fitted with male crimp contacts
• Derived from EN3708 and NSA937901 standards
• Compact design
• Overmold Technology offering excellent sealing performances
• Suited to save cable linear meters, then cost and weight
• Versatility of mixing on metallic or composite tracks
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

1758 Ground Modules

Amphenol Air LB France Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks. They are available from 36 contacts size 22 to 8 contacts size 12, including mixed configurations.

 

Main features :

• distribution modules for grounding applications
• Suited for wiring optimization (cable linear meters : weight, space and cost saving)
• Very compact design and high contact density
• 2 versions : Individual mounting brackets or mounted on metallic tracks
• Overmold Technology offering excellent sealing performances

1765 Component Carrier Module

Amphenol Air LB France 1765 series is derived from the 1750 series. They consists of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.

 

Main features :

• Military & Commercial Aerospace specification
• Compact design
• Overmold Technology offering excellent sealing performances
• Versatility of mixing on metallic or composite tracks with 1750 series modules

2M Connectors

The 2M Series is a superior and versatile connector designed and tested to mil-spec standards, comparable to MIL-DTL-38999. The 2M Series is designed for interconnect applications requiring high performance and reduced size and weight. This smaller, high density, lightweight connector far exceeds the competition in quality and performance levels. 2M is intermateable with Glenair's Mighty Mouse.

  • 70% weight savings compared to MIL-DTL-38999
  • 50% smaller than MIL-DTL-38999
  • Broad family with many styles and options
  • Designed for high-reliability aerospace & defense applications
  • For use in the harshest environments
3240 / 3242 Monoblock Assemblies

Designed for power distribution purposes, the Amphenol Air LB France monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. Monoblock assemblies are available with individual or shunted terminals, from 1 to 12 terminals, in different diameters. The protective cover fixing, as well as the terminal assembly’s fixing on structure are ensured by pillar bolts.

 

Main features :

• Military & Commercial Aerospace specification
• PEEK Polymer
• Hig Temp range
• High Cuurent up to 350Amps
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

ABS1144

Series 3308 Spacers adhere to the ABS1144 standard and are suitable for aircraft and military. These spacers maintain a prescribed space between 2 cable paths. Distance options : 25, 50 or 75 mm.

  • Temperature deployment range: from -55° to +135°C
3357 Push-Pull connectors

The Amphenol Air LB France 3357 connectors Series is a compact push-pull connector for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements. Especially suited for applications where shielding is not necessary.

 

Main features :

• Commercial Aerospace specification
• Lightweight and robust thermoplastic
• 3-pin quick install or PCB versions are readily available
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

3559 Push-Pull Connectors

The Amphenol Air LB France 3559 connectors Series is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements. Especially suited for applications where shielding is not necessary.

 

Main features :

• Commercial Aerospace specification
• Lightweight and robust thermoplastic
• Compatible with the whole range of EN4165 / SIM modules
• SIM modules in overmold Technology
• Feed-thru and 3-pin quick install versions are readily available
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

38999 Stand-off

Stand-off receptacles for 38999 allow to fix directly the connector to the board with 3 or 4 screws. The square flange and jam nut receptacles are equipped with PC tail contacts and stand-off. This feature avoids the use of fastening device during the soldering process and ensures a perfect grounding between the shell of the connector and the ground of the board.

75 Ohms contacts

Dedicated to video application in harsh environment (military and aerospace applications), the 75 Ohms impedance matched contacts offer several advantages for reliable signal transmission in the world largest connector platform in the world (MIL-DTL-38999). Features and benefits:• Meet HD-TV protocols (3G-SDI) • Conform to AS39029/59 and /60 interface • Crimp and PCB version available • Custom contacts and easy cable adaptation further customer request.

R58 (M83733 Equivalent)

The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with allMIL-DTL-83733 connectors and Amphenol Canada is M83733 equivalent and the only qualified supplier for the Mil Spec JN1122.
This connector is well suited for hostile military and commercial avionics environments where shielding effectiveness and corrosion resistance is mandatory. This series is available both filtered and non-filtered. Filtering is achieved using Amphenol Canada stress isolated capacitor technology. Applications include Blind mate, cable to cable and cable to box connections in Military avionics, targeting PODS and wing pylons.

FEATURES & BENEFITS
• Harsh environmental applications
• Shield and corrosion resistance
• Rear release crimp snap-in contacts
• Field proven assembly allow contacts to be inserted and extracted from the rear
• Contacts are qualified to Military Specifications
The connectors are available in two shell sizes with a variety of hard and spring mounting configurations.
A broad range of contact arrangements is available from custom to 185 standard contacts.
The standard contacts are available in sizes 12, 16, 20 and 22D in crimp and PCB. Fiber optic contacts are also available.
Shells are machined aluminum alloy with several finish options, including Olive Drab Chromate over Cadmium, and Electroless Nickel.
Insulators are a high grade, plastic to MIL-M-14. Silicone rubber is used for grommets, inter-facial seals and peripheral seals.
Filtered versions are also available (458 Series).

A-1996 - HVAC Duct Temperature Sensor | Thermometrics

Thermometrics A-1996 HVAC Duct Temperature Sensor offers OEM solutions for measuring the temperature of air in ventilation ducts. The temperature reading is wired to a control module, where the system compares the temperature reading to a temperature set-point and adjusts outputs accordingly.

By Amphenol Advanced Sensors | Thermometrics

Features:

  • High accuracy OEM sensor
  • High sensitivity & reliability
  • Excelent interchangeability
  • High reliability
  • Twist and lock installation
ABS1339 standard Cable Clamps

Amphenol Air LB France ABS1339 clamps provide routing, support and fixing for cable harnesses of various diameters. They are used in the wing sections of aircrafts, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Different materials and configurations are available depending on the temperature and routing of the conduits (including versions for use inside the fuel tank).

 

Main features :

• Pre-Installation Feature
• Greater Wire Bundle Diameter Variance
• High Grade Material
• Impressive Weight Savings vs. Metal Clamps
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

ABS1339Light Cable Clamps

Amphenol Air LB France ABS1339Light clamps provide routing, support and fixing for cable harnesses of various diameters. They are used in the wing sections of aircrafts, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Derived from legacy ABS1339 standard clamps, they offer up to 18% more weight saving.

 

Main features :

• Pre-Installation Feature
• Greater Wire Bundle Diameter Variance
• High Grade Material
• Impressive Weight Savings vs. Metal Clamps
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

ABS1424 accessories

Designed to help guide wire bundles through aircraft and vehicles, Amphenol Air LB France Standoffs were designed with strength, stability, and weight reduction in mind.  These standoffs are made with black thermoplastic and conform to ABD031 and FAR 25853 flammability standards.  There are two types of these standoffs - Type I has an operating temperature range of -67° to 266° and uses a screw mount; whereas Type II has an operating temperature range of -67° to 185° and uses a tie-down mount.

 

Main features :

• Lightweight thermoplastic
• Operating temperature : -55°C to + 85°C
• Suited for different structure thicknesses
• 2 functions in 1 product (depending on the PN) :
     o fixing on structure (by screw or with removable locking pin)
     o Cable clamp (ex ABS 1339) are fixed by screw
•  Conform to ABD 031 and FAR 25853

ABS14XX / 3530 Pipe Clamps

Amphenol Air LB France ABS 14xx monoblock pipe clamps allows the perfect fixing of hydraulic pipes on structure. These pipe clamps are fully designed in composite with silicon overmolding, providing a perfect protection to the pipes from shocks and vibrations. Multiple versions are available, for general (brown silicon) or fuel zone use (blue silicon), with 1 to 5 holes from various and mixed diameters (from 6.3 to 19 mm). ABS 14xx pipes clamps are closed and fixed on structure by screws.

 

Main features :

• Military & Commercial Aerospace specification
• Overmold Technology
• High Grade Material
• Lightweight composite
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

ABS1688 accessories

Designed to help guide hydraulic pipes through aircraft and vehicles, Amphenol Air LB France composite mounting tracks were designed with strength, stability, and weight reduction in mind.  They are made with black thermoplastic and conform to ABD031 and FAR25853 flammability standards.

 

Main features :

• Lightweight thermoplastic
• Operating temperature : -55°C to + 85°C
• Suited for different structure thicknesses
• 3 functions in 1 product (depending on the PN) :
     o fixing on structure without tool (with removable locking pin)
     o pipe maintaining with locking system (with removable locking pin)
     o ensure the required centre-to-centre distance between pipes (pipe position secured)
• Conform to ABD 031 and FAR 25853

ABS1694 accessories

Designed to help guide ventilation conduits through aircraft and vehicles, Amphenol Air LB France composite mounting tracks were designed with strength, stability, and weight reduction in mind.  They are made with black thermoplastic and conform to ABD031 and FAR25853 flammability standards.

 

Main features :

• Lightweight thermoplastic
• Operating temperature : -55°C to + 85°C
• Suited for different structure thicknesses
• 2 functions in 1 product (depending on the PN) :
     o fixing on structure (by screw or with removable locking pin)
     o Pipe maintaining with locking system
• Conform to ABD 031 and FAR 25853

ABS1695 accessories

Designed to help guide ventilation conduits through aircraft and vehicles, Amphenol Air LB France composite mounting tracks were designed with strength, stability, and weight reduction in mind.  They are made with black thermoplastic and conform to ABD031 and FAR25853 flammability standards.

 

Main features :

• Lightweight thermoplastic
• Operating temperature : -55°C to + 85°C
• Suited for different structure thicknesses
• 2 functions in 1 product (depending on the PN) :
     o fixing on structure (by screw or with removable locking pin)
     o Pipe maintaining with locking system
• Conform to ABD 031 and FAR 25853

ABS1696 / 1900Elio connectors

The Amphenol Air LB France ABS1696 / 1900ELIO series is derived from the legacy EN3545 connectors. Composite rectangular connectors offering 36 keying positions, it comes with 7 EN4531-101 optical termini for Aerospace applications.

 

Main features :

• Derived from EN3545 connectors
• Lightweight Composite
• For 7 Optical termini as per EN4531-101
• Polarization 36 positions

ABS2195 / CC5516 Series Clamps

Amphenol Air LB France ABS2195 / CC5516 series is a new line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure. They are closed and fixed on the structure by screw (not supplied), in one simple operation.

 

Main features :

• Military & Commercial Aerospace specification
• Up to 65% Lighter than Metal Clamps
• Overmold Technology
• PEEK Polymer offering high Temp Range Up To 435F
• 37 Sizes Available
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

ABS2225 accessories

Designed to help guide wire bundles through aircraft and vehicles, Amphenol Air LB France composite mounting tracks were designed with strength, stability, and weight reduction in mind.  They are made with black thermoplastic and conform to ABD031 and FAR25853 flammability standards.

 

Main features :

• Lightweight thermoplastic
• Operating temperature : -55°C to + 85°C
• Wide range of track length (1 up to 24 parts)
• 4 mounting positions on structure (0° / 90° / 180° / 270 °)
• Cable accessories (ex ABS 1339) can be fixed on 3 sides of tracks
• Conform to ABD 031 and FAR 25853

Thermometrics Accusolve Diesel Particulate Filter Soot Sensor DPF

The Accusolve Diesel Particulate Filter (DPF) Soot Sensor utilizes radio frequency technology to enable accurate measurement of accumulated soot in the DPF, providing real-time soot loading data and real time closed loop control of the DPF regeneration process. Accurate measurement of the soot load allows for the optimization and reduction of regeneration cycles of the DPF. This in turn allows for improved fuel economy and improved filter life for active and passive regeneration systems.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Features:

  • Accurately and continuously measures soot loading (g/L) within a diesel particulate filter (DPF) and through filter specific algorithms providing a (g/L) reading so the OEM can maintain closed loop control of the DPF regeneration process

  • System cost reductions available due to reduced DPF size and type of materials used

  • Allows multiple regeneration strategies

  • Enables accurate reading of partial regeneration

  • Factory calibration of the sensor via CAN prior to shipment

  • The sensor electronics enclosure dimension is 100 mm x 150 mm x 30 mm.

  • 4 sensor configurations available include coaxial cable lengths of 1.0 m, 1.5 m, 2.5 m and 3.0 m.

Thermometrics Active In Car Temperature Sensor (AIT)

The Active In Car Temperature Sensor provides in-cabin temperature measurement for vehicles that have an automated temperature control system to improve temperature accuracy, cabin comfort and efficiency of the vehicle's temperature control system.

By Amphenol Advanced Sensors | Thermometrics, Inc.

 

Features:

  • Existing field proven design
  • Fast response
  • Accuracy maximizes driver/passenger comfort
  • Ultra-low noise, high air flow optimised system design
  • Coreless-type motor
  • Small size & flexible packaging facilitates installation & service
  • Low current consumption
  • Long-term stability – even in extreme humidity environments
  • Alternate RvT curves available
  • Available with/without humidity sensor
  • Electronics integrated into one assembly with the temperature sensor
  • Different geometries to meet package requirements