Product Finder

Search for Amphenol products by Amphenol market or product application by filtering the dropdown below. Click on the product corresponding to your selection(s) to be redirected to the website of that business!

Reset
1.85mm_Series

SV Microwave's extreme frequency 1.85mm connectors were designed for mode free operation through 65 GHz. The interface uses a mostly air-dielectric with a support bead that is set back in the body of the connector to reduce bead interaction in a mated pair. Like the 2.92mm and 2.4mm connector, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1.85mm interface uses an M7 thread and is compatible only with the 2.4mm interface. 

Applications:

  • High Speed Digital
  • Instrumentation
  • Military
  • Aerospace
  • Satellite Communication Equipment (SATCOM)
  • Cable Assemblies
  • Test and measurement

Features and Benefits:

  • Excellent performance DC to 65 GHz
  • Compatible with 2.4mm Connector Series
  • Air Dielectric; Captivated Center Contact
  • Ruggedized Construction for Repeatability and Reliability

 

View All

 

1119 In-Line Junctions

Amphenol Air LB France In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted). Fully sealed, compact, thin and easy to use, they are perfectly suited in a cable harness, to easily insert a component and change a signal, or simply to repair a damaged wire.

 

Main features :

• Military & Commercial Aerospace specification
• Thin design
• Overmold Technology offering excellent sealing performances
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

1750 series - Junction Modules

Amphenol Air LB France 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted distribution modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions. Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity).

 

Main features :

• Military & Commercial Aerospace specification
• Modules are fitted with male crimp contacts
• Derived from EN3708 and NSA937901 standards
• Compact design
• Overmold Technology offering excellent sealing performances
• Suited to save cable linear meters, then cost and weight
• Versatility of mixing on metallic or composite tracks
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

1765 Component Carrier Module

Amphenol Air LB France 1765 series is derived from the 1750 series. They consists of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.

 

Main features :

• Military & Commercial Aerospace specification
• Compact design
• Overmold Technology offering excellent sealing performances
• Versatility of mixing on metallic or composite tracks with 1750 series modules

Solderless RF PCB Edge Launch Connectors

SV Microwave’s high speed RF/coaxial solderless edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board.  Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm and 1.85mm series.

Features / Benefits: 

  • Solderless compression mount for fast and easy installation (includes screws)
  • SMA, 2.92mm, 2.4mm, and 1.85mm series available
  • Cost effective solutions for testing
  • Durable and rugged design
  • Customized PCB footprint design through simulation optimization
  • Adjustable for multiple PCB thicknesses
  • Minimal reflections through impedance matched PCB Launch

Applications

  • RF test and measurement boards
  • Rapid prototyping
  • High speed digital component test
  • Military and Aerospace

View All

 

 

 

LiteTouch RF Solderless Connectors

Don't suffer depression from heavy compression!

SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting.  As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB.  SV's LiteTouch PCB connector addresses this issue by maintaining a solderless connection while keeping the board material intact.  Current configurations include 2.92 mm, 2.4 mm, and SMA.

Features / Benefits: 

  • Solderless PCB compression mount for fast and easy installation (available with screws)
  • Non-destructive engagement on soft or thin (<.010”) dielectric cores
  • Series: SMA, 2.92mm, 2.4mm and 1.85mm
  • Custom optimized PCB footprint design through simulation available
  • COTS versions available through distribution

Applications:

  • Internet of Things (IoT)
  • 5G Wireless Infrastructure
  • Smart Cities and agriculture
  • Embedded computing
  • Precision thin substrate mounting
  • Ideal for high speed PCB materials
  • RF test and measurement
  • Stripline, microstrip and coplanar waveguide PCB launch

View All

 

 

 

2M Connectors

The 2M Series is a superior and versatile connector designed and tested to mil-spec standards, comparable to MIL-DTL-38999. The 2M Series is designed for interconnect applications requiring high performance and reduced size and weight. This smaller, high density, lightweight connector far exceeds the competition in quality and performance levels. 2M is intermateable with Glenair's Mighty Mouse.

  • 70% weight savings compared to MIL-DTL-38999
  • 50% smaller than MIL-DTL-38999
  • Broad family with many styles and options
  • Designed for high-reliability aerospace & defense applications
  • For use in the harshest environments
38999 Stand-off

Stand-off receptacles for 38999 allow to fix directly the connector to the board with 3 or 4 screws. The square flange and jam nut receptacles are equipped with PC tail contacts and stand-off. This feature avoids the use of fastening device during the soldering process and ensures a perfect grounding between the shell of the connector and the ground of the board.

5015

Amphenol’s 5015 series is a rugged, versatile and environmental resistant connector with proven electrical capability in a cost effective package. 5015 series connectors are medium to heavy weight cylindrical connectors with 5 shell styles, 19 shell sizes and 5 service classes. The 5015 offers 305 contact arrangements from 1 to 104 circuits. It is available in solder or crimp contacts, environmentally resistant options, threaded coupling (fine thread), coaxial and thermocouple contacts, and ROHS compliant versions. This helps make Amphenol’s 5015 series an industry leading product.

5G RF Connectors

SV offers a variety of millimeter wave (mmWave) coaxial cable assemblies and connectors for 5G mobile communication development and production. Our extreme frequency (26 GHz and beyond) push-on and threaded RF connectors offer industry leading signal fidelity in the 5G frequency spectrum and unique packaging designs for high density requirements. Let SV Microwave be your partner in 5G product development.

Features / Benefits:

  • Solderless RF PCB compression mounts for fast and easy installation
  • Multiport configurations available to maximize layout spacing
  • Custom optimized PCB footprint designs available through simulation
  • Series: SMA, 2.92mm, 2.4mm and 1.85mm
  • COTS versions available through distribution

Applications:

  • 5G Wireless Infrastructure
  • Smart Cities and agriculture
  • Embedded computing
  • Precision thin substrate mounting
  • Ideal for high speed PCB materials
  • RF test and measurement
  • Stripline, microstrip and coplanar waveguide PCB launch

View All

 

 

 

RF Cable Assemblies

SV offers a complete line of fixed length, high frequency cable assemblies utilizing SMA, 2.92mm, 2.4mm, SMP, SMPM & SMPS connectors on flexible Ø.047 and Ø.085 cable types.  SV’s cable assemblies feature low solder wicking and the high flexibility allows for tight bends behind the cable ferrule.  Our low loss is your gain!

View All

 

 

 

The 62GB miniature bayonet connector series offers designers important features not found in any other range of connectors

The 62GB miniature bayonet connector series offers designers important features not found in any other range of connectors. They are developed and manufactured entirely in the U.K. 62GB connectors have been well established globally on both industrial military communication projects, including Europe, Canada and India. 162GB Series crimp connectors share many of the features of 62GB solder connectors. Coupling is achieved with a triple-track bayonet locking system which gives positive alignment on all shell sizes. When connector halves are fully mated, there is a definite click. Inspection holes in the coupling ring will then reveal the bayonet pins on the receptacle which are clearly marked in yellow. The Amphenol design means simplified removal of coupling rings for servicing or replacement as they are front demountable.  In addition, there is a rough grip, heavy-duty style, for arduous conditions and a lever coupling ring which allows extremely close mounting of connectors. The method of sealing is the same as for 62GB connectors; using peripheral seals on the rubber inserts and sealing the mating shells with a square section gasket. Wire sealing is by multiple risers in the rear grommet.

Waterproof Breakaway Connectors

Amphenol Nexus Technologies is the leader in watertight, breakaway connectors designed to meet severe environmental conditions. Our connectors, which are watertight in up to 6 feet of water, have molded-on wiping-action contacts that provide a self-cleaning feature and eliminate issues with pin/socket open contacts. The 7-Pin and 10-Pin connectors are designed for multiple cable diameters, are available in shielded versions, and can include either solder-type contacts of insulation-piercing contacts, which are field replaceable. Many of the 7- and 10-pin Connectors also come in a miniature versions that is 50% smaller than the standard connector. All standard connector options are also available in the miniaturized versions.

  • Push-pull breakaway/Quick-disconnect
  • Up to 5,000 mating cycles with standard versions (3,000 cycles with miniaturized versions)
  • 2 amps max per contact
  • Panel-mount plugs and receptacles available
711 Series is a range of connectors, couplers and terminators for MIL-STD-1553B databus applications

711 Series is a range of connectors, couplers and terminators for MIL-STD-1553B databus applications. Available in both single and multiway housings the connectors feature a size 10 twinax contact offering higher density than standard connectors with 12 contacts available in a shell size 24 housing. Both in-line and connectorised transformer couplers are available with our unique can coupler design offering a fully encapsulated 10 STUB coupler system within a size 24 connector housing. Both BUS (77W) and STUB (3K) termination connectors and contacts are available and all items are flight qualified for use on military aircraft.

75 Ohms contacts

Dedicated to video application in harsh environment (military and aerospace applications), the 75 Ohms impedance matched contacts offer several advantages for reliable signal transmission in the world largest connector platform in the world (MIL-DTL-38999). Features and benefits:• Meet HD-TV protocols (3G-SDI) • Conform to AS39029/59 and /60 interface • Crimp and PCB version available • Custom contacts and easy cable adaptation further customer request.

R58 (M83733 Equivalent)

The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with allMIL-DTL-83733 connectors and Amphenol Canada is M83733 equivalent and the only qualified supplier for the Mil Spec JN1122.
This connector is well suited for hostile military and commercial avionics environments where shielding effectiveness and corrosion resistance is mandatory. This series is available both filtered and non-filtered. Filtering is achieved using Amphenol Canada stress isolated capacitor technology. Applications include Blind mate, cable to cable and cable to box connections in Military avionics, targeting PODS and wing pylons.

FEATURES & BENEFITS
• Harsh environmental applications
• Shield and corrosion resistance
• Rear release crimp snap-in contacts
• Field proven assembly allow contacts to be inserted and extracted from the rear
• Contacts are qualified to Military Specifications
The connectors are available in two shell sizes with a variety of hard and spring mounting configurations.
A broad range of contact arrangements is available from custom to 185 standard contacts.
The standard contacts are available in sizes 12, 16, 20 and 22D in crimp and PCB. Fiber optic contacts are also available.
Shells are machined aluminum alloy with several finish options, including Olive Drab Chromate over Cadmium, and Electroless Nickel.
Insulators are a high grade, plastic to MIL-M-14. Silicone rubber is used for grommets, inter-facial seals and peripheral seals.
Filtered versions are also available (458 Series).

A-1996 - HVAC Duct Temperature Sensor | Thermometrics

Thermometrics A-1996 HVAC Duct Temperature Sensor offers OEM solutions for measuring the temperature of air in ventilation ducts. The temperature reading is wired to a control module, where the system compares the temperature reading to a temperature set-point and adjusts outputs accordingly.

By Amphenol Advanced Sensors | Thermometrics

Features:

  • High accuracy OEM sensor
  • High sensitivity & reliability
  • Excelent interchangeability
  • High reliability
  • Twist and lock installation
ABS1339 standard Cable Clamps

Amphenol Air LB France ABS1339 clamps provide routing, support and fixing for cable harnesses of various diameters. They are used in the wing sections of aircrafts, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Different materials and configurations are available depending on the temperature and routing of the conduits (including versions for use inside the fuel tank).

 

Main features :

• Pre-Installation Feature
• Greater Wire Bundle Diameter Variance
• High Grade Material
• Impressive Weight Savings vs. Metal Clamps
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

ABS1339Light Cable Clamps

Amphenol Air LB France ABS1339Light clamps provide routing, support and fixing for cable harnesses of various diameters. They are used in the wing sections of aircrafts, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Derived from legacy ABS1339 standard clamps, they offer up to 18% more weight saving.

 

Main features :

• Pre-Installation Feature
• Greater Wire Bundle Diameter Variance
• High Grade Material
• Impressive Weight Savings vs. Metal Clamps
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

ABS2195 / CC5516 Series Clamps

Amphenol Air LB France ABS2195 / CC5516 series is a new line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure. They are closed and fixed on the structure by screw (not supplied), in one simple operation.

 

Main features :

• Military & Commercial Aerospace specification
• Up to 65% Lighter than Metal Clamps
• Overmold Technology
• PEEK Polymer offering high Temp Range Up To 435F
• 37 Sizes Available
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

Thermometrics Accusolve Diesel Particulate Filter Soot Sensor DPF

The Accusolve Diesel Particulate Filter (DPF) Soot Sensor utilizes radio frequency technology to enable accurate measurement of accumulated soot in the DPF, providing real-time soot loading data and real time closed loop control of the DPF regeneration process. Accurate measurement of the soot load allows for the optimization and reduction of regeneration cycles of the DPF. This in turn allows for improved fuel economy and improved filter life for active and passive regeneration systems.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Features:

  • Accurately and continuously measures soot loading (g/L) within a diesel particulate filter (DPF) and through filter specific algorithms providing a (g/L) reading so the OEM can maintain closed loop control of the DPF regeneration process

  • System cost reductions available due to reduced DPF size and type of materials used

  • Allows multiple regeneration strategies

  • Enables accurate reading of partial regeneration

  • Factory calibration of the sensor via CAN prior to shipment

  • The sensor electronics enclosure dimension is 100 mm x 150 mm x 30 mm.

  • 4 sensor configurations available include coaxial cable lengths of 1.0 m, 1.5 m, 2.5 m and 3.0 m.

Thermometrics Active In Car Temperature Sensor (AIT)

The Active In Car Temperature Sensor provides in-cabin temperature measurement for vehicles that have an automated temperature control system to improve temperature accuracy, cabin comfort and efficiency of the vehicle's temperature control system.

By Amphenol Advanced Sensors | Thermometrics, Inc.

 

Features:

  • Existing field proven design
  • Fast response
  • Accuracy maximizes driver/passenger comfort
  • Ultra-low noise, high air flow optimised system design
  • Coreless-type motor
  • Small size & flexible packaging facilitates installation & service
  • Low current consumption
  • Long-term stability – even in extreme humidity environments
  • Alternate RvT curves available
  • Available with/without humidity sensor
  • Electronics integrated into one assembly with the temperature sensor
  • Different geometries to meet package requirements
Aerostructure Cable Assemblies

Build to specification and/or build to print requirements can be addressed from Digital Mock-Up data (DMU) to form boards of electrical harnesses in all aerostructure applications. This will include wiring diagrams, product change management, configuration management and electrical testing. An EWIS responsibility (Electrical Wiring Interconnect Systems) can be proposed to customers, including aircraft certification support with the supply of EASA form 1, integration into the aircraft when requested, obsolescence management, maintenance and technical assistance over the total program flying period.

AFI

The AFI connector series is a solution for board-to-board RF applications, especially for the military and broadband marketplaces. The AFI interface utilizes a proprietary configuration that allows for industry leading “float” to compensate for the axial and radial misalignment due to packaging tolerances.

Thermometrics Ambient Air Temperature Sensor

The Ambient Air Temperature Sensor measures the temperature outside the passenger compartment and is usually mounted inside or near the front bumper. The sensor provides input to automatic HVAC systems to help control the interior temperature of the automobile. The sensor also provides the vehicle occupants with temperature readings from outside the car. This information is particularly useful when driving under near freezing or freezing conditions.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Applications:

  • Automatic air conditioner systems
  • All temperature sensors

Features:

  • Low price
  • High sensitivity
  • Wide application
  • Compact design
  • Snap-in design
AN/PRC 117G & 152 Military Radio Data Connectors

Amphenol Tactical Communication (ATC) connectors and cable assemblies are designed to interface with the AN/PRC-117G and AN/PRC-152 military radio 32 pin data connector.  These connectors are used to interface with ruggedized laptops, Intercom systems and FBCB2.  ATC connectors are available as field installable connector kits and as factory assembled molded cable assemblies.  The ATC connectors are designed to be used in harsh environment applications and feature a rugged, watertight two (2) piece metal shell design.  The design includes enhanced EMI-shielding capabilities to ensure the superior performance that you would expect from Amphenol.

Media Converters

Amphenol Aerospace's High Speed Solutions offers a fully integrated standalone Analog-to-Digital Converter package.  Our integrated Analog-to-Digital Converters support input through High Frequency 50Ω MMCX RF type interconnects in a rugged MIL-DTL-38999 ultra-small form factor package. The analog inputs are single-ended and coupled to the latest in TI’s family of open architecture high speed ADC devices using a balun and AC coupling capacitor configuration to produce the broadband differential input required by the devices.

  • A-to-D conversion integrated with rugged MIL-DTL-38999 interconnects
  • State-of-the-art ADC devices from TI
  • Open system interface for easy integration with any FPGA
  • Eliminates expensive phase matched RF cables and saves system design cost
Ancillary Units, Boxes, and Panels

Sefee can design, develop, qualify and manufacture any specified requirements from a customer for control and monitoring data in civil or military aircrafts. Hardware and software development, as per DO254 and DO178 respectively, will follow Validation & Verification process cycles, managed by a special project management team. Outcomes may include functional test equipment, maintenance documentation and obsolescence management. Sefee is certified FAR21G and FAR145 for all aerospace applications.

Aquacon

Amphenol’s Aquacon Series of connectors has been designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure-withstanding connector. Positive threaded coupling, “O” rings, and a color band visual indicator assure sealing and proper mating. A rear accessory thread provides for the use of EMI hardware or molding adapters. Aquacon Connectors are available in a straight plug and two receptacle styles. Hermetically sealed (1 X 10-6 cc/ sec leakage rate) arrangements are also available.

  • Corrosion resistant aluminum bronze coupling nut and stainless steel sleeve
  • Hermetic and non-hermetic inserts in MIL-DTL-38999 patterns. Glass or hard dielectric material
  • Visual mating indicator
  • 1500 PSI sealing capability assured by threaded coupling and “O” ring
  • Pin or socket contacts in either plug or receptacle
  • Environmental resistant molded cable terminations with or without EMI accessory
Cable Reel

Amphenol Fiber Systems International (AFSI) offers the rugged, deployable ARES (Amphenol Reel Enhanced System) reel for tactical fiber optic network applications.

The ARES reels are made with reinforced glass nylon providing a rust-resistant, lightweight and durable reel for storing and deploying fiber optic cable assemblies. Integrated slots on the reel allow them to be stacked together for storage and transit. The ARES reel also has separate payout and storage areas allowing the operator to deploy cable needed rather than the entire stored length.

AFSI’s ARES reel comes in a variety of sizes to support multiple cable lengths and types. In addition, cleaning kits can be specified to support all popular harsh environment connectors including AFSI’s TFOCA, TFOCA-II®, TFOCA-III®, TACBeam® and Pierside. Finally, AFSI offers a suite of transit cases, payout stands and backpacks as optional accessories.

Features and Benefits:

  • Meets A336463 CECOM reel drawing requirements
  • Flanges and drum are molded in one piece
  • Greater impact resistance
  • Will outperform MARS reels on drop tests
  • No damage to AFSI ARES reels, minor cracks to MARS reel
  • Can be dropped higher and withstand colder temperatures
  • Can be stacked onto OCC MARS reel
  • Can be stacked on original ARES reels
  • Professional look tool kit can be included
  • Multiple take-up flanges (divider on drum and crown)

Applications

  • US Army and Marine Corps Tactical Deployments
  • Deployable Broadcast Networks
  • Mobile Tactical Shelter Systems
  • Disaster Recovery