1.85mm Connectors and Adapters for Extreme Frequencies

Description

SV Microwave's extreme frequency 1.85mm connectors were designed for mode free operation through 65 GHz. The interface uses a mostly air-dielectric with a support bead that is set back in the body of the connector to reduce bead interaction in a mated pair. Like the 2.92mm and 2.4mm connector, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1.85mm interface uses an M7 thread and is compatible only with the 2.4mm interface. 

Applications:

  • High Speed Digital
  • Instrumentation
  • Military
  • Aerospace
  • Satellite Communication Equipment (SATCOM)
  • Cable Assemblies
  • Test and measurement

Features and Benefits:

  • Excellent performance DC to 65 GHz
  • Compatible with 2.4mm Connector Series
  • Air Dielectric; Captivated Center Contact
  • Ruggedized Construction for Repeatability and Reliability

 

View All

 

Product Image
1.85mm_Series