Extreme RF PCB Edge Connectors with Legs

Description

SV offers a complete line of extreme frequency (DC - 50 GHz) coaxial / RF edge launch PCB connectors with through hole legs for high mating cycles.  These high speed RF test connector configurations include SV's high frequency 2.92 mm, 2.4 mm and SMA series and meet the need for high performing, highly reliable precision connectors.  Additionally, SV offers pre-tinned versions for fast and easy soldering by eliminating a step during installation onto the PCB.  These connectors are ideal for the 5G wireless development applications.

Features / Benefits: 

  • High frequency PCB connectors
  • Edge launch options with and without through-hole legs available
  • Pre-tinned options available (denoted with '-TD')
  • Series: SMA, 2.92mm, 2.4mm, 1.85mm, SMP, SMPM, SMPS

Applications:

  • Internet of Things (IoT)
  • 5G Wireless Infrastructure
  • Smart Cities and agriculture
  • Embedded computing
  • High density stacked PCB applications
  • High density multiport applications

 

View All

 

 

 

Product Image
Extreme RF PCB Edge Connectors with Legs