Extreme Frequency Coaxial D38999 Contacts

Description

SV Microwave offers DC to 40 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.

Features / Benefits: 

  • Superior electrical performance and high frequency capability
  • Blindmate advantage and maintenance of an accurate phase length when mated
  • Uses standard interfaces based on MIL-STD-348, and can be installed in any MIL-DTL-38999 size 8, 12 or 16 insert
  • Unique “Float Mount” technology allows for consistent microwave performance while maintaining tight mechanical tolerances

Applications:

  • Military and Aerospace
  • Severe/Harsh Environments

View All

 

 

 

Product Image
High Frequency Coaxial D38999 Contacts
Markets