Dual-Band WiFi Antennas

Description

WiFi Components

These dual-band antennas are available in both Thin Film and Printed Circuit Board formats in square areas of 8mm x 40mm and 9mm x 30mm. The micro RF coax assembly lengths are by default 102mm and 127mm. Our WiFi antenna components may be customized for your OEM application. These antenna are designed for embedded applications, such as in set top boxes, gateways and routers.  The antennas offer excellent gain in both 2.4 - 2.49 GHz and 4.9 - 5.9 GHz bands for applications such as 802.11a/b/g/n/ac WiFi formats, as well as both Bluetooth, and Zigbee.  

Thermally stable to 75o C, the antennas use a high-bond adhesive tape for long term mounting.  The antenna small footprint and shallow thickness facilitate flexibility in chassis placement.  The attached small diameter (1.13 mm) coaxial cable allows for easy signal routing within a product chassis.      

FEATURES & BENEFITS:

• Meets ISTA 2A Vibration Standard
• RoHS Compliant
• Very High Bond Acrylic Adhesive
• High Thermal Soak & Shock Performance
• Also capable of 802.11a/b/g/n/ac WiFi formats, Bluetooth, and Zigbee.

DATA SHEET:

Click to View the Data Sheet

 

Product Image
Dual-Band WiFi Antennas