Rig-Lok

Description

Ruggedized single pole connector for easy power plug and play solution up to 2500V.
Contact RADSOK technology, with a twisted grid configuration allows for 50% more current to pass through the same size pin, while providing increased reliability, ampacity and cycle durability as well as lower insertion force, T-rise and voltage drop

Features & Benefits
·         Ruggedized over-molded coupling nut
·         Wire gages 4/0 awg through 777 MCM
·         Utilizes patented Radsok Technology
·         1/4 Turn Reverse Bayonet
·         Crimp or Busbar Termination
·         Silver Plated Contacts
·         Finger Proof
·         Current: Tested at 100ºC Ambient
               800A (110º C Cable)
               1135A (125º C Cable)
·         Voltage: 2500VAC
·         Component Operating Temperature: -40ºC to +125ºC
·         2000 Mating Cycles
·         300 Day Salt Spray Rating
 

Specifications
·         RoHS Compliant.

Product Image
Riglok
Markets