Amphe–309 ( PIN & SLEEVE )

Description

Amphe-309 series includes plugs, connectors, receptacles, inlet, and mechanical interlocks, all of which comply with the requirements of IEC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.

The Amphe-309 consists of both IP44 (Splashproof) and IP67 (Watertight) devices for 16A, 20A, 30A,32A, 60A, 63A, 100A and 125 A.The series range covers all clock positions in use from low profile, watertight, and Heavy Duty solutions.

Approved and certified by CE, UL, CSA and CCC, Amphe-309 covers commercial and industrial applications for international markets, as well as, the North American market.

Features & Benefits
·         Plug, receptacle, connector, inlet and mechanical interlock
·         16A to 125A, up to 690V or 500V DC
·         Low voltage <50V available
·         ATEX/IECEx version available
·         Custom Amphe-309 cable assemblies
 
Specifications
·         IP 44
·         IP 67
·         UL, CAS, CE certified

Product Image
A309