Amphe-EX

Description

The new Amphe-EX™ is complimentary to Amphenol’s industry-proven Star-Line EX™.  In addition, the rugged Amphe-EX™ connectors are ATEX, IECex, EAC approved for Zone 1,2,21,22 rated applications. Signal and  Fiber Optic Custom Cable Assemblies available up request.

Features & Benefits
 
·         Conductor options: Copper, Fiber Optic, Coaxial, Mixed
·         Flexible Insert Layout Options
·         Machined High Grade Aluminum Hardware
·         Corrosion Resistant Plating exceeds 300 day salt spray testing
·         Aluminum/Brass/Stainless Steel Material Options
·         RJ 45 and USB insert options available
·         Double lead mating provides ease of mating
·         Large wire spacing in backshells allows easy contact installation
·         Accepts a wide variety of cable options, including armored styles
·         Numerous alternate insert rotations available to prevent miss-mating
 
 
Specifications
·         SIRA ATEX Certified 07ATEX1229X
·         SIRA IECEx Certified  SIR 08.0029X
·         Cenelec IP 68 rated
·         RoHS Compliant Available
·         Inserts designed around Mil –DTL 38999 standards

Product Image
Amphe-EX
Markets