StarLine / Star-Line EX ( PYLE )

Description

The Amphenol Star-Line™ series connectors are heavy duty, environmentally sealed plugs and receptacles used in all types of Industrial and Aerospace applications. Hardware is split between in Safe areas and Hazard environment with EX certifications. These compact, environmental connectors have provided outstanding performance in petrochemical, geophysical, complex ground support cable networks, process control systems and instrumentation systems. The family of connectors has made a major contribution to the successful interconnection of peak power generating systems, as well as, Oil & gas / petroleum production for power distribution and data acquisition. Recognized as one of the leaders in the harsh environment connector market, the Star-Line® product family is UL listed, Atex, IECEx, EAX, EAC, INMETRO certified for power up to 1490A 1000v, signal up to 143 contacts, fiber optic OPPR single mode or hybrids inserts.

 

Features & Benefits
·            Temperature rated to -67F to 225 F
·            Rated for use up to 1000V AC/DC (see catalog)
·            Double lead threaded coupling system
·            Ample wiring space provided in cable housings and conduit fitting bodies
·            Full range of reversible inserts available to suit any application
·            From one to 143 contact positions
·            18, 16, 12, 10, 8, 4, 1/0, 4/0 AWG, 350, 500, 535, 646, 777mcm
·            Machined Aluminum Construction with hard coat plating corrosion resistant to 300 days salt spray
·            Extensive array of hardware & strain relief options
·            RADSOK® High Amperage Contacts available in certain insert arrangements
 
Specifications
·         RoHS Compliant available
·         Cenelec IP 68 rated
·         UL Listed Product to UL1682

·         EX certified Atex, NEC, IECEx, EAC, INMETRO


 

Product Image
Starline Pyle
Markets