NTC Thermistors - Epoxy Type | Thermometrics

Description

Epoxy-coated thermistors are generally used at temperatures below 150°C. Choose from our extensive range of resistances and beta values.

Thermometrics offer two types of Thermistors:

  1. Interchangeable Thermistors

  2. Type RL Epoxy Thermistors

Type/Series

Applications

Description

Thermometrics - NTC Type CR-1 Harsh Environment Chip Thermistor

"Suitable for automotive, EGR, SCR, TMAP, OAT, HVAC & white goods applications"

"NTC Type CR-1 harsh environment chip thermistors are Sn-coated Alloy 52 leads with high performance acid and moisture resistant coating."

Thermometrics - NTC Interchangeable Type 95 Series Thermometrics Thermistors

"Suitable for temperature measurement, control and compensation"

"Epoxy-coated, NTC interchangeable thermistor chips with bare tinned-copper lead wires. Type DC95, Type EC95, Type TK95"

Thermometrics - NTC Interchangeable Type 65 Series Thermometrics Thermistors

"Suitable for temperature measurement, control and compensation"

"Epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead-wires. Type MC65, MF65"

Thermometrics - NTC Interchangeable Type SC Series Thermometrics Thermistors

Ideal for medical applications

Sleeved interchangeable chip thermistors with heavy isomid insulated Copper lead-wires. Type SC30, Type SC50

Thermometrics - NTC Epoxy Chip Series - Thermistors

"Suitable for temperature measurement, control and compensation"

"Low cost, solid state epoxy-coated temperature sensors"

Thermometrics - NTC Epoxy Type C100 Series - Thermistors

"Suitable for temperature measurement, control and compensation"

"Type C100: Epoxy-coated chip thermistor with bare tinned-copper lead-wires."

Thermometrics - NTC Epoxy Type MS Series - Thermistors

"Suitable for PCB and probe mountings"

"Type MS: Epoxy-coated point-matched disc thermistors with nickel PTFE insulated lead-wires."

Thermometrics - NTC Epoxy Type NDK Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NDK: range of epoxy-coated chips bare 0.007 in (0.2 mm) tinned monel lead-wires."

Thermometrics - NTC Epoxy Type NDL Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NDL: range of epoxy-coated chips with bare 0.0098 in (0.25 mm) tinned monel lead-wires."

Thermometrics - NTC Epoxy Type NDM Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NDM: range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned-copper lead-wires."

Thermometrics - NTC Epoxy Type NDP Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NDP: range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires."

Thermometrics - NTC Epoxy Type NK Series - Thermistors

"Suitable for automotive, HVAC and white goods applications"

"Type NK: range of NTC chip thermistors with solder-coated steel wires and epoxy resin coating."

Product Image
NTC Thermistors - Epoxy Type | Thermometrics