Thermometrics NTC Thermistors | Surface Mount Devices (SMD)

Description

Thermometrics NTC Type Surface Mount Devices (SMD) are intended for temperature measurement, control and compensation. They are suitable for standard soldering techniques and availabe in a range of sizes, including 0402, 0603, 0805 and 1206.

By Amphenol Advanced Sensors | Thermometrics, Inc.

Features:

  • Nickel barrier tin-plated terminations for soldering
  • High sensitivity to changes in temperature
  • Wide operating temperature range -40°C to 125°C
  • Rugged construction
  • Excellent solderability without “tombstoning”
  • Glass-coated ceramic between electrodes for improved stability
  • Supplied in tape-and-reel packaging
  • Available in other material systems

 

Product Image
Thermometrics NTC Thermistors Surface Mount Devices (SMD)