R-VPX Ruggedized VITA 46 Connectors

Description

Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.

  • Qualified to VITA 46 for Open VPX applications
  • Fully intermountable and intermateable to existing VITA 46 connectors
  • Meets and exceeds VITA 47 performance requirements
  • Supports Ethernet, Fiber Channel, InfiniBand, and other protocols
  • Modular COTS lightweight connector system
  • Low mating force connector system
  • Pin-Less backplane connector family
  • Supports .8 inch card slot pitches
  • Up to 140 signals per inch
  • Contact current rating1.5 Amps
  • Can be combined with high power modules, RF Modules (VITA 67) and Optical modules (VITA 66)
Product Image
R-VPX Connectors