SV Microwave
5G - Industry leading extreme RF frequencies (100 GHz+)

SV Microwave is a world leader in the RF/Microwave industry with over 50 years of proven performance. We design and manufacture RF/Microwave coaxial connectors, cable assemblies and passive components designed for military, IoT, 5G, satellite, high speed, aerospace, commercial and telecommunications applications.

Meet Ted Papayani,
SV Microwave Production Manager
I am the Production Manager for SV Microwave and I support the cable and component product lines. I’ve been with SV Microwave for over 15 years, but I’m a second generation Amphenolian as my father worked at Amphenol RF for 26 years. The best part about working for Amphenol are the unlimited opportunities for product lines and personal growth. I enjoy developing and promoting people to reach their highest level.

New Product Highlight:
LiteTouch PCB Connectors
Don't suffer depression from heavy compression!
SV offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting. As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB. SV's LiteTouch PCB connector addresses this issue by maintaining a solderless connection while keeping the board material intact. Current configurations include 2.92 mm, 2.4 mm, and SMA versions. Learn more.

Our Featured Product:
Extreme RF Cable Assemblies
SV offers a complete line of fixed length, extreme frequency (DC to 100 GHz) cable assemblies utilizing 2.4mm, 2.92mm, SMP, SMPM & SMPS connectors on flexible Ø.047 and Ø.085 cable types. SV’s cable assemblies feature low solder wicking and the high flexibility allows for tight bends behind the cable ferrule. Our low loss is your gain! Learn more.