Amphenol Sine Systems' ecomate® Aquarius™ PCB Mount Jam Nut Receptacles

June 17, 2021

PCB Mounted Jam Nut Receptacles for Heavy Duty, Harsh Environment Applications

Available in 8, 10, 12, 14, 16 and 18 Shell Sizes and 18 Insert Arrangements

Amphenol Sine Systems’ ecomate® Aquarius™ PCB Mounted Jam Nut Receptacles are designed specifically for mounting to Printed Circuit Boards (PCB) or Flex Circuits. As part of the ecomate® Aquarius Waterproof Connector series, they provide an IP67/69K waterproof rating when in a mated condition for industrial applications, and incorporates the latest technology in high impact thermoplastic design, offering advantages of lightweight, lower-cost, sealed connector systems on the market today. ecomate® Aquarius Waterproof Connectors are ideal for Indoor/Outdoor applications and the MIL-DTL-26482 based design provides a quick, reliable, 1/3 turn bayonet coupling.

Additional ecomate® Aquarius™ connectors include optional In-Line, Jam-Nut, Square-Flanged, and End Cap configurations. Their pin and socket contacts are available on reels, in strip form, for high volume, low cost, automatic machine terminations. They are also available in loose piece, machined, contact forms and can be shared with the ecomate® RM Rugged Metal Connectors multi-way connector series.

Key Features

  • Built-In Stand-Off’s for consistent height off PCB for ease of cleaning
  • Optional Locking Posts for secure mounting for harsh environments
  • Lower Profile than industry standard Jam Nut receptacles
  • Bayonet Rapid Coupling System
  • Colored Rings for Visual Identification Available

Applications: Solar Energy – Power; Off-Road – Mining, Railway, Marine; Instrumentation – Measurement, Water Metering; Building Automation - HVAC, Lighting, Closed Circuit TV; Telecom – Data Infrastructure, Traffic Control

ecomate Aquarius PCB Mount Jam Nut Receptacles