Amphenol Sine Systems' 18 Position (AT16-18XX)

January 19, 2021

Amphenol Sine Systems' AT Series™ connectors are a high-performance, cost-effective solution able to be used in a variety of interconnect applications: Heavy Duty, Transportation, Marine, Diagnostic, Military, Alternative Energy and Agricultural. They contain superior environmental seals and seal retention capabilities.

Key Features of 18 Position

  • Available in both AT Series™ and PanelMate™ AT Series
  • Optional keying configurations A, B, C, D and E (color-specified)
  • Extended Strain Relief end cap option protects each wire cavity to maximize sealing integrity
  • Plug and receptacle housings are pre-assembled with internal rear seals and covers
  • Integrated latch for mating ensures a definitive electrical and mechanical connection
  • Superior front and rear environmental seals and seal retention capabilities provide a multi-sealing perimeter against environmental ingress
  • Compatible with existing standard products industry-wide

With the addition of the 18 position above, our AT Series™ connectors are now available in 2, 3, 4, 6, 8, 12 and 18 positions.

AT Series 18 Position