Amphenol Sine's MagnaMate™ ATHP

April 23, 2019

The MagnaMate™ ATHP Series is a rugged thermoplastic power connector series featuring the surety and high performance contact technology of RADSOK®. Designed for various “xEV” applications, MagnaMate™ is IP67 and available in single or two-pole housings with rated current from 20A to 180A. MagnaMate™ includes optional integrated HVIL safety features and EMI shielding protection which can withstand temperatures ranging from -40°C to +130°C.

For more information visit Amphenol Sine or download their flyer.

MagnaMate™ ATHP