Amphenol Sine Systems' miniBOSS™ M22

November 12, 2019

Amphenol Sine Systems’ miniBOSS™ M22 product line is IP67-rated (in mated condition), and allows for a cost-effective Power and Signal distribution system compatible with other industry standard mating connectors. Utilizing UL STOOW/CSA Type ST cable, as well as High Flex TPE jacketed UL Listed TC-ER cable, our miniBOSS™ M22 products are ideal for Automation markets and its many applications.

Available in 2, 3, 4, 5 and 6 position.

Potential Applications
Proximity Sensors, Limit Switches, Photoelectric Switches, Solenoid & Hydraulic Valves, Foot-Operated Switches, Power Tools, Cranes, Hoists, Conveyors, Packaging Equipment, Material Handling Equipment, Beverage Processing, Solar Panel Wiring Systems, Test Equipment, Commerical and Industrial Lighting, and Portable/Mobile Light Towers

Features
• 500 Mating cycles
• Multiple standard lengths available
• Straight or 90° over-molded connector options
• Simplified wiring and maintenance
• “Plug & Play” design eliminates wiring errors
• Eliminates the need for “pipe and wire” conduit
• Mechanically keyed to eliminate mis-mating
• Customized solutions available

miniBOSS™ M22